目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SFP+a - Breather plugs with splash guard and dipstick
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Breather caps
SFP+a
Powered by
CAD模型選擇
{elesa/general_catalogue/13/2_breather_caps/sfp_a/sfp_a_asmtab.prj},{NB=Breather plugs with splash guard and dipstick SFP.30-16x1.5+F+a-C9},{CODE=53956-C9},{DESCRIPTION=SFP.30-16x1.5+F+a-C9},{DIM01=M16x1.5},{DIM02=31},{DIM03=29.5},{DIM04=10},{DIM05=-},{DIM06=-},{DIM07=9.5},{DIM08=-},{DIM09=188},{WEIGHT=34},{NDM=16.000},{D3=0.000},{D4=0.000},{H1=0.000},{ZZ=8.000},{A=22.000},{HH=16.000},{X=1.500},{TYP=2.000},{VER=1},{PPATH=sfp_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
d3
[mm]
DIM06
d4
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
a
[mm]
WEIGHT
Weight
[g]
Breather plugs with splas...
54146
SFP.30-12x1.5+a
M12x1.5
31
29.5
6
-
-
9.5
-
188
30
Breather plugs with splas...
54146-C9
SFP.30-12x1.5+a-C9
M12x1.5
31
29.5
6
-
-
9.5
-
188
30
Breather plugs with splas...
54166
SFP.30-14x1.5+a
M14x1.5
31
29.5
8
-
-
9.5
-
188
30
Breather plugs with splas...
54166-C9
SFP.30-14x1.5+a-C9
M14x1.5
31
29.5
8
-
-
9.5
-
188
30
Breather plugs with splas...
53946
SFP.30-16x1.5+a
M16x1.5
31
29.5
10
-
-
9.5
-
188
36
Breather plugs with splas...
53946-C9
SFP.30-16x1.5+a-C9
M16x1.5
31
29.5
10
-
-
9.5
-
188
36
Breather plugs with splas...
53966
SFP.30-18x1.5+a
M18x1.5
31
29.5
10
-
-
9.5
-
188
38
Breather plugs with splas...
53966-C9
SFP.30-18x1.5+a-C9
M18x1.5
31
29.5
10
-
-
9.5
-
188
38
Breather plugs with splas...
53983
SFP.30-20x1.5+a
M20x1.5
31
29.5
12
-
-
9.5
-
188
38
Breather plugs with splas...
53983-C9
SFP.30-20x1.5+a-C9
M20x1.5
31
29.5
12
-
-
9.5
-
188
38
Breather plugs with splas...
53993
SFP.30-22x1.5+a
M22x1.5
31
29.5
12
-
-
9.5
-
188
33
Breather plugs with splas...
53993-C9
SFP.30-22x1.5+a-C9
M22x1.5
31
29.5
12
-
-
9.5
-
188
33
Breather plugs with splas...
53936
SFP.30-1/4+a
G 1/4
31
29.5
8
-
-
9.5
-
188
35
Breather plugs with splas...
53936-C9
SFP.30-1/4+a-C9
G 1/4
31
29.5
8
-
-
9.5
-
188
35
Breather plugs with splas...
54011
SFP.30-3/8+a
G 3/8
31
29.5
10
-
-
9.5
-
188
33
Breather plugs with splas...
54011-C9
SFP.30-3/8+a-C9
G 3/8
31
29.5
10
-
-
9.5
-
188
37
Breather plugs with splas...
54111
SFP.30-1/2+a
G 1/2
31
29.5
12
-
-
9.5
-
188
38
Breather plugs with splas...
54111-C9
SFP.30-1/2+a-C9
G 1/2
31
29.5
12
-
-
9.5
-
188
38
Breather plugs with splas...
54211
SFP.40-3/4+a
G 3/4
42
36.5
18
-
-
11.5
-
184
48
Breather plugs with splas...
54211-C9
SFP.40-3/4+a-C9
G 3/4
42
36.5
18
-
-
11.5
-
184
48
Breather plugs with splas...
54311
SFP.40-1+a
G 1
42
36.5
23
-
-
11.5
-
184
48
Breather plugs with splas...
54311-C9
SFP.40-1+a-C9
G 1
42
36.5
23
-
-
11.5
-
184
48
Breather plugs with splas...
54411
SFP.57-11/4+a
G 1 1/4
57
44.0
28
-
-
16.0
-
184
67
Breather plugs with splas...
54411-C9
SFP.57-11/4+a-C9
G 1 1/4
57
44.0
28
-
-
16.0
-
184
67
Breather plugs with splas...
54511
SFP.57-11/2+a
G 1 1/2
57
44.0
28
-
-
16.0
-
184
69
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表