目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SFX+A - Breather caps
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Breather caps
SFX+a
Powered by
CAD模型選擇
{elesa/general_catalogue/13/2_breather_caps/sfx_a_combi/sfx_a_asmtab.prj},{NB=Breather caps SFX.57-1+a},{CODE=53682},{DESCRIPTION=SFX.57-1+a},{DIM01=G1},{DIM02=57},{DIM03=42.0},{DIM04=23},{DIM05=14.0},{DIM06=184},{WEIGHT=49.0},{NDM=33.250},{D3=0.000},{D4=0.000},{H1=0.000},{ZZ=12.000},{A=15.000},{HH=21.500},{X=3.000},{TYP=1.000},{PPATH=sfx_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
h
[mm]
DIM06
a
ⁿ/ₐ
WEIGHT
Weight
[g]
Breather caps SFX.30-1/4+...
53362
SFX.30-1/4+a
G 1/4
31
29.5
8
9.5
188
26.0
Breather caps SFX.30-3/8+...
53402
SFX.30-3/8+a
G 3/8
31
29.5
10
9.5
188
26.0
Breather caps SFX.30-1/2+...
53442
SFX.30-1/2+a
G1/2
31
29.5
12
9.5
188
26.0
Breather caps SFX.40-3/8+...
53482
SFX.40-3/8+a
G3/8
31
29.5
10
11.5
184
34.5
Breather caps SFX.40-1/2+...
53522
SFX.40-1/2+a
G1/2
42
36.5
12
11.5
184
34.5
Breather caps SFX.40-3/4+...
53562
SFX.40-3/4+a
G3/4
42
36.5
17
11.5
184
34.5
Breather caps SFX.40-1+a
53602
SFX.40-1+a
G1
57
42.0
23
11.5
184
34.5
Breather caps SFX.57-3/4+...
53642
SFX.57-3/4+a
G3/4
57
42.0
18
14.0
184
49.0
Breather caps SFX.57-1+a
53682
SFX.57-1+a
G1
57
42.0
23
14.0
184
49.0
Breather caps SFX.57-1 1/...
53722
SFX.57-1 1/4+a
G1 1/4
57
44.0
32
16.0
184
49.0
Breather caps SFX.57-1 1/...
53762
SFX.57-1 1/2+a
G1 1/2
57
44.0
38
16.0
184
49.0
Breather caps SFX.30-M16x...
53006
SFX.30-M16x1.5+a
M16
31
29.5
10
9.5
188
26.0
Breather caps SFX.30-M18x...
53026
SFX.30-M18x1.5+a
M18
31
29.5
10
9.5
188
26.0
Breather caps SFX.30-M20x...
53046
SFX.30-M20x1.5+a
M20
31
29.5
12
9.5
188
26.0
Breather caps SFX.30-M22x...
53066
SFX.30-M22x1.5+a
M22
31
29.5
12
9.5
188
26.0
Breather caps SFX.40-M24x...
53086
SFX.40-M24x1.5+a
M24
42
36.5
18
11.5
184
34.5
Breather caps SFX.40-M26x...
53106
SFX.40-M26x1.5+a
M26
42
36.5
18
11.5
184
34.5
Breather caps SFX.57-M30x...
53126
SFX.57-M30x1.5+a
M30
57
42.0
23
14.0
184
49.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表