目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SFX. - Breather caps
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Breather caps
SFX.
Powered by
CAD模型選擇
{elesa/general_catalogue/13/2_breather_caps/sfx_combi/sfx_asmtab.prj},{NB=Breather caps SFX.57-1},{CODE=53672},{DESCRIPTION=SFX.57-1},{DIM01=G1},{DIM02=57},{DIM03=42.0},{DIM04=23},{DIM05=14.0},{WEIGHT=49},{NDM=33.250},{D3=0.000},{D4=0.000},{H1=0.000},{ZZ=12.000},{A=15.000},{HH=21.500},{X=3.000},{TYP=1.000},{PPATH=sfx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
h
[mm]
WEIGHT
Weight
[g]
Breather caps SFX.30-1/4
53352
SFX.30-1/4
G 1/4
31
29.5
8
9.5
26
Breather caps SFX.30-3/8
53392
SFX.30-3/8
G 3/8
31
29.5
10
9.5
26
Breather caps SFX.30-1/2
53432
SFX.30-1/2
G1/2
31
29.5
12
9.5
26
Breather caps SFX.40-3/8
53472
SFX.40-3/8
G3/8
42
36.5
10
11.5
34
Breather caps SFX.40-1/2
53512
SFX.40-1/2
G1/2
42
36.5
12
11.5
25
Breather caps SFX.40-3/4
53552
SFX.40-3/4
G3/4
42
36.5
17
11.5
27
Breather caps SFX.40-1
53592
SFX.40-1
G1
42
36.5
23
11.5
28
Breather caps SFX.57-3/4
53632
SFX.57-3/4
G3/4
57
42.0
18
14.0
49
Breather caps SFX.57-1
53672
SFX.57-1
G1
57
42.0
23
14.0
49
Breather caps SFX.57-1 1/...
53712
SFX.57-1 1/4
G1 1/4
57
44.0
32
16.0
49
Breather caps SFX.57-1 1/...
53752
SFX.57-1 1/2
G1 1/2
57
44.0
38
16.0
49
Breather caps SFX.30-M16x...
53002
SFX.30-M16x1.5
M16x1.5
31
29.5
10
9.5
26
Breather caps SFX.30-M18x...
53022
SFX.30-M18x1.5
M18x1.5
31
29.5
10
9.5
26
Breather caps SFX.30-M20x...
53042
SFX.30-M20x1.5
M20x1.5
31
29.5
12
9.5
26
Breather caps SFX.30-M22x...
53062
SFX.30-M22x1.5
M22x1.5
31
29.5
12
9.5
26
Breather caps SFX.40-M24x...
53082
SFX.40-M24x1.5
M24x1.5
42
36.5
18
11.5
34
Breather caps SFX.40-M26x...
53102
SFX.40-M26x1.5
M26x1.5
42
36.5
18
11.5
34
Breather caps SFX.57-M30x...
53122
SFX.57-M30x1.5
M30x1.5
57
42.0
23
14.0
49
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表