您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Shielded ZZ, ZZX
Jtekt North America
Deep groove ball bearings
Single-row deep groove ball bearings
Shielded type Sealed type
Powered by
CAD模型選擇
{jtekt/deep_groove_ball_bearings/single_row_dgbb/shielded_type_sealed_type/shielded_sealed_type_zz_asmtab.prj},{NB=6013ZZ},{DESIGNATION=6013ZZ},{S=BB},{T=40},{A=Shielded type},{VERS=1},{SD=65},{D=100},{B=18},{ROLD=1},{CR=38.1},{CO=25.2},{CU=1.40},{NG=6600},{SR=2.0},{BD=10.3188},{PCD=83.00},{ID=76.8},{OD=89.2},{GID=73.0},{GOD=93.50},{X1=1.00},{X2=0.30},{ST=1-C},{NOB=15},{PPATH=shielded_sealed_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
6800ZZ
6800ZZ
10
19
5
0.3
2.15
0.84
0.030
37000
6900ZZ
6900ZZ
10
22
6
0.3
3.35
1.25
0.070
34000
6000ZZ
6000ZZ
10
26
8
0.3
5.70
1.95
0.100
31000
6200ZZ
6200ZZ
10
30
9
0.6
6.40
2.40
0.120
24000
6300ZZ
6300ZZ
10
35
11
0.6
10.1
3.45
0.270
22000
6801ZZ
6801ZZ
12
21
5
0.3
2.40
1.05
0.040
33000
6901ZZ
6901ZZ
12
24
6
0.3
3.60
1.45
0.080
31000
6001ZZ
6001ZZ
12
28
8
0.3
6.40
2.40
0.120
27000
6201ZZ
6201ZZ
12
32
10
0.6
8.50
3.05
0.240
22000
6301ZZ
6301ZZ
12
37
12
1.0
12.1
4.20
0.420
20000
6802ZZ
6802ZZ
15
24
5
0.3
2.60
1.25
0.050
28000
6902ZZ
6902ZZ
15
28
7
0.3
5.40
2.25
0.120
26000
6002ZZ
6002ZZ
15
32
9
0.3
7.00
2.85
0.150
23000
6202ZZ
6202ZZ
15
35
11
0.6
9.55
3.75
0.290
20000
6302ZZ
6302ZZ
15
42
13
1.0
14.3
5.45
0.460
17000
6803ZZ
6803ZZ
17
26
5
0.3
3.30
1.55
0.060
26000
6903ZZ
6903ZZ
17
30
7
0.3
5.75
2.55
0.130
23000
6003ZZ
6003ZZ
17
35
10
0.3
7.50
3.25
0.170
21000
6203ZZ
6203ZZ
17
40
12
0.6
12.0
4.80
0.370
17000
6303ZZ
6303ZZ
17
47
14
1.0
17.0
6.65
0.550
15000
6804ZZ
6804ZZ
20
32
7
0.3
5.00
2.45
0.100
21000
6904ZZ
6904ZZ
20
37
9
0.3
7.95
3.70
0.190
19000
6004ZZ
6004ZZ
20
42
12
0.6
11.7
5.05
0.350
17000
6204ZZ
6204ZZ
20
47
14
1.0
16.0
6.65
0.510
15000
6304ZZ
6304ZZ
20
52
15
1.1
19.9
7.85
0.660
14000
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表