目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 05B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets/simplex_sprockets_05b_1.prj},{NB=101308026},{Z=26},{DE=69.7},{DP=66.37},{CNSORDERNO=101308026},{DM=40},{DMX=40.0},{D1=10},{A=16},{KG=0.19},{B1=2.8},{C=0.8},{R3=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
101308008
8
23.4
20.90
101308008
13
6
12
0.01
2.8
0.8
8
101308009
9
25.9
23.39
101308009
15
6
12
0.02
2.8
0.8
8
101308010
10
28.4
25.89
101308010
17
6
12
0.02
2.8
0.8
8
101308011
11
31.0
28.39
101308011
18
7
13
0.03
2.8
0.8
8
101308012
12
33.7
30.91
101308012
20
7
13
0.04
2.8
0.8
8
101308013
13
36.7
33.42
101308013
23
7
13
0.05
2.8
0.8
8
101308014
14
39.2
35.95
101308014
25
7
13
0.05
2.8
0.8
8
101308015
15
41.7
38.48
101308015
28
7
13
0.07
2.8
0.8
8
101308016
16
44.2
41.01
101308016
30
8
14
0.08
2.8
0.8
8
101308017
17
46.7
43.53
101308017
30
8
14
0.09
2.8
0.8
8
101308018
18
49.2
46.07
101308018
30
8
14
0.09
2.8
0.8
8
101308019
19
51.7
48.61
101308019
30
8
14
0.09
2.8
0.8
8
101308020
20
54.2
51.14
101308020
30
8
14
0.10
2.8
0.8
8
101308021
21
57.2
53.67
101308021
35
8
14
0.12
2.8
0.8
8
101308022
22
59.4
56.21
101308022
35
8
14
0.13
2.8
0.8
8
101308023
23
62.2
58.75
101308023
35
8
14
0.13
2.8
0.8
8
101308024
24
64.7
61.29
101308024
35
8
14
0.14
2.8
0.8
8
101308025
25
67.2
63.83
101308025
35
8
14
0.15
2.8
0.8
8
101308026
26
69.7
66.37
101308026
40
10
16
0.19
2.8
0.8
8
101308027
27
72.3
68.91
101308027
40
10
16
0.20
2.8
0.8
8
101308028
28
74.7
71.45
101308028
40
10
16
0.20
2.8
0.8
8
101308029
29
77.2
73.99
101308029
40
10
16
0.21
2.8
0.8
8
101308030
30
80.2
76.53
101308030
40
10
16
0.22
2.8
0.8
8
101308031
31
82.7
79.08
101308031
40
12
16
0.22
2.8
0.8
8
101308032
32
85.2
81.61
101308032
40
12
16
0.22
2.8
0.8
8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表