目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
SKF-1603DC - Ball Bearings - Standard, Double Sealed
Reid Supply
Power Transmission
Rotary
Bearings
Ball Bearings
Standard, Double Sealed
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040335/skf-1603dc.prj},{NB=SKF-1657DC},{PN=SKF-1657DC},{AMERSID=1045380},{APACID=-},{EMEAID=-},{N=1},{A=1.2500},{B=2.5625},{C=0.6875},{LOADCAPACITYDYNAMIC=5.360},{LOADCAPACITYSTATIC=2.620},{URL=https://www.reidsupply.com/en-us/p/ball-bearings/skf-1657dc}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Inside Diameter
[Inch]
B
B Outside Diameter
[Inch]
C
C Width
[Inch]
LOADCAPACITYDYNAMIC
Load Capacity Dynamic
ⁿ/ₐ
LOADCAPACITYSTATIC
Load Capacity Static
ⁿ/ₐ
SKF-1603DC
SKF-1603DC
1045362
-
-
0.3125
0.8750
0.3400
644
255
SKF-1604DC
SKF-1604DC
1045363
-
-
0.3750
0.8750
0.2813
644
255
SKF-1605DC
SKF-1605DC
1045364
-
-
0.3125
0.9063
0.3125
698
300
SKF-1606DC
SKF-1606DC
1045365
-
-
0.3750
0.9063
0.3125
698
300
SKF-1607DC
SKF-1607DC
1045366
-
-
0.4375
0.9063
0.3125
698
300
SKF-1614DC
SKF-1614DC
1045367
-
-
0.3750
1.1250
0.3750
1.200
475
SKF-1615DC
SKF-1615DC
1045368
-
-
0.4375
1.1250
0.3750
1.200
475
SKF-1616DC
SKF-1616DC
1045369
-
-
0.5000
1.1250
0.3750
1.200
475
SKF-1621DC
SKF-1621DC
1045370
-
-
0.5000
1.3750
0.4375
1.878
850
SKF-1623DC
SKF-1623DC
1045371
-
-
0.6250
1.3750
0.4375
1.878
850
SKF-1628DC
SKF-1628DC
1045372
-
-
0.6250
1.6250
0.5000
2.600
1.010
SKF-1630DC
SKF-1630DC
1045373
-
-
0.7500
1.6250
0.5000
2.600
1.010
SKF-1633DC
SKF-1633DC
1045374
-
-
0.6250
1.7500
0.5000
2.600
1.025
SKF-1635DC
SKF-1635DC
1045375
-
-
0.7500
1.7500
0.5000
2.600
1.025
SKF-1638DC
SKF-1638DC
1045376
-
-
0.7500
2.0000
0.5625
2.967
1.350
SKF-1640DC
SKF-1640DC
1045377
-
-
0.8750
2.0000
0.5625
2.967
1.350
SKF-1641DC
SKF-1641DC
1045378
-
-
1.0000
2.0000
0.5625
2.967
1.350
SKF-1652DC
SKF-1652DC
1091648
-
-
1.1250
2.5000
0.6250
3.864
2.120
SKF-1654DC
SKF-1654DC
1045379
-
-
1.2500
2.5000
0.6250
3.864
2.120
SKF-1657DC
SKF-1657DC
1045380
-
-
1.2500
2.5625
0.6875
5.360
2.620
SKF-1603DS
SKF-1603DS
1045516
-
-
0.3125
0.8750
0.2813
644
255
SKF-1604DS
SKF-1604DS
1045517
-
-
0.3750
0.8750
0.2813
644
255
SKF-1605DS
SKF-1605DS
1045518
-
-
0.3125
0.9063
0.3125
698
300
SKF-1606DS
SKF-1606DS
1091645
-
-
0.3750
0.9063
0.3125
698
300
SKF-1607DS
SKF-1607DS
1045519
-
-
0.4375
0.9063
0.3125
698
300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表