目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SNL s - SNL series for bearings on an adapter sleeve, with oil seals - Split plummer block housings - SE and SNL 2, 3, 5 and 6 series
SKF
Bearings units and housings
Bearing housings
Split plummer block housings - SE and SNL 2, 3, 5 and 6 series
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/split_plummer_block_housings_-_se_and_snl_2356/apc_003.prj},{NB=SKF_SNL 518 TURU + 23218 CCK/W33 + H 2318},{BRGL=MIN},{NRING=2},{DDA=80},{CA=65},{DA=160},{DB=MIN},{A=140},{A1=100},{A2=159},{H=194},{H1=100},{H2=35},{J=290},{J1=MIN},{L=345},{N=28},{N1=22},{J6=317},{J7=35},{P0=430},{P55=550},{P90=340},{P120=250},{P150=215},{P180=275},{PA=180},{Q120=400},{Q150=230},{Q180=200},{MASS=11.8},{CBRTT=150},{G=20},{AABRTT=385},{OLMIN=33},{OLMAX=37},{SUPPRESS=0},{DESIGNATION=SNL 518 TURU + 23218 CCK/W33 + H 2318},{BEARING=23218 CCK/W33},{SLEEVE=H 2318},{SEAL1=TSN 518 U},{RING=FRB 6.25/160},{EC=ASNH 218 R},{HOUSING=SNL 218 RU},{HOUSING2=SNL 518 TURU},{CBS=M 16x90},{EBS=},{PPATH=apc_003_apc_004_parts/apc_003_asmtpl.prj},{HOUSING3=},{SEAL=},{COVER=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DDA
da - Shaft diameter
[mm]
CA
Ca - Inside space length
[mm]
DA
Da - Spherical seat diameter
[mm]
DB
Db - Seal groove diameter
[mm]
A
A - Base width
[mm]
A1
A1 - Flange width
[mm]
H
H - Complete housing height
[mm]
H1
H1 - Spherical seat centre height
[mm]
H2
H2 - Foot height
[mm]
J
J - Distance between attachment bolts
[mm]
L
L - Overall length
[mm]
N
N - Length of attachment bolt hole (radial)
[mm]
N1
N1 - Width of attachment bolt hole (axial)
[mm]
J6
J6 - Distance between dowel pins
[mm]
SKF_SNL 617 TURU + 1317 K...
SNL 617 TURU + 1317 K + H...
75
70
180
160
110
218
112
40
320
380
32
26
348
SKF_SNL 517 TURU + 2217 K...
SNL 517 TURU + 2217 K + H...
75
61
150
125
90
183
95
32
260
320
28
22
292
SKF_SNL 522 TURU + 1222 K...
SNL 522 TURU + 1222 K + H...
100
80
200
175
120
242
125
45
350
410
32
26
378
SKF_SNL 620 TURU + C 2320...
SNL 620 TURU + C 2320 K +...
90
86
215
185
120
271
140
45
350
410
32
26
378
SKF_SNL 615 TURU + 1315 K...
SNL 615 TURU + 1315 K + H...
65
65
160
140
100
194
100
35
290
345
28
22
317
SKF_SNL 524 TURU + 1224 K...
SNL 524 TURU + 1224 K + H...
110
86
215
185
120
271
140
45
350
410
32
26
378
SKF_SNL 520 TURU + 1220 K...
SNL 520 TURU + 1220 K + H...
90
70
180
160
110
218
112
40
320
380
32
26
348
SKF_SNL 616 TURU + 2316 K...
SNL 616 TURU + 2316 K + H...
70
68
170
145
100
212
112
35
290
345
28
22
317
SKF_FSNL 619 TURU + 2319 ...
FSNL 619 TURU + 2319 K + ...
85
80
200
175
120
242
125
45
350
410
24
18
378
SKF_SNL 616 TURU + 1316 K...
SNL 616 TURU + 1316 K + H...
70
68
170
145
100
212
112
35
290
345
28
22
317
SKF_FSNL 619 TURU + 1319 ...
FSNL 619 TURU + 1319 K + ...
85
80
200
175
120
242
125
45
350
410
24
18
378
SKF_SNL 619 TURU + C 2319...
SNL 619 TURU + C 2319 K +...
85
80
200
175
120
242
125
45
350
410
32
26
378
SKF_FSNL 617 TURU + C 231...
FSNL 617 TURU + C 2317 K ...
75
70
180
160
110
218
112
40
320
380
24
18
348
SKF_FSNL 520 TURU + C 222...
FSNL 520 TURU + C 2220 K ...
90
70
180
160
110
218
112
40
320
380
24
18
348
SKF_SNL 526 TURU + C 2226...
SNL 526 TURU + C 2226 K +...
115
90
230
190
130
290
150
50
380
445
35
28
414
SKF_SNL 620 TURU + 2320 K...
SNL 620 TURU + 2320 K + H...
90
86
215
185
120
271
140
45
350
410
32
26
378
SKF_SNL 519 TURU + 1219 K...
SNL 519 TURU + 1219 K + H...
85
68
170
145
100
212
112
35
290
345
28
22
317
SKF_FSNL 526 TURU + C 222...
FSNL 526 TURU + C 2226 K ...
115
90
230
190
130
290
150
50
380
445
28
22
414
SKF_SNL 522 TURU + 2222 K...
SNL 522 TURU + 2222 K + H...
100
80
200
175
120
242
125
45
350
410
32
26
378
SKF_SNL 619 TURU + 2319 K...
SNL 619 TURU + 2319 K + H...
85
80
200
175
120
242
125
45
350
410
32
26
378
SKF_SNL 520 TURU + C 2220...
SNL 520 TURU + C 2220 K +...
90
70
180
160
110
218
112
40
320
380
32
26
348
SKF_SNL 516 TURU + C 2216...
SNL 516 TURU + C 2216 K +...
70
58
140
120
90
177
95
32
260
315
28
22
288
SKF_FSNL 616 TURU + C 231...
FSNL 616 TURU + C 2316 K ...
70
68
170
145
100
212
112
35
290
345
24
18
317
SKF_SNL 620 TURU + 1320 K...
SNL 620 TURU + 1320 K + H...
90
86
215
185
120
271
140
45
350
410
32
26
378
SKF_SNL 520 TURU + 2220 K...
SNL 520 TURU + 2220 K + H...
90
70
180
160
110
218
112
40
320
380
32
26
348
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表