Solid Bottom - Aluminum E1 Heavy Duty 160mm Siderail
unitray
Cable Tray Horizontal Fittings
Aluminum E1 Heavy Duty 160mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_horizontal_fittings/aluminum_e1_heavy_duty_160mm_siderail/solid_bottom.prj},{NB=4HA-HX91},{SHA256=ne7hV94jOsOpuSZACUW53cGB1ukzEI/PDenBsr/08fE=},{INAME=00833__4ha2dhx91},{DESC=Horizontal Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=H - E / 160 mm (6.3)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=1 - Solid Bottom},{PN=4HA-HX91}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3HA-H321
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
2 - 150 mm (6)"
1 - Solid Bottom
3HA-H321
3HA-H331
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
3 - 203 mm (8)"
1 - Solid Bottom
3HA-H331
3HA-H351
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
5 - 300 mm (12)"
1 - Solid Bottom
3HA-H351
3HA-H361
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
6 - 450 mm (18)"
1 - Solid Bottom
3HA-H361
3HA-H371
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
7 - 600 mm (24)"
1 - Solid Bottom
3HA-H371
3HA-H381
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
8 - 750 mm (30)"
1 - Solid Bottom
3HA-H381
3HA-H391
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
9 - 900 mm (36)"
1 - Solid Bottom
3HA-H391
3HA-H621
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
2 - 150 mm (6)"
1 - Solid Bottom
3HA-H621
3HA-H631
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
3 - 203 mm (8)"
1 - Solid Bottom
3HA-H631
3HA-H651
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
5 - 300 mm (12)"
1 - Solid Bottom
3HA-H651
3HA-H661
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
6 - 450 mm (18)"
1 - Solid Bottom
3HA-H661
3HA-H671
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
7 - 600 mm (24)"
1 - Solid Bottom
3HA-H671
3HA-H681
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
8 - 750 mm (30)"
1 - Solid Bottom
3HA-H681
3HA-H691
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
9 - 900 mm (36)"
1 - Solid Bottom
3HA-H691
3HA-H921
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
2 - 150 mm (6)"
1 - Solid Bottom
3HA-H921
3HA-H931
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
3 - 203 mm (8)"
1 - Solid Bottom
3HA-H931
3HA-H951
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
5 - 300 mm (12)"
1 - Solid Bottom
3HA-H951
3HA-H961
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
6 - 450 mm (18)"
1 - Solid Bottom
3HA-H961
3HA-H971
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
7 - 600 mm (24)"
1 - Solid Bottom
3HA-H971
3HA-H981
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
8 - 750 mm (30)"
1 - Solid Bottom
3HA-H981
3HA-H991
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
9 - 900 mm (36)"
1 - Solid Bottom
3HA-H991
3HA-HX21
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
2 - 150 mm (6)"
1 - Solid Bottom
3HA-HX21
3HA-HX31
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
3 - 203 mm (8)"
1 - Solid Bottom
3HA-HX31
3HA-HX51
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
5 - 300 mm (12)"
1 - Solid Bottom
3HA-HX51
3HA-HX61
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
6 - 450 mm (18)"
1 - Solid Bottom
3HA-HX61
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表