您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SR Ø 26
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SR
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sr/sr_26.prj},{NB=SR26-075(0)},{CODE=SR26-075},{DO=26.0},{DI=16.5},{LO=75},{RG=10.5},{SX=0.0},{S1=37.5},{F1=392},{S2=39.8},{F2=417},{SN=42.0},{FN=441},{SB=45.0},{FB=472},{MAT=Cr-Si},{BXH=4,05 x 2,60},{DE=25.4},{B=4.050},{H=2.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
H
[mm]
SR26-030(0)
SR26-030
26.0
16.5
30
26.2
0.000
0.000
30.000
15.0
392
15.9
416
16.8
440
18.0
4,05 x 2,60
2.600
SR26-035(0)
SR26-035
26.0
16.5
35
22.4
0.000
0.000
35.000
17.5
392
18.6
416
19.6
440
21.0
4,05 x 2,60
2.600
SR26-040(0)
SR26-040
26.0
16.5
40
19.6
0.000
0.000
40.000
20.0
392
21.2
416
22.4
439
24.0
4,05 x 2,60
2.600
SR26-045(0)
SR26-045
26.0
16.5
45
17.4
0.000
0.000
45.000
22.5
392
23.9
416
25.2
440
27.0
4,05 x 2,60
2.600
SR26-050(0)
SR26-050
26.0
16.5
50
15.7
0.000
0.000
50.000
25.0
392
26.5
416
28.0
439
30.0
4,05 x 2,60
2.600
SR26-055(0)
SR26-055
26.0
16.5
55
14.2
0.000
0.000
55.000
27.5
392
29.1
414
30.8
438
33.0
4,05 x 2,60
2.600
SR26-060(0)
SR26-060
26.0
16.5
60
13.0
0.000
0.000
60.000
30.0
392
31.8
415
33.6
438
36.0
4,05 x 2,60
2.600
SR26-065(0)
SR26-065
26.0
16.5
65
12.1
0.000
0.000
65.000
32.5
392
34.5
415
36.4
439
39.0
4,05 x 2,60
2.600
SR26-070(0)
SR26-070
26.0
16.5
70
11.2
0.000
0.000
70.000
35.0
392
37.1
415
39.2
438
42.0
4,05 x 2,60
2.600
SR26-075(0)
SR26-075
26.0
16.5
75
10.5
0.000
0.000
75.000
37.5
392
39.8
417
42.0
441
45.0
4,05 x 2,60
2.600
SR26-080(0)
SR26-080
26.0
16.5
80
9.8
0.000
0.000
80.000
40.0
392
42.4
416
44.8
439
48.0
4,05 x 2,60
2.600
SR26-090(0)
SR26-090
26.0
16.5
90
8.7
0.000
0.000
90.000
45.0
392
47.7
416
50.4
440
54.0
4,05 x 2,60
2.600
SR26-100(0)
SR26-100
26.0
16.5
100
7.8
0.000
0.000
100.000
50.0
392
53.0
416
56.0
439
60.0
4,05 x 2,60
2.600
SR26-110(0)
SR26-110
26.0
16.5
110
7.2
0.000
0.000
110.000
55.0
392
58.3
417
61.6
441
66.0
4,05 x 2,60
2.600
SR26-120(0)
SR26-120
26.0
16.5
120
6.6
0.000
0.000
120.000
60.0
392
63.6
418
67.2
441
72.0
4,05 x 2,60
2.600
SR26-125(0)
SR26-125
26.0
16.5
125
6.3
0.000
0.000
125.000
62.5
392
66.3
416
70.0
439
75.0
4,05 x 2,60
2.600
SR26-130(0)
SR26-130
26.0
16.5
130
6.1
0.000
0.000
130.000
65.0
392
68.9
419
72.8
443
78.0
4,05 x 2,60
2.600
SR26-140(0)
SR26-140
26.0
16.5
140
5.6
0.000
0.000
140.000
70.0
392
74.2
415
78.4
438
84.0
4,05 x 2,60
2.600
SR26-150(0)
SR26-150
26.0
16.5
150
5.2
0.000
0.000
150.000
75.0
392
79.5
413
84.0
436
90.0
4,05 x 2,60
2.600
SR26-175(0)
SR26-175
26.0
16.5
175
4.5
0.000
0.000
175.000
87.5
392
92.8
418
98.0
442
105.0
4,05 x 2,60
2.600
SR26-200(0)
SR26-200
26.0
16.5
200
3.9
0.000
0.000
200.000
100.0
392
106.0
416
112.0
439
120.0
4,05 x 2,60
2.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表