目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Stainless Steel Vulcanized
MOVET
Leveling Feet
Stainless Steel / Vulcanized
Spindle Diameter <M10
Base Diameter 20-50mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_vulkanisiert/durchmesser_spindel_m10/durchmesserbereich_fussplatte_20_50mm/edelstahl_vulcanized_m10_d50_asmtab.prj},{NB=MOVET+45824506(hoch0)},{TYP=45824506},{BESTNR=4061408073610},{LODLEVEL=hoch},{ANG=0.0},{BES=M10X125},{A=29},{B=125},{D=50},{CH=14},{F=M10},{M=10},{G=19},{H=154},{SL=4000},{INFO=Download-Link},{PPATH=../../edelstahl_maschinenfuesse/parts/vulcanized_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/24500_24806.pdf},{TYPX=24506},{COLVIS=Black},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
minimum installation height maschine-bottom
[mm]
B
usable thread lenght
[mm]
D
base
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
ⁿ/ₐ
SL
maschine foot load
[N]
MOVET+4061408073580
45824500
4061408073580
M10X50
29
50
50
14
M10
19
79
4000
MOVET+4061408073603
45824502
4061408073603
M10X75
29
75
50
14
M10
19
104
4000
MOVET+4061408073597
45824504
4061408073597
M10X100
29
100
50
14
M10
19
129
4000
MOVET+4061408073610
45824506
4061408073610
M10X125
29
125
50
14
M10
19
154
4000
MOVET+4061408124565
45824500/EB
4061408124565
M10X50
29
50
50
14
M10
19
79
4000
MOVET+4061408124589
45824502/EB
4061408124589
M10X75
29
75
50
14
M10
19
104
4000
MOVET+4061408124596
45824504/EB
4061408124596
M10X100
29
100
50
14
M10
19
129
4000
MOVET+4061408124602
45824506/EB
4061408124602
M10X125
29
125
50
14
M10
19
154
4000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表