TBH series (Housing Unit type)
TSK
Ball Bushing
Housing type
Powered by
CAD模型選擇
{tsk/ball_bushing/housing_type/tbh.prj},{NB=TBH-12UU},{SEAL=2 seal},{SD=12},{L=40},{L1=27},{L2=15},{H=34},{SH=20},{T=6},{R=20.0},{W=28},{W1=14},{A=9},{B=7},{M1=6},{M2=5},{D1XH1=8× 6},{C=411},{CO=597},{CHAM=0.5},{CHAM1=0.7},{EXS=17.25},{EXB=25.20},{LC=3.0},{SDS=19.00},{SDB=21},{SAR=13.4},{D1=8},{H1=6},{X=1.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
SD
Dimensions SD
[mm]
L
Dimensions L
[mm]
L1
Dimensions L1
[mm]
L2
Dimensions L2
[mm]
H
Dimensions H
[mm]
SH
Dimensions SH
[mm]
T
Dimensions T
[mm]
R
Dimensions R
[mm]
W
Dimensions W
[mm]
W1
Dimensions W1
[mm]
A
Dimensions A
[mm]
B
Dimensions B
[mm]
M1
Dimensions M1
[mm]
M2
Dimensions M2
[mm]
D1XH1
d1xH1
[mm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
TBH-6UU
TBH-6UU
2 seal
6
27
18
9
22
14
5
12.0
16
8
5
4
4
4
6× 5
205
264
TBH-8UU
TBH-8UU
2 seal
8
32
20
10
26
16
5
15.0
20
10
7
6
5
4
6× 5
264
401
TBH-10UU
TBH-10UU
2 seal
10
39
27
15
32
19
6
18.0
26
13
8
7
6
5
8× 6
372
548
TBH-12UU
TBH-12UU
2 seal
12
40
27
15
34
20
6
20.0
28
14
9
7
6
5
8× 6
411
597
TBH-13UU
TBH-13UU
2 seal
13
42
28
16
43
25
7
21.5
30
15
9
8
6
6
9× 7
509
774
TBH-16UU
TBH-16UU
2 seal
16
47
32
18
49
27
7
26.5
36
18
11
8
6
6
9× 7
774
1176
TBH-20UU
TBH-20UU
2 seal
20
52
36
18
54
31
8
28.0
42
21
13
10
8
8
11× 8
862
1372
TBH-25UU
TBH-25UU
2 seal
25
69
42
22
65
37
9
34.0
52
26
17
15
10
10
14×10
980
1568
TBH-30UU
TBH-30UU
2 seal
30
74
44
22
71
40
9
37.0
58
29
19
15
10
10
14×10
1568
2744
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表