目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 27-T 5 - Metric pulleys ''T'' - DIN 7721-2
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore T5
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_t5/t_belt_pulleys_with_pilot_bore_t527_asmtab.prj},{NB=27016025},{DESCRIPTION=27 T 5 25},{CNSORDERNO=27016025},{TYPE=2F},{MAT=Al},{Z=25},{DE=38.95},{DF=44},{DM=26},{F=21},{L=27},{D=0},{N=209},{KG=0.08},{I=33.0},{PPATH=t_belt_pulleys_with_pilot_bore_t5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
27016010
27 T 5 10
27016010
2F
Al
10
15.05
20
8
21
27
0
200
0.02
27016012
27 T 5 12
27016012
2F
Al
12
18.25
23
10
21
27
0
201
0.02
27016014
27 T 5 14
27016014
2F
Al
14
21.45
25
13
21
27
0
203
0.03
27016015
27 T 5 15
27016015
2F
Al
15
23.05
28
16
21
27
0
204
0.03
27016016
27 T 5 16
27016016
2F
Al
16
24.60
32
18
21
27
0
205
0.04
27016018
27 T 5 18
27016018
2F
Al
18
27.80
32
20
21
27
0
205
0.04
27016019
27 T 5 19
27016019
2F
Al
19
29.40
36
22
21
27
0
206
0.05
27016020
27 T 5 20
27016020
2F
Al
20
31.00
36
23
21
27
0
206
0.06
27016022
27 T 5 22
27016022
2F
Al
22
34.25
38
24
21
27
0
207
0.06
27016024
27 T 5 24
27016024
2F
Al
24
37.40
42
26
21
27
0
208
0.08
27016025
27 T 5 25
27016025
2F
Al
25
38.95
44
26
21
27
0
209
0.08
27016026
27 T 5 26
27016026
2F
Al
26
40.60
44
26
21
27
0
209
0.09
27016027
27 T 5 27
27016027
2F
Al
27
42.20
48
30
21
27
8
210
0.09
27016028
27 T 5 28
27016028
2F
Al
28
43.75
48
32
21
27
8
210
0.09
27016030
27 T 5 30
27016030
2F
Al
30
46.95
51
34
21
27
8
211
0.10
27016032
27 T 5 32
27016032
2F
Al
32
50.10
54
38
21
27
8
212
0.12
27016036
27 T 5 36
27016036
2F
Al
36
56.45
63
38
21
27
8
215
0.16
27016040
27 T 5 40
27016040
2F
Al
40
62.85
66
40
21
27
8
216
0.19
27016042
27 T 5 42
27016042
2F
Al
42
66.00
71
40
21
27
8
217
0.20
27016044
27 T 5 44
27016044
2
Al
44
69.20
0
45
21
27
8
0
0.23
27016048
27 T 5 48
27016048
2
Al
48
75.55
0
50
21
27
8
0
0.28
27016060
27 T 5 60
27016060
2
Al
60
94.65
0
65
21
27
8
0
0.43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表