Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring® for Piston According to ISO 10766
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Slydring®
Groove Design for Piston (External)
Turcite® and Zurcon® Slydring®
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/fuehrungsringe/kolben/turcite_slydring/tz_sr_fr_ko_ass_tab.prj},{NB=GP6900750-T47 (0)},{PARTNO=GP6900750},{DN=75.0},{D2=70.0},{L2=9.7},{W=2.50},{NUT=0},{S1=0.40},{MC=T47},{RMAX=0.2},{PPATH=tz_sr_fr_ko_tpl.prj},{MC1= 'T47', 'Turcite® T47', 'T51', 'Turcite® T51', 'M12' , 'Turcite® M12', 'Z80', 'Zurcon® Z80 UHMWPE', 'Z81', 'Zurcon® Z81 UHMWPE'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D2
Groove Diameter h8
[mm]
L2
Groove Width +0.2
[mm]
W
Ring Tickness
[mm]
Z
Ring Gap
[mm]
S1
Radial Clearance S1
[mm]
GP4100080-T47
GP4100080
8.0
4.9
2.5
1.55
1.5
0.30
GP4100100-T47
GP4100100
10.0
6.9
2.5
1.55
1.6
0.30
GP4300100-T47
GP4300100
10.0
6.9
4.0
1.55
1.6
0.30
GP4300120-T47
GP4300120
12.0
8.9
4.0
1.55
1.6
0.30
GP4300140-T47
GP4300140
14.0
10.9
4.0
1.55
1.7
0.30
GP4300150-T47
GP4300150
15.0
11.9
4.0
1.55
1.7
0.30
GP4300160-T47
GP4300160
16.0
12.9
4.0
1.55
1.8
0.30
GP6500160-T47
GP6500160
16.0
11.0
5.6
2.50
1.7
0.30
GP4300180-T47
GP4300180
18.0
14.9
4.0
1.55
1.8
0.30
GP6500180-T47
GP6500180
18.0
13.0
5.6
2.50
1.8
0.30
GP4300200-T47
GP4300200
20.0
16.9
4.0
1.55
1.9
0.30
GP6500200-T47
GP6500200
20.0
15.0
5.6
2.50
1.9
0.30
GP6500220-T47
GP6500220
22.0
17.0
5.6
2.50
1.9
0.40
GP4300250-T47
GP4300250
25.0
21.9
4.0
1.55
2.0
0.40
GP6500250-T47
GP6500250
25.0
20.0
5.6
2.50
2.0
0.40
GP6900250-T47
GP6900250
25.0
20.0
9.7
2.50
2.0
0.40
GP6500270-T47
GP6500270
27.0
22.0
5.6
2.50
2.1
0.40
GP6900270-T47
GP6900270
27.0
22.0
9.7
2.50
2.1
0.40
GP6500280-T47
GP6500280
28.0
23.0
5.6
2.50
2.1
0.40
GP4300300-T47
GP4300300
30.0
26.9
4.0
1.55
2.2
0.40
GP6500300-T47
GP6500300
30.0
25.0
5.6
2.50
2.2
0.40
GP6900300-T47
GP6900300
30.0
25.0
9.7
2.50
2.2
0.40
GP4300320-T47
GP4300320
32.0
28.9
4.0
1.55
2.3
0.40
GP6500320-T47
GP6500320
32.0
27.0
5.6
2.50
2.2
0.40
GP6900320-T47
GP6900320
32.0
27.0
9.7
2.50
2.2
0.40
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表