VE-704 - Stud Mount Leveling Feet - Metal Rigid Base
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet - Metal Rigid Base
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100010/ve-704.prj},{NB=VE-705},{PN=VE-705},{AMERSID=1093942},{APACID=-},{EMEAID=-},{LOAD=300},{A=5/16-18},{B=1.500},{C=1.380},{D=0.500},{E=0.160},{A1=0.31250},{PITCH=0.05556},{WIDTHACROSSPOINT=0.59375},{D1=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOAD
Load Rating Lbs.
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Stud Length
[Inch]
C
C Base Diameter
[Inch]
D
D Width Across Flats
[Inch]
E
E Nut Height
[Inch]
VE-704
VE-704
1093941
-
-
300
1/4-20
1.500
1.380
0.500
0.160
VE-705
VE-705
1093942
-
-
300
5/16-18
1.500
1.380
0.500
0.160
VE-706
VE-706
1093943
-
-
300
3/8-16
2.000
2.000
0.563
0.200
VE-707
VE-707
1093944
-
-
300
1/2-13
2.000
2.000
0.563
0.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表