目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Vulcanized steel M14, Ø50
MOVET
Leveling Feet
Steel / Vulcanized
Spindle Diameter M14
Base Diameter 20-50mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m14/durchmesserbereich_fussplatte_20_50mm/vulcanized_stahl_m14_d50_asmtab.prj},{NB=MOVET+45825820(hoch0)},{TYP=45825820},{BESTNR=4061408074273},{LODLEVEL=hoch},{ANG=0},{BES=M14x50},{A=29},{B=50},{D=50},{CH=14},{F=M14},{M=14},{G=19},{H=79},{SL=4000},{INFO=Download-Link},{TYPX=25820},{PPATH=../../parts/vulcanized_stahl_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/25800_25836.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+45825820(hoch0)
45825820
4061408074273
M14x50
29
50
50
14
M14
19
79
4000
MOVET+45825822(hoch0)
45825822
4061408074280
M14x100
29
100
50
14
M14
19
129
4000
MOVET+45825824(hoch0)
45825824
4061408074297
M14x150
29
150
50
14
M14
19
179
4000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表