WZ-490 - Linear Carriages - CR Series
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Carriage & Guides
Linear Carriages - CR Series
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030200/p040090/wz-490_asmtab.prj},{NB=WZ-490},{PN=WZ-490},{AMERSID=1046937},{APACID=-},{EMEAID=-},{A=100},{B=38},{C=28},{D=10.1},{E=7},{F=40},{G=M6 x 1.0},{RADIALLOAD=1111},{PPATH=../l4_d01030200_asm_dir/wz-490/wz-490_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Carriage Length
[mm]
B
B Carriage Width
[mm]
C
C Carriage Height
[mm]
D
D Carriage Plate Thickness
[mm]
E
E Socket Size
[mm]
F
F Hole Spacing Center to Center Along Length
[mm]
G
G Hole Size
ⁿ/ₐ
RADIALLOAD
Radial Load
ⁿ/ₐ
WZ-490
WZ-490
1046937
-
-
100
38
28
10.1
7
40
M6 x 1.0
1111
WZ-491
WZ-491
1046938
-
-
125
55
36
13.7
13
45
M8 x 1.25
2671
WZ-492
WZ-492
1046939
-
-
170
80
50
19.6
17
60
M10 x 1.5
5739
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表