XTJ01 02 - O-ring · V series
Yiheda 3D Electronic Gallery
yhd_fa
C5-seal
Powered by
CAD모델 선택
{yiheda/yhd_fa/c5/xtj01_02.prj},{NB=XTJ01-175},{CODE=XTJ01},{TYPE=Vxilie},{MAT=Nitrile-butadiene Rubber},{HRD=HS65-75},{COLOR=black},{WD=-20-100},{YT=kw},{GG=175},{BH=V175},{DD2=4},{DD2TOL=+0.09/-0.09},{DD1=173.0},{DD1TOL=+1.35/-1.35},{PDF=single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
COLOR
colour
ⁿ/ₐ
WD
temperature
ⁿ/ₐ
YT
use
ⁿ/ₐ
GG
specification
ⁿ/ₐ
BH
Nominal number
ⁿ/ₐ
DD2
d2
[mm]
DD2TOL
D2 tolerance
ⁿ/ₐ
DD1
d1
[mm]
DD1TOL
D1 tolerance
ⁿ/ₐ
XTJ01-15
XTJ01
V series
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
15
V15
4
+0.09/-0.09
14.5
+0.19/-0.19
XTJ01-24
XTJ01
V series
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
24
V24
4
+0.09/-0.09
23.5
+0.23/-0.23
XTJ01-34
XTJ01
V series
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
34
V34
4
+0.09/-0.09
33.5
+0.32/-0.32
XTJ01-40
XTJ01
V series
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
40
V40
4
+0.09/-0.09
39.5
+0.36/-0.36
XTJ01-55
XTJ01
V series
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
55
V55
4
+0.09/-0.09
54.5
+0.48/-0.48
XTJ01-70
XTJ01
V series
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
70
V70
4
+0.09/-0.09
69.0
+0.60/-0.60
XTJ01-85
XTJ01
V series
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
85
V85
4
+0.09/-0.09
84.0
+0.71/-0.71
XTJ01-100
XTJ01
V series
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
100
V100
4
+0.09/-0.09
99.0
+0.82/-0.82
XTJ01-120
XTJ01
V series
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
120
V120
4
+0.09/-0.09
119.0
+0.96/-0.96
XTJ01-150
XTJ01
V series
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
150
V150
4
+0.09/-0.09
148.5
+1.17/-1.17
XTJ01-175
XTJ01
V series
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
175
V175
4
+0.09/-0.09
173.0
+1.35/-1.35
XTJ02-15
XTJ02
V series
fluororubber
HS65-75
black
-10-200
fluororubber
15
V15
4
+0.09/-0.09
14.5
+0.23/-0.23
XTJ02-24
XTJ02
V series
fluororubber
HS65-75
black
-10-200
fluororubber
24
V24
4
+0.09/-0.09
23.5
+0.28/-0.28
XTJ02-34
XTJ02
V series
fluororubber
HS65-75
black
-10-200
fluororubber
34
V34
4
+0.09/-0.09
33.5
+0.39/-0.39
XTJ02-40
XTJ02
V series
fluororubber
HS65-75
black
-10-200
fluororubber
40
V40
4
+0.09/-0.09
39.5
+0.44/-0.44
XTJ02-55
XTJ02
V series
fluororubber
HS65-75
black
-10-200
fluororubber
55
V55
4
+0.09/-0.09
54.5
+0.58/-0.58
XTJ02-70
XTJ02
V series
fluororubber
HS65-75
black
-10-200
fluororubber
70
V70
4
+0.09/-0.09
69.0
+0.73/-0.73
XTJ02-85
XTJ02
V series
fluororubber
HS65-75
black
-10-200
fluororubber
85
V85
4
+0.09/-0.09
84.0
+0.86/-0.86
XTJ02-100
XTJ02
V series
fluororubber
HS65-75
black
-10-200
fluororubber
100
V100
4
+0.09/-0.09
99.0
+0.99/-0.99
XTJ02-120
XTJ02
V series
fluororubber
HS65-75
black
-10-200
fluororubber
120
V120
4
+0.09/-0.09
119.0
+1.16/-1.16
XTJ02-150
XTJ02
V series
fluororubber
HS65-75
black
-10-200
fluororubber
150
V150
4
+0.09/-0.09
148.5
+1.41/-1.41
XTJ02-175
XTJ02
V series
fluororubber
HS65-75
black
-10-200
fluororubber
175
V175
4
+0.09/-0.09
173.0
+1.62/-1.62
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성