ZE14 - Oil free bushing assembly with flange (single liner type)
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze14.prj},{NB=ZE14FJ-d30},{SC=ZE14FJ},{LX=Double lining type-blue type },{MAT=SS400},{SUR=plate with nickel },{MAT1=High strength brass (SP2) inlaid solid lubricant },{SE=nothing },{DD=30},{IDT=+0.041/0},{D=45},{ODT=0/-0.025},{L=128},{B=51},{V=10},{H=74},{T=10},{D11=6.6},{D12=11.0},{E=6.3},{PCD=60},{W=58},{A=35},{F=49},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
sc
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
SUR
sur
ⁿ/ₐ
MAT1
mat1
ⁿ/ₐ
SE
se
ⁿ/ₐ
DD
d
[mm]
IDT
idt
[mm]
D
[mm]
ODT
odt
[mm]
L
[mm]
B
[mm]
V
[mm]
H
[mm]
T
[mm]
D11
d1
[mm]
D12
d2
[mm]
E
e
[mm]
PCD
P.C.D.
[mm]
W
[mm]
A
[mm]
F
[mm]
ZE14YJ-d6
ZE14YJ-d6
ZE14YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
6
+0.022/0
12
0/-0.018
37
18
5
28
5
3.5
6.0
3.3
20
22
0
20
ZE14YJ-d8
ZE14YJ-d8
ZE14YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
8
+0.028/0
15
0/-0.018
47
21
5
32
5
3.5
6.0
3.3
24
25
0
24
ZE14YJ-d10
ZE14YJ-d10
ZE14YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
10
+0.028/0
19
0/-0.021
57
25
10
40
6
4.5
7.5
4.3
29
30
0
29
ZE14YJ-d12
ZE14YJ-d12
ZE14YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
12
+0.034/0
21
0/-0.021
57
27
10
42
6
4.5
7.5
4.3
32
32
0
32
ZE14YJ-d13
ZE14YJ-d13
ZE14YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
13
+0.034/0
23
0/-0.021
57
29
10
43
6
4.5
7.5
4.3
33
34
0
33
ZE14YJ-d16
ZE14YJ-d16
ZE14YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
16
+0.034/0
28
0/-0.021
67
34
10
48
6
4.5
7.5
4.3
38
37
22
31
ZE14YJ-d20
ZE14YJ-d20
ZE14YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
20
+0.041/0
32
0/-0.025
77
38
10
54
8
5.5
9.0
5.3
43
42
24
36
ZE14YJ-d25
ZE14YJ-d25
ZE14YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
25
+0.041/0
40
0/-0.025
108
46
10
62
8
5.5
9.0
5.3
51
50
32
40
ZE14YJ-d30
ZE14YJ-d30
ZE14YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
30
+0.041/0
45
0/-0.025
128
51
10
74
10
6.6
11.0
6.3
60
58
35
49
ZE14YJ-d35
ZE14YJ-d35
ZE14YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
35
+0.050/0
52
0/-0.030
128
58
15
82
10
6.6
11.0
6.3
67
64
0
0
ZE14YJ-d40
ZE14YJ-d40
ZE14YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
40
+0.050/0
60
0/-0.030
150
66
15
96
13
9.0
14.0
8.3
78
75
0
0
ZE14YJ-d50
ZE14YJ-d50
ZE14YJ
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
50
+0.050/0
80
0/-0.030
170
86
15
116
13
9.0
14.0
8.3
98
92
0
0
ZE14YK-d6
ZE14YK-d6
ZE14YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
6
+0.022/0
12
0/-0.018
37
18
5
28
5
3.5
6.0
3.3
20
22
0
20
ZE14YK-d8
ZE14YK-d8
ZE14YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
8
+0.028/0
15
0/-0.018
47
21
5
32
5
3.5
6.0
3.3
24
25
0
24
ZE14YK-d10
ZE14YK-d10
ZE14YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
10
+0.028/0
19
0/-0.021
57
25
10
40
6
4.5
7.5
4.3
29
30
0
29
ZE14YK-d12
ZE14YK-d12
ZE14YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
12
+0.034/0
21
0/-0.021
57
27
10
42
6
4.5
7.5
4.3
32
32
0
32
ZE14YK-d13
ZE14YK-d13
ZE14YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
13
+0.034/0
23
0/-0.021
57
29
10
43
6
4.5
7.5
4.3
33
34
0
33
ZE14YK-d16
ZE14YK-d16
ZE14YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
16
+0.034/0
28
0/-0.021
67
34
10
48
6
4.5
7.5
4.3
38
37
22
31
ZE14YK-d20
ZE14YK-d20
ZE14YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
20
+0.041/0
32
0/-0.025
77
38
10
54
8
5.5
9.0
5.3
43
42
24
36
ZE14YK-d25
ZE14YK-d25
ZE14YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
25
+0.041/0
40
0/-0.025
108
46
10
62
8
5.5
9.0
5.3
51
50
32
40
ZE14YK-d30
ZE14YK-d30
ZE14YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
30
+0.041/0
45
0/-0.025
128
51
10
74
10
6.6
11.0
6.3
60
58
35
49
ZE14YK-d35
ZE14YK-d35
ZE14YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
35
+0.050/0
52
0/-0.030
128
58
15
82
10
6.6
11.0
6.3
67
64
0
0
ZE14YK-d40
ZE14YK-d40
ZE14YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
40
+0.050/0
60
0/-0.030
150
66
15
96
13
9.0
14.0
8.3
78
75
0
0
ZE14YK-d50
ZE14YK-d50
ZE14YK
Double lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
50
+0.050/0
80
0/-0.030
170
86
15
116
13
9.0
14.0
8.3
98
92
0
0
ZE14FJ-d6
ZE14FJ-d6
ZE14FJ
Double lining type-blue t...
SS400
plate with nickel
High strength brass (SP2)...
nothing
6
+0.022/0
12
0/-0.018
37
18
5
28
5
3.5
6.0
3.3
20
22
0
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성