ZF07 - Linear bearings - flanged type - double lined embedded type
HEFA
18-linear_bearing
Powered by
CAD모델 선택
{hefa/18-linear_bearing/zf07.prj},{NB=ZF07FB-d50},{SC=ZF07FB},{TYPE=Double lining type - square flange type},{SL1=SUJ2},{SL2=57HRC~},{SL3=-},{MAT1=SUJ2},{MAT2=resin},{MAT3=Nitrile rubber},{OAT=-18~80℃},{DD=50},{TDD=-0.015/0},{D=80},{TD=-0.022/0},{L=192},{TL=±0.3},{E=13},{H=116},{V=13},{D1=9.0},{D2=14.0},{VV=8.1},{PCD=98},{W=92},{F=56},{FF=56},{A=80},{EC=0.025},{NBR=6},{Y=0.025},{CN=6080},{CON=15900},{SAT=397.00},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
SL1
Sleeve material
ⁿ/ₐ
SL2
Sleeve hardness
ⁿ/ₐ
SL3
Sleeve surface treatment
ⁿ/ₐ
MAT1
Ball material
ⁿ/ₐ
MAT2
Holder material
ⁿ/ₐ
MAT3
Sealing ring material
ⁿ/ₐ
OAT
Operating ambient temperature
ⁿ/ₐ
DD
d
[mm]
TDD
Tolerance of d
[mm]
D
[mm]
TD
Tolerance of D
[mm]
L
[mm]
TL
Tolerance of L
[mm]
E
e
[mm]
H
[mm]
V
[mm]
D1
d1
[mm]
D2
d2
[mm]
VV
v
[mm]
PCD
P.C.D.
[mm]
W
[mm]
F
[mm]
A
[mm]
EC
eccentric
[mm]
NBR
Number of ball rows
ⁿ/ₐ
Y
verticality
ⁿ/ₐ
CN
Basic dynamic rated load
ⁿ/ₐ
CON
Basic static rated load
ⁿ/ₐ
SAT
Static allowable torque
[Nm]
ZF07YB-d6
ZF07YB-d6
ZF07YB
Double lining type - circ...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
6
-0.010/0
12
-0.013/0
35
±0.3
5
28
5
3.5
6.0
3.1
20
22
-
20
0.015
4
0.015
324
529
2.18
ZF07YB-d8
ZF07YB-d8
ZF07YB
Double lining type - circ...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
8
-0.010/0
15
-0.013/0
45
±0.3
5
32
5
3.5
6.0
3.1
24
25
-
24
0.015
4
0.015
431
784
4.31
ZF07YB-d10
ZF07YB-d10
ZF07YB
Double lining type - circ...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
10
-0.010/0
19
-0.016/0
55
±0.3
6
40
6
4.5
7.5
4.1
29
30
-
29
0.015
4
0.015
588
1100
7.24
ZF07YB-d12
ZF07YB-d12
ZF07YB
Double lining type - circ...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
12
-0.010/0
21
-0.016/0
57
±0.3
6
42
6
4.5
7.5
4.1
32
32
-
32
0.015
4
0.015
657
1200
10.90
ZF07YB-d13
ZF07YB-d13
ZF07YB
Double lining type - circ...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
13
-0.010/0
23
-0.016/0
61
±0.3
6
43
6
4.5
7.5
4.1
33
34
-
33
0.015
4
0.015
813
1570
11.60
ZF07YB-d16
ZF07YB-d16
ZF07YB
Double lining type - circ...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
16
-0.010/0
28
-0.016/0
70
±0.3
6
48
6
4.5
7.5
4.1
38
37
22
31
0.015
4
0.015
1230
2350
19.70
ZF07YB-d20
ZF07YB-d20
ZF07YB
Double lining type - circ...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
20
-0.012/0
32
-0.019/0
80
±0.3
8
54
8
5.5
9.0
5.1
43
42
24
36
0.020
5
0.020
1400
2740
26.80
ZF07YB-d25
ZF07YB-d25
ZF07YB
Double lining type - circ...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
25
-0.012/0
40
-0.019/0
112
±0.3
8
62
8
5.5
9.0
5.1
51
50
32
40
0.020
6
0.020
1560
3140
43.40
ZF07YB-d30
ZF07YB-d30
ZF07YB
Double lining type - circ...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
30
-0.012/0
45
-0.019/0
123
±0.3
10
74
10
6.6
11.0
6.1
60
58
35
49
0.020
6
0.020
2490
5490
82.80
ZF07YB-d35
ZF07YB-d35
ZF07YB
Double lining type - circ...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
35
-0.015/0
52
-0.022/0
135
±0.3
10
82
10
6.6
11.0
6.1
67
64
38
55
0.025
6
0.025
2650
6250
110.00
ZF07YB-d40
ZF07YB-d40
ZF07YB
Double lining type - circ...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
40
-0.015/0
60
-0.022/0
151
±0.3
13
96
13
9.0
14.0
8.1
78
75
45
64
0.025
6
0.025
3430
8040
147.00
ZF07YB-d50
ZF07YB-d50
ZF07YB
Double lining type - circ...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
50
-0.015/0
80
-0.022/0
192
±0.3
13
116
13
9.0
14.0
8.1
98
92
56
80
0.025
6
0.025
6080
15900
397.00
ZF07YN-d6
ZF07YN-d6
ZF07YN
Double lining type - circ...
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
6
-0.010/0
12
-0.018/0
35
±0.3
5
28
5
3.5
6.0
3.1
20
22
-
20
0.015
4
0.015
324
529
2.18
ZF07YN-d8
ZF07YN-d8
ZF07YN
Double lining type - circ...
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
8
-0.010/0
15
-0.018/0
45
±0.3
5
32
5
3.5
6.0
3.1
24
25
-
24
0.015
4
0.015
431
784
4.31
ZF07YN-d10
ZF07YN-d10
ZF07YN
Double lining type - circ...
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
10
-0.010/0
19
-0.021/0
55
±0.3
6
40
6
4.5
7.5
4.1
29
30
-
29
0.015
4
0.015
588
1100
7.24
ZF07YN-d12
ZF07YN-d12
ZF07YN
Double lining type - circ...
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
12
-0.010/0
21
-0.021/0
57
±0.3
6
42
6
4.5
7.5
4.1
32
32
-
32
0.015
4
0.015
657
1200
10.90
ZF07YN-d13
ZF07YN-d13
ZF07YN
Double lining type - circ...
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
13
-0.010/0
23
-0.021/0
61
±0.3
6
43
6
4.5
7.5
4.1
33
34
-
33
0.015
4
0.015
813
1570
11.60
ZF07YN-d16
ZF07YN-d16
ZF07YN
Double lining type - circ...
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
16
-0.010/0
28
-0.021/0
70
±0.3
6
48
6
4.5
7.5
4.1
38
37
22
31
0.015
4
0.015
1230
2350
19.70
ZF07YN-d20
ZF07YN-d20
ZF07YN
Double lining type - circ...
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
20
-0.012/0
32
-0.025/0
80
±0.3
8
54
8
5.5
9.0
5.1
43
42
24
36
0.020
5
0.020
1400
2740
26.80
ZF07YN-d25
ZF07YN-d25
ZF07YN
Double lining type - circ...
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
25
-0.012/0
40
-0.025/0
112
±0.3
8
62
8
5.5
9.0
5.1
51
50
32
40
0.020
6
0.020
1560
3140
43.40
ZF07YN-d30
ZF07YN-d30
ZF07YN
Double lining type - circ...
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
30
-0.012/0
45
-0.025/0
123
±0.3
10
74
10
6.6
11.0
6.1
60
58
35
49
0.020
6
0.020
2490
5490
82.80
ZF07YN-d35
ZF07YN-d35
ZF07YN
Double lining type - circ...
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
35
-0.015/0
52
-0.030/0
135
±0.3
10
82
10
6.6
11.0
6.1
67
64
38
55
0.025
6
0.025
2650
6250
110.00
ZF07YN-d40
ZF07YN-d40
ZF07YN
Double lining type - circ...
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
40
-0.015/0
60
-0.030/0
151
±0.3
13
96
13
9.0
14.0
8.1
78
75
45
64
0.025
6
0.025
3430
8040
147.00
ZF07YN-d50
ZF07YN-d50
ZF07YN
Double lining type - circ...
SUJ2
57HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
50
-0.015/0
80
-0.030/0
192
±0.3
13
116
13
9.0
14.0
8.1
98
92
56
80
0.025
6
0.025
6080
15900
397.00
ZF07FB-d6
ZF07FB-d6
ZF07FB
Double lining type - squa...
SUJ2
57HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
6
-0.010/0
12
-0.013/0
35
±0.3
5
28
5
3.5
6.0
3.1
20
22
-
20
0.015
4
0.015
324
529
2.18
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성