magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ZNGM - 耳环安装件
Festo
产品 (A - Z)
Z
ZNGM
Powered by
CAD模型選擇
{festo/parts/z/zngm/zngm.prj},{NB=229779 ZNGM-100-K},{TNR=229779},{TYP=ZNGM-100-K},{TYP2=K},{VIEW=1},{SIZE=100},{RN=218932},{B1=2.0},{D=111},{D1=6.6},{D2=11},{D3=M6},{D3NDM=6},{D4=0.0},{D5=4.5},{FB=10.05},{F1=1.0},{F2=1.0},{L1=120},{L2=46},{L3=0},{R1=4},{R2=1.6},{R3=25},{R4=0.0},{R5=0},{TD=25},{TG1=89.0},{TL=25},{TM=132},{TR1=118},{TR2=22},{TR3=0},{TR4=0.0},{TR5=52.0},{T=0.0},{T1=6.8},{T2=24.0},{T3=31},{UF=182},{UR=38},{UW=136},{W1=18},{W2=0},{CNSMASSEXACT=1.956}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
FB
[mm]
F1
[mm]
F2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
R4
[mm]
R5
[mm]
TD
[mm]
TG1
[mm]
TL
[mm]
TM
[mm]
TR1
[mm]
TR2
[mm]
TR3
[mm]
TR4
[mm]
TR5
[mm]
T
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
UF
[mm]
UR
[mm]
UW
[mm]
W1
[mm]
W2
[mm]
CNSMASSEXACT
重量
[kg]
229774 ZNGM-32-K
229774
ZNGM-32-K
1.5
38
5.5
10
M5
0.0
0.0
6.05
0.6
0.6
48
20
0
4
0.6
0
0.0
0
12
32.5
12
50
52
0
0
0.0
0.0
0.0
5.0
15.0
0
74
20
65
0
0
0.283
229775 ZNGM-40-K
229775
ZNGM-40-K
2.0
46
6.6
11
M6
0.0
0.0
6.05
0.8
0.8
61
30
0
4
0.8
0
0.0
0
16
38.0
16
63
56
0
0
0.0
0.0
0.0
6.8
17.2
0
95
25
72
0
0
0.512
229776 ZNGM-50-K
229776
ZNGM-50-K
2.0
56
6.6
11
M6
0.0
0.0
8.05
1.0
1.0
71
30
0
4
0.8
0
0.0
0
16
46.5
16
75
70
0
0
0.0
0.0
0.0
6.8
20.2
0
107
28
86
0
0
0.760
229777 ZNGM-63-K
229777
ZNGM-63-K
2.0
69
6.6
11
M6
0.0
0.0
8.05
1.0
1.0
86
40
0
4
1.2
0
0.0
0
20
56.5
20
90
82
0
0
0.0
0.0
0.0
6.8
21.2
0
130
30
98
0
0
1.110
229778 ZNGM-80-K
229778
ZNGM-80-K
2.0
87
6.6
11
M6
0.0
4.5
10.05
1.0
1.0
100
38
0
4
1.2
20
0.0
0
20
72.0
20
110
94
18
0
0.0
32.0
0.0
6.8
24.0
31
150
32
110
18
0
1.172
229779 ZNGM-100-K
229779
ZNGM-100-K
2.0
111
6.6
11
M6
0.0
4.5
10.05
1.0
1.0
120
46
0
4
1.6
25
0.0
0
25
89.0
25
132
118
22
0
0.0
52.0
0.0
6.8
24.0
31
182
38
136
18
0
1.956
229783 ZNGM-125-K
229783
ZNGM-125-K
2.2
136
9.0
15
M8
16.0
6.5
12.05
1.0
1.0
144
30
0
4
1.6
28
0.0
0
25
110.0
25
160
138
24
64
60.0
65.5
0.4
9.0
26.0
35
210
44
160
15
0
2.668
229784 ZNGM-160-K
229784
ZNGM-160-K
2.0
171
9.0
15
M8
16.0
6.5
16.05
1.6
1.6
178
38
0
4
2.0
30
0.0
0
32
140.0
32
200
176
24
74
76.0
91.5
0.4
9.0
30.0
39
264
48
200
15
0
4.619
370555 ZNGM-160-S
370555
ZNGM-160-S
0.0
171
0.0
0
M16
16.0
0.0
0.00
1.6
1.6
178
38
0
4
2.0
30
0.0
0
32
140.0
32
200
0
0
74
76.0
0.0
0.0
0.0
0.0
0
264
48
200
15
0
5.519
229785 ZNGM-200-K
229785
ZNGM-200-K
2.0
213
9.0
15
M8
16.0
6.5
16.05
1.6
1.6
213
38
0
6
2.0
40
0.0
0
32
175.0
32
250
210
24
92
96.0
126.5
0.4
9.0
30.0
39
314
48
240
25
0
5.935
2538807 ZNGM-200-S
2538807
ZNGM-200-S
0.0
213
0.0
0
M16
16.0
0.0
0.00
1.6
1.6
213
38
0
6
2.0
40
0.0
0
32
175.0
32
250
0
0
92
96.0
0.0
0.0
0.0
0.0
0
314
48
240
25
0
6.279
339522 ZNGM-250-S
339522
ZNGM-250-S
0.0
256
0.0
0
M20
16.0
0.0
0.00
1.6
1.6
0
68
0
0
3.0
20
2.5
158
40
220.0
40
320
0
0
87
121.3
0.0
0.0
0.0
0.0
0
400
60
316
15
72
16.118
339523 ZNGM-320-S
339523
ZNGM-320-S
0.0
327
0.0
0
M24
16.0
0.0
0.00
1.6
1.6
0
69
328
0
3.0
45
0.0
0
50
270.0
50
400
0
0
110
155.0
0.0
0.0
0.0
0.0
0
500
70
370
15
75
26.868
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表