目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
1550CB2, 3050CB2 - Cast Steel Gates, Class 150 and Class 300
Milwaukee Valve
Cast Steel Valves
Gates
Powered by
CAD模型選擇
{milwaukeevalve/cast_steel_valves/gates/1550cb2_3050cb2_asmtab.prj},{NB=1550CB2-040-O},{VS=4.00},{VSPN=040},{CLASS=1},{GG=6.19},{POS=O},{DV=1.00},{WD150=9.840},{WD300=11.810},{CV=945},{LL=2.500},{DMAJ=0.500},{HH=0.328},{WAF=0.750},{TL=1.250},{MATL=Material/Specification},{LOD=},{WT1550=111.0},{WT3050=161}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
D
D Line Flange Dia.
[Inch]
BB
b Line Flange Thickness
[Inch]
KK
k Line Flange Bolt Circle Dia.
[Inch]
DD
d Line Flange Hole Dia.
[Inch]
GG
g Line Flange Raised Face Dia.
[Inch]
L
L Face to Face
[Inch]
H
H Height
[Inch]
BQ
Line Flange Bolts Quantity
ⁿ/ₐ
BS
Line Flange Bolts Size
[Inch]
WD
Wd Handwheel
[Inch]
W
Weight
[lbs]
1550CB2-020
1550CB2-020
2.00
6.00
0.62
4.75
0.75
3.62
7.00
17.91
4
5/8
7.87
42
1550CB2-025
1550CB2-025
2.50
7.00
0.69
5.50
0.75
4.12
7.50
19.45
4
5/8
7.87
55
1550CB2-030
1550CB2-030
3.00
7.50
0.75
6.00
0.75
5.00
8.00
21.77
4
5/8
9.84
68
1550CB2-040
1550CB2-040
4.00
9.00
0.94
7.50
0.75
6.19
9.00
24.92
8
5/8
9.84
101
1550CB2-050
1550CB2-050
5.00
10.00
0.94
8.46
0.87
7.31
10.00
29.17
8
3/4
11.81
136
1550CB2-060
1550CB2-060
6.00
11.00
1.00
9.50
0.88
8.50
10.50
32.56
8
3/4
11.81
160
1550CB2-080
1550CB2-080
8.00
13.50
1.12
11.75
0.88
10.62
11.50
39.96
8
3/4
13.78
244
1550CB2-100
1550CB2-100
10.00
16.00
1.19
14.25
1.00
12.75
13.00
47.68
12
7/8
17.72
393
1550CB2-120
1550CB2-120
12.00
19.00
1.25
17.00
1.00
15.00
14.00
55.55
12
7/8
19.69
576
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表