您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Metric series
Jtekt North America
Tapered roller bearings
Single-row tapered roller bearings
Powered by
CAD模型選擇
{jtekt/tapered_roller_bearings/single_row_trb/metric_series_asmtab.prj},{NB=30215JR},{DESIGNATION=30215JR},{S=TA},{TY=26},{SD=75},{D=130},{TOLD=27},{B=25},{CC=22.0},{C=22},{ROLD=2},{CR=178},{CO=181},{CU=28.2},{NG=2900},{NO=3900},{SR=2.5},{SR1=2.0},{AL=16},{AL1=10},{AL2=20},{F=110.410},{K=103.1},{H=87.9},{OY=218.520},{L=18.5},{GA=4},{GA1=0.0},{P11=0.7},{P5=-2.0},{ST=9-A},{NOB=20},{PPATH=metric_series_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
T
T - Total Bearing Width
[mm]
B
B - Inner Ring Width
[mm]
C
C - Outer Ring Width
[mm]
R
r - Radius
[mm]
R1
r1 - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
30202R
30202R
15
35
11.750
11
10
0.6
0.6
19.8
14.5
2.00
12000
16000
30302JR
30302JR
15
42
14.250
13
11
1.0
1.0
27.4
19.2
2.65
10000
14000
30203JR
30203JR
17
40
13.250
12
11
1.0
1.0
26.0
20.7
2.85
10000
14000
32203JR
32203JR
17
40
17.250
16
14
1.0
1.0
34.3
27.5
3.85
10000
14000
30303JR
30303JR
17
47
15.250
14
12
1.0
1.0
34.2
24.5
3.45
9200
12000
30303R
30303R
17
47
15.250
14
12
1.0
1.0
34.2
24.5
3.45
9200
12000
32303
32303
17
47
20.250
19
16
1.0
1.0
39.9
29.9
4.25
9400
13000
32303JR
32303JR
17
47
20.250
19
16
1.0
1.0
45.7
35.9
5.10
9400
13000
32004JR
32004JR
20
42
15.000
15
12
0.6
0.6
34.1
31.5
4.35
9700
13000
57008R
57008R
20
47
15.250
14
12
1.0
1.0
34.2
25.5
3.75
9000
12000
30204JR
30204JR
20
47
15.250
14
12
1.0
1.0
33.8
27.2
3.80
8700
12000
32204JR
32204JR
20
47
19.250
18
15
1.0
1.0
41.4
34.7
4.90
8900
12000
32204XR
32204XR
20
47
19.250
18
16
1.0
1.0
41.6
37.0
5.00
9100
12000
30304AC
30304AC
20
52
16.250
16
12
1.5
1.5
43.3
28.4
4.65
8300
11000
30304AJR
30304AJR
20
52
16.250
16
13
1.5
1.5
45.3
35.1
5.05
8300
11000
32304CR
32304CR
20
52
22.250
21
18
1.5
1.5
52.3
44.9
6.05
8600
12000
32304JR
32304JR
20
52
22.250
21
18
1.5
1.5
56.5
46.7
6.70
8400
11000
320/22JR
320/22JR
22
44
15.000
15
11.5
0.6
0.6
35.4
33.6
4.65
9100
12000
T2CC022
T2CC022
22
47
17.000
17.5
13.5
1.0
1.0
40.9
35.9
5.05
8700
12000
302/22CR
302/22CR
22
50
15.250
14
12
1.0
1.0
32.1
28.6
3.50
8400
11000
302/22R
302/22R
22
50
15.250
14
12
1.0
1.0
36.5
30.9
4.30
8100
11000
322/22CR
322/22CR
22
50
19.250
18
15
1.0
1.0
43.8
39.1
5.35
8400
11000
322/22R
322/22R
22
50
19.250
18
15
1.0
1.0
46.0
41.6
5.85
8100
11000
303/22XR
303/22XR
22
56
17.250
16
13
1.5
1.5
43.0
36.6
4.70
7700
10000
303/22R
303/22R
22
56
17.250
16
14
1.5
1.5
52.2
41.1
5.95
7500
10000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表