您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6348PS 150 - Parallel supports-pairs, standard, 150 mm long
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Positioning elements
Powered by
CAD模型選擇
{amf/mesp/723_positionier/amf6348ps_150_assmtab.prj},{NB=AMF371674},{BESTNR=371674},{H=38},{TP=IT5},{B=10},{L=150},{GEW=884},{CTN=84662020},{EAN=4020772371678},{PPATH=amf6348ps_150_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
H
Rated dimensional tolerance DIN ISO 2768-m
[mm]
TP
Pair tolerance
ⁿ/ₐ
B
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
371567
371567
11
IT5
8
150
203
84662020
4020772371562
yes
no
14.06.2023
yes
371575
371575
16
IT5
8
150
295
84662020
4020772371579
yes
no
14.06.2023
yes
371583
371583
21
IT5
8
150
389
84662020
4020772371586
yes
no
14.06.2023
yes
371591
371591
26
IT5
8
150
482
84662020
4020772371593
yes
no
14.06.2023
yes
371609
371609
31
IT5
8
150
574
84662020
4020772371609
yes
no
14.06.2023
yes
371617
371617
36
IT5
8
150
668
84662020
4020772371616
yes
no
14.06.2023
yes
371625
371625
13
IT5
10
150
300
84662020
4020772371623
yes
no
14.06.2023
yes
371633
371633
18
IT5
10
150
417
84662020
4020772371630
yes
no
14.06.2023
yes
371641
371641
23
IT5
10
150
533
84662020
4020772371647
yes
no
14.06.2023
yes
371658
371658
28
IT5
10
150
649
84662020
4020772371654
yes
no
14.06.2023
yes
371666
371666
33
IT5
10
150
768
84662020
4020772371661
yes
no
14.06.2023
yes
371674
371674
38
IT5
10
150
884
84662020
4020772371678
yes
no
14.06.2023
yes
371682
371682
15
IT5
12
150
416
84662020
4020772371685
yes
no
14.06.2023
yes
371690
371690
20
IT5
12
150
556
84662020
4020772371692
yes
no
14.06.2023
yes
371708
371708
25
IT5
12
150
694
84662020
4020772371708
yes
no
14.06.2023
yes
371716
371716
30
IT5
12
150
835
84662020
4020772371715
yes
no
14.06.2023
yes
371724
371724
35
IT5
12
150
974
84662020
4020772371722
yes
no
14.06.2023
yes
371732
371732
40
IT5
12
150
1113
84662020
4020772371739
yes
no
14.06.2023
yes
371740
371740
17
IT5
14
150
550
84662020
4020772371746
yes
no
14.06.2023
yes
371757
371757
22
IT5
14
150
714
84662020
4020772371753
yes
no
14.06.2023
yes
371765
371765
27
IT5
14
150
879
84662020
4020772371760
yes
no
14.06.2023
yes
371773
371773
32
IT5
14
150
1040
84662020
4020772371777
yes
no
14.06.2023
yes
371781
371781
37
IT5
14
150
1203
84662020
4020772371784
yes
no
14.06.2023
yes
371799
371799
42
IT5
14
150
1369
84662020
4020772371791
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6490 - Low height clamping jaws model BULLE
AMF - ANDREAS MAIER Fellbach
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表