您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Auxiliary switch block
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Component for low-voltage switching technology
Powered by
CAD模型選擇
{siemens/27/27-37/27-37-13/27-37-13-02.prj},{NB=3RH19212DE11},{MANUID=3RH19212DE11},{AAB465=MIN},{AAP365=1},{AAP377=0},{AAP546=1},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85365080},{SUPPLIERALTNO=3RH1921-2DE11},{IMAGE=../../../_pool_/79/9c/g_ic03_xx_22369p.png},{DESCSHORT=Auxiliary switch, solid-state compatible, EN50012 lateral, 1 NO + 1 NC, encapsul},{DESCLONG=first lateral auxiliary switch 1 NO, 1 NC, encapsulated (solid-state compatible), spring-type terminal, for contactors 3RT1},{EAN=4011209517936},{MANUNAME=Siemens},{MANUTYPEDESC=first lateral auxiliary switch 1 NO, 1 NC, encapsulated (solid-state compa},{AAO847=3RH19},{BAD831=/ spring-loaded terminals /},{BAG640=Miscellaneous},{COO=CZ}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB465
rated operating current (with AC-15, 230 V)
[A]
AAO847
description of product type
ⁿ/ₐ
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
3KD91032
3KD91032
3KD9103-2
Accessories for 3KD size ...
Accessory for 3KD size 1/...
4001869526027
Siemens
Accessory for 3KD size 1/...
plug-in
1
1
1
CN
85365080
3KC96032
3KC96032
3KC9603-2
Accessories for 3KC3, 3KC...
Accessory for 3KC3, 3KC6 ...
4001869534565
Siemens
Accessory for 3KC3, 3KC6 ...
screwable
1
1
1
TN
85365007
3KC98031
3KC98031
3KC9803-1
Accessories for 3KC4, 3KC...
Accessory for 3KC4, 3KC8 ...
4001869534572
Siemens
Accessory for 3KC4, 3KC8 ...
screwable
1
1
1
TN
85365007
3KD91031
3KD91031
3KD9103-1
Accessories for 3KD sizes...
Accessory for 3KD size 1/...
4001869473727
Siemens
Accessory for 3KD size 1/...
plug-in
1
1
1
CN
85365080
3KD91033
3KD91033
3KD9103-3
Accessories for 3KD sizes...
Accessory for 3KD size 1/...
4001869474083
Siemens
Accessory for 3KD size 1/...
plug-in
1
1
1
CN
85365080
3KD91035
3KD91035
3KD9103-5
Accessories for 3KD sizes...
Accessory for 3KD size 1/...
4001869473734
Siemens
Accessory for 3KD size 1/...
Side extension
1
1
1
CN
85365080
3KD91036
3KD91036
3KD9103-6
Accessories for 3KD sizes...
Accessory for 3KD size 1/...
4001869473741
Siemens
Accessory for 3KD size 1/...
Side extension
1
1
1
CN
85365080
3KD91037
3KD91037
3KD9103-7
Accessories for 3KD sizes...
Accessory for 3KD size 1/...
4001869473758
Siemens
Accessory for 3KD size 1/...
Side extension
1
1
1
CN
85365080
3KC96031
3KC96031
3KC9603-1
Accessories for 3KC3, 3KC...
Accessory for 3KC3, 3KC6 ...
4001869534558
Siemens
Accessory for 3KC3, 3KC6 ...
screwable
1
1
1
TN
85365007
3KC98032
3KC98032
3KC9803-2
Accessories for 3KC4, 3KC...
Accessory for 3KC4, 3KC8 ...
4001869534589
Siemens
Accessory for 3KC4, 3KC8 ...
screwable
1
1
1
TN
85365007
3KD91034
3KD91034
3KD9103-4
Accessories for 3KD size ...
Accessory for 3KD size 1/...
4001869526034
Siemens
Accessory for 3KD size 1/...
plug-in
1
1
1
CN
85365080
3RA69112A
3RA69112A
3RA6911-2A
Auxiliary switch, 2 NO, c...
Auxiliary switch 2 NO con...
4011209684331
Siemens
Auxiliary switch 2 NO con...
0
0
2
Screw/spring connection
Plug insert
1
1
1
DE
85365080
3RA69121A
3RA69121A
3RA6912-1A
Auxiliary switch, 2 NC, c...
Auxiliary switch 2 NC con...
4011209684294
Siemens
Auxiliary switch 2 NC con...
2
0
0
Screw connection
Plug insert
1
1
1
DE
85365080
3RA69122A
3RA69122A
3RA6912-2A
Auxiliary switch, 2 NC, c...
Auxiliary switch 2 NC con...
4011209684362
Siemens
Auxiliary switch 2 NC con...
2
0
0
Screw/spring connection
Plug insert
1
1
1
DE
85365080
3RA69131A
3RA69131A
3RA6913-1A
Auxiliary switch, 1 NC, 1...
Auxiliary switch 1 NC con...
4011209684324
Siemens
Auxiliary switch 1 NC con...
1
0
1
Screw connection
Plug insert
1
1
1
DE
85365080
3RA69132A
3RA69132A
3RA6913-2A
Auxiliary switch, 1 NC, 1...
Auxiliary switch 1 NC con...
4011209684386
Siemens
Auxiliary switch 1 NC con...
1
0
1
Screw/spring connection
Plug insert
1
1
1
DE
85365080
3RA69111A
3RA69111A
3RA6911-1A
Auxiliary switch, 2 NO, c...
Auxiliary switch 2 NO con...
4011209684263
Siemens
Auxiliary switch 2 NO con...
0
0
2
Screw connection
Plug insert
1
1
1
DE
85365080
3RH29111FA40
3RH29111FA40
3RH2911-1FA40
Auxiliary switch 4 NO cur...
Auxiliary switch on the f...
4011209829398
Siemens
Auxiliary switch on the f...
6.0
3RH29
0
0
4
/ screw-type terminals /
Miscellaneous
1
1
1
CZ
85365080
3RH29111AA01
3RH29111AA01
3RH2911-1AA01
Auxiliary switch 1 NC, cu...
Auxiliary switch on the f...
4011209830035
Siemens
Auxiliary switch on the f...
6.0
3RH29
1
0
0
/ screw-type terminals /
Miscellaneous
1
1
1
CZ
85365080
3RH29111AA10
3RH29111AA10
3RH2911-1AA10
Auxiliary switch 1 NO, cu...
Auxiliary switch on the f...
4011209830028
Siemens
Auxiliary switch on the f...
6.0
3RH29
0
0
1
/ screw-type terminals /
Miscellaneous
1
1
1
CZ
85365080
3RH29111BA01
3RH29111BA01
3RH2911-1BA01
Auxiliary switch 1 NC, cu...
Auxiliary switch on the f...
4011209830059
Siemens
Auxiliary switch on the f...
6.0
3RH29
1
0
0
/ screw-type terminals /
Miscellaneous
1
1
1
CZ
85365080
3RH29111BA10
3RH29111BA10
3RH2911-1BA10
Auxiliary switch 1 NO, cu...
Auxiliary switch on the f...
4011209830042
Siemens
Auxiliary switch on the f...
6.0
3RH29
0
0
1
/ screw-type terminals /
Miscellaneous
1
1
1
CZ
85365080
3RH29111FA04
3RH29111FA04
3RH2911-1FA04
Auxiliary switch 4 NC cur...
Auxiliary switch on the f...
4011209829404
Siemens
Auxiliary switch on the f...
6.0
3RH29
4
0
0
/ screw-type terminals /
Miscellaneous
1
1
1
CZ
85365080
3RH29111FB11
3RH29111FB11
3RH2911-1FB11
Auxiliary switch 11U, 1 N...
Auxiliary switch 11 U, on...
4011209829428
Siemens
Auxiliary switch 11 U, on...
6.0
3RH29
0
0
0
/ screw-type terminals /
Miscellaneous
1
1
1
CZ
85365080
3RH29111FB22
3RH29111FB22
3RH2911-1FB22
Auxiliary switch 11U, 2 N...
Auxiliary switch 11 U, on...
4011209829435
Siemens
Auxiliary switch 11 U, on...
6.0
3RH29
1
0
1
/ screw-type terminals /
Miscellaneous
1
1
1
CZ
85365080
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表