您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ARI-Steam traps CONA DIN EN - Series 600, 610, 630, 640, 60A, 63A
ARI-Armaturen
Kondensatableiter
Powered by
CAD模型選擇
{ari_armaturen/kondensatableiter/cona_tab.prj},{NB=12630-1-DN 15/PN 16-R13-19241400001},{BESCHREIBUNG1=ARI-CONA S},{DRUCKSTUFE=PN 16},{WERKSTOFF=EN-JL1040},{ANSCHLUSS=flange},{NENNWEITE=DN 15},{REGLER=R13},{BESCHREIBUNG2=Ball float steam trap with inside strainer and flanges for drainage of water from compressed air and gas systems},{ARTIKELCODE=126300015G3},{PRODUKTKEY=19241400001},{NOTIZFIGUR=12630-1},{FORM=Straight through},{EINBAULAGE=vertical - Inlet from above},{DIFFDRUCKUCKISO=13bar(ü)},{PRODUKTBEREICH=Steam traps},{PRODUKTBR=630},{DATENBLATT=630001},{CADKEY=c000007435},{PPATH=cona_s/cona_s_assemblys/br630-1_vertikal_zulauf_oben_neu_tpl.prj},{DN=15.000},{PN=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESCHREIBUNG1
DESC1
ⁿ/ₐ
DRUCKSTUFE
PN
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
NENNWEITE
DN
ⁿ/ₐ
REGLER
Controller
ⁿ/ₐ
BESCHREIBUNG2
DESC2
ⁿ/ₐ
ARTIKELCODE
Article
ⁿ/ₐ
PRODUKTKEY
Productkey
ⁿ/ₐ
NOTIZFIGUR
Figure
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
EINBAULAGE
Position
ⁿ/ₐ
DIFFDRUCKUCKISO
Differential pressure ISO
ⁿ/ₐ
PRODUKTBEREICH
Product range
ⁿ/ₐ
PRODUKTBR
Series
ⁿ/ₐ
CADKEY
ⁿ/ₐ
12600-5-DN 15/PN 16-R13-1...
ARI-CONA B
PN 16
EN-JL1040
union with butt weld end
DN 15
R13
Bimetallic steam trap wit...
126000015G3
19101400001
12600-5
Straight through
any position (except cove...
13bar(ü)
Steam traps
600
c000001820
12600-5-DN 20/PN 16-R13-1...
ARI-CONA B
PN 16
EN-JL1040
union with butt weld end
DN 20
R13
Bimetallic steam trap wit...
126000020G3
19101500001
12600-5
Straight through
any position (except cove...
13bar(ü)
Steam traps
600
c000001821
12600-1-DN 25/PN 16-R13-1...
ARI-CONA B
PN 16
EN-JL1040
flange
DN 25
R13
Bimetallic steam trap wit...
12600002511061
19101600001
12600-1
Straight through
any position (except cove...
13bar(ü)
Steam traps
600
c000001857
12600-1-DN 50/PN 16-R13-1...
ARI-CONA B
PN 16
EN-JL1040
flange
DN 50
R13
Bimetallic steam trap wit...
12600005011061
19101900001
12600-1
Straight through
any position (except cove...
13bar(ü)
Steam traps
600
c000001858
45600-1-DN 15/PN 40-R13-1...
ARI-CONA B
PN 40
1.0460
flange
DN 15
R13
Bimetallic steam trap wit...
45600001514061
19101400036
45600-1
Straight through
any position (except cove...
13bar(ü)
Steam traps
600
c000001812
45600-1-DN 15/PN 40-R22-1...
ARI-CONA B
PN 40
1.0460
flange
DN 15
R22
Bimetallic steam trap wit...
45600001514062
19101400035
45600-1
Straight through
any position (except cove...
22bar(ü)
Steam traps
600
c000001812
45600-1-DN 15/PN 40-R32-1...
ARI-CONA B
PN 40
1.0460
flange
DN 15
R32
Bimetallic steam trap wit...
45600001514063
19101400002
45600-1
Straight through
any position (except cove...
32bar(ü)
Steam traps
600
c000001812
45600-2-Rp/BSP 1/2/PN 40-...
ARI-CONA B
PN 40
1.0460
screwed socket
Rp/BSP 1/2
R13
Bimetallic steam trap wit...
45600001524061
19101400037
45600-2
Straight through
any position (except cove...
13bar(ü)
Steam traps
600
c000001814
45600-2-Rp/BSP 1/2/PN 40-...
ARI-CONA B
PN 40
1.0460
screwed socket
Rp/BSP 1/2
R32
Bimetallic steam trap wit...
456000015G3
19101400003
45600-2
Straight through
any position (except cove...
32bar(ü)
Steam traps
600
c000001814
45600-2-Rp/BSP 1/2/PN 40-...
ARI-CONA B
PN 40
1.0460
screwed socket
Rp/BSP 1/2
R22
Bimetallic steam trap wit...
456000015G3
19101400068
45600-2
Straight through
any position (except cove...
22bar(ü)
Steam traps
600
c000001814
45600-1-DN 20/PN 40-R13-1...
ARI-CONA B
PN 40
1.0460
flange
DN 20
R13
Bimetallic steam trap wit...
45600002014061
19101500027
45600-1
Straight through
any position (except cove...
13bar(ü)
Steam traps
600
c000000946
45600-1-DN 20/PN 40-R22-1...
ARI-CONA B
PN 40
1.0460
flange
DN 20
R22
Bimetallic steam trap wit...
45600002014062
19101500026
45600-1
Straight through
any position (except cove...
22bar(ü)
Steam traps
600
c000000946
45600-1-DN 20/PN 40-R32-1...
ARI-CONA B
PN 40
1.0460
flange
DN 20
R32
Bimetallic steam trap wit...
45600002014063
19101500002
45600-1
Straight through
any position (except cove...
32bar(ü)
Steam traps
600
c000000946
45600-2-Rp/BSP 3/4/PN 40-...
ARI-CONA B
PN 40
1.0460
screwed socket
Rp/BSP 3/4
R32
Bimetallic steam trap wit...
456000020G3
19101500003
45600-2
Straight through
any position (except cove...
32bar(ü)
Steam traps
600
c000001815
45600-2-Rp/BSP 3/4/PN 40-...
ARI-CONA B
PN 40
1.0460
screwed socket
Rp/BSP 3/4
R22
Bimetallic steam trap wit...
456000020G3
19101500049
45600-2
Straight through
any position (except cove...
22bar(ü)
Steam traps
600
c000001815
45600-2-Rp/BSP 3/4/PN 40-...
ARI-CONA B
PN 40
1.0460
screwed socket
Rp/BSP 3/4
R13
Bimetallic steam trap wit...
456000020G3
19101500050
45600-2
Straight through
any position (except cove...
13bar(ü)
Steam traps
600
c000001815
45600-1-DN 25/PN 40-R13-1...
ARI-CONA B
PN 40
1.0460
flange
DN 25
R13
Bimetallic steam trap wit...
45600002514061
19101600036
45600-1
Straight through
any position (except cove...
13bar(ü)
Steam traps
600
c000001813
45600-1-DN 25/PN 40-R22-1...
ARI-CONA B
PN 40
1.0460
flange
DN 25
R22
Bimetallic steam trap wit...
45600002514062
19101600035
45600-1
Straight through
any position (except cove...
22bar(ü)
Steam traps
600
c000001813
45600-1-DN 25/PN 40-R32-1...
ARI-CONA B
PN 40
1.0460
flange
DN 25
R32
Bimetallic steam trap wit...
45600002514063
19101600002
45600-1
Straight through
any position (except cove...
32bar(ü)
Steam traps
600
c000001813
45600-2-Rp/BSP 1/PN 40-R3...
ARI-CONA B
PN 40
1.0460
screwed socket
Rp/BSP 1
R32
Bimetallic steam trap wit...
456000025G3
19101600003
45600-2
Straight through
any position (except cove...
32bar(ü)
Steam traps
600
c000001816
45600-2-Rp/BSP 1/PN 40-R2...
ARI-CONA B
PN 40
1.0460
screwed socket
Rp/BSP 1
R22
Bimetallic steam trap wit...
456000025G3
19101600066
45600-2
Straight through
any position (except cove...
22bar(ü)
Steam traps
600
c000001816
45600-2-Rp/BSP 1/PN 40-R1...
ARI-CONA B
PN 40
1.0460
screwed socket
Rp/BSP 1
R13
Bimetallic steam trap wit...
456000025G3
19101600067
45600-2
Straight through
any position (except cove...
13bar(ü)
Steam traps
600
c000001816
45600-1-DN 40/PN 40-R13-1...
ARI-CONA B
PN 40
1.0460
flange
DN 40
R13
Bimetallic steam trap wit...
45600004014061
19101800017
45600-1
Straight through
any position (except cove...
13bar(ü)
Steam traps
600
c000001859
45600-1-DN 40/PN 40-R22-1...
ARI-CONA B
PN 40
1.0460
flange
DN 40
R22
Bimetallic steam trap wit...
45600004014062
19101800016
45600-1
Straight through
any position (except cove...
22bar(ü)
Steam traps
600
c000001859
45600-1-DN 40/PN 40-R32-1...
ARI-CONA B
PN 40
1.0460
flange
DN 40
R32
Bimetallic steam trap wit...
45600004014063
19101800001
45600-1
Straight through
any position (except cove...
32bar(ü)
Steam traps
600
c000001859
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表