您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Tandem DT
NSK Rolling Bearing
Rolling Bearings
Angular Contact Ball Bearings
Single/Matched Mountings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/angular_contact_bb/single_matched_mounting/tandem_dt_asmtab.prj},{NB=NSK_7214BDT},{IDNR=},{STAN=Standard},{ORDER=7214BDT},{SD=70},{D=125},{B=24},{R=1.5},{R1=1.00},{DI1=90.0},{DI2=90.0},{SDE1=105.0},{SDE2=115.7},{CR1=112000},{COR1=116000},{CR2=11500},{COR2=11800},{FO=0.0},{LG=3200},{LO=4500},{A=0.0},{DA1=79.0},{DA2=116.0},{RA=1.5},{PPATH=tandem_dt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
R1
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
FO
Factors
ⁿ/ₐ
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Oil
[rpm]
A
Eff. Load center
[mm]
DA1
Abutment and Fillet Dimensions min.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
7900A5DT
Standard
7900A5DT
10
22
6
0.3
0.15
4700
2900
475
296
0.0
32000
43000
0.0
12.5
19.5
0.3
7900CDT
Standard
7900CDT
10
22
6
0.3
0.15
4900
3050
500
310
14.1
38000
53000
0.0
12.5
19.5
0.3
7000ADT
Standard
7000ADT
10
26
8
0.3
0.15
8750
5200
890
530
0.0
24000
34000
0.0
12.5
23.5
0.3
7000CDT
Standard
7000CDT
10
26
8
0.3
0.15
8650
5000
880
510
12.6
36000
50000
0.0
12.5
23.5
0.3
7200ADT
Standard
7200ADT
10
30
9
0.6
0.30
8800
5400
900
555
0.0
22000
30000
0.0
15.0
25.0
0.6
7200BDT
Standard
7200BDT
10
30
9
0.6
0.30
8100
5000
825
510
0.0
16000
22000
0.0
15.0
25.0
0.6
7200CDT
Standard
7200CDT
10
30
9
0.6
0.30
8800
5200
895
530
13.2
32000
45000
0.0
15.0
25.0
0.6
7300ADT
Standard
7300ADT
10
35
11
0.6
0.30
15100
8600
1540
880
0.0
16000
22000
0.0
15.0
30.0
0.6
7300BDT
Standard
7300BDT
10
35
11
0.6
0.30
14200
8100
1450
825
0.0
14000
20000
0.0
15.0
30.0
0.6
7901A5DT
Standard
7901A5DT
12
24
6
0.3
0.15
5200
3550
530
360
0.0
30000
43000
0.0
14.5
21.5
0.3
7901CDT
Standard
7901CDT
12
24
6
0.3
0.15
5450
3700
555
380
14.7
36000
50000
0.0
14.5
21.5
0.3
7001ADT
Standard
7001ADT
12
28
8
0.3
0.15
9400
5950
955
610
0.0
22000
30000
0.0
14.5
25.5
0.3
7001CDT
Standard
7001CDT
12
28
8
0.3
0.15
9400
5800
960
590
13.2
32000
45000
0.0
14.5
25.5
0.3
7201ADT
Standard
7201ADT
12
32
10
0.6
0.30
13000
8050
1330
820
0.0
20000
28000
0.0
17.0
27.0
0.6
7201BDT
Standard
7201BDT
12
32
10
0.6
0.30
12100
7500
1230
765
0.0
15000
20000
0.0
17.0
27.0
0.6
7201CDT
Standard
7201CDT
12
32
10
0.6
0.30
12800
7700
1310
785
12.5
30000
40000
0.0
17.0
27.0
0.6
7301ADT
Standard
7301ADT
12
37
12
1.0
0.60
15400
9000
1570
915
0.0
15000
20000
0.0
18.0
31.0
1.0
7301BDT
Standard
7301BDT
12
37
12
1.0
0.60
14400
8400
1460
855
0.0
13000
18000
0.0
18.0
31.0
1.0
7902A5DT
Standard
7902A5DT
15
28
7
0.3
0.15
7400
5050
755
515
0.0
26000
34000
0.0
17.5
25.5
0.3
7902CDT
Standard
7902CDT
15
28
7
0.3
0.15
7750
5300
790
540
14.5
30000
43000
0.0
17.5
25.5
0.3
7002ADT
Standard
7002ADT
15
32
9
0.3
0.15
9950
6850
1010
700
0.0
19000
26000
0.0
17.5
29.5
0.3
7002CDT
Standard
7002CDT
15
32
9
0.3
0.15
10100
6750
1030
690
14.1
28000
38000
0.0
17.5
29.5
0.3
7202ADT
Standard
7202ADT
15
35
11
0.6
0.30
14000
9300
1430
950
0.0
18000
24000
0.0
20.0
30.0
0.6
7202BDT
Standard
7202BDT
15
35
11
0.6
0.30
12900
8600
1310
875
0.0
13000
18000
0.0
20.0
30.0
0.6
7202CDT
Standard
7202CDT
15
35
11
0.6
0.30
14100
9050
1440
925
13.2
26000
36000
0.0
20.0
30.0
0.6
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表