您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Seal Ring BS4825
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_seal_ring_bs4825.prj},{NB=9611991404},{IDNR=9611991404},{NAME=SEAL RING 38-PTFE},{DESC=ISO 2037 / BS4825},{SHAPE=Seal Ring},{STANDARD=},{MATERIAL=PTFE},{SURFACE=no spec},{A1=2.7},{A11=1.4},{A2=2.1},{A22=1.05},{A3=4.5},{A4=1.7},{A44=0.85},{A5=6.2},{OD1=43.5},{OD11=43.5},{OD2=50.5},{OD3=52.7},{ID1=35.6},{ANG1=90},{ANG2=90},{R1=1.2},{R2=1.2},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A5
Height
[mm]
OD3
Diameter
[mm]
ID1
Diameter
[mm]
9611990765
9611990765
SEAL RING 25-NBR
ISO 2037 / BS4825
Seal Ring
NBR
no spec
6.4
52.7
22.8
9611990766
9611990766
SEAL RING 38-NBR
ISO 2037 / BS4825
Seal Ring
NBR
no spec
6.4
52.7
35.8
9611990767
9611990767
SEAL RING 51-NBR
ISO 2037 / BS4825
Seal Ring
NBR
no spec
6.4
66.2
48.8
9611990768
9611990768
SEAL RING 63.5-NBR
ISO 2037 / BS4825
Seal Ring
NBR
no spec
6.4
79.7
60.5
9611990769
9611990769
SEAL RING 76.1-NBR
ISO 2037 / BS4825
Seal Ring
NBR
no spec
6.4
93.2
73.1
9611990770
9611990770
SEAL RING 101.6-NBR
ISO 2037 / BS4825
Seal Ring
NBR
no spec
6.4
121.2
97.8
9611991354
9611991354
SEAL RING 114.3-NBR
ISO 2037 / BS4825
Seal Ring
NBR
no spec
6.4
132.2
110.5
9611991355
9611991355
SEAL RING 139.7-NBR
ISO 2037 / BS4825
Seal Ring
NBR
no spec
6.4
157.2
135.9
9611991356
9611991356
SEAL RING 168.3-NBR
ISO 2037 / BS4825
Seal Ring
NBR
no spec
6.4
185.2
163.3
9611991357
9611991357
SEAL RING 219.1-NBR
ISO 2037 / BS4825
Seal Ring
NBR
no spec
6.4
235.7
214.1
9611991358
9611991358
SEAL RING 25-EPDM
ISO 2037 / BS4825
Seal Ring
EPDM
no spec
6.4
52.7
22.8
9611991359
9611991359
SEAL RING 38-EPDM
ISO 2037 / BS4825
Seal Ring
EPDM
no spec
6.4
52.7
35.8
9611991360
9611991360
SEAL RING 51-EPDM
ISO 2037 / BS4825
Seal Ring
EPDM
no spec
6.4
66.2
48.8
9611991361
9611991361
SEAL RING 63.5-EPDM
ISO 2037 / BS4825
Seal Ring
EPDM
no spec
6.4
79.7
60.5
9611991362
9611991362
SEAL RING 76.1-EPDM
ISO 2037 / BS4825
Seal Ring
EPDM
no spec
6.4
93.2
73.1
9611991363
9611991363
SEAL RING 101.6-EPDM
ISO 2037 / BS4825
Seal Ring
EPDM
no spec
6.4
121.2
97.8
9611991364
9611991364
SEAL RING 114.3-EPDM
ISO 2037 / BS4825
Seal Ring
EPDM
no spec
6.4
132.2
110.5
9611991365
9611991365
SEAL RING 139.7-EPDM
ISO 2037 / BS4825
Seal Ring
EPDM
no spec
6.4
157.2
135.9
9611991366
9611991366
SEAL RING 168.3-EPDM
ISO 2037 / BS4825
Seal Ring
EPDM
no spec
6.4
185.2
163.3
9611991367
9611991367
SEAL RING 219.1-EPDM
ISO 2037 / BS4825
Seal Ring
EPDM
no spec
6.4
235.7
214.1
9611991403
9611991403
SEAL RING 25-PTFE
ISO 2037 / BS4825
Seal Ring
PTFE
no spec
6.2
52.7
22.6
9611991404
9611991404
SEAL RING 38-PTFE
ISO 2037 / BS4825
Seal Ring
PTFE
no spec
6.2
52.7
35.6
9611991405
9611991405
SEAL RING 51-PTFE
ISO 2037 / BS4825
Seal Ring
PTFE
no spec
6.2
66.2
48.6
9611991406
9611991406
SEAL RING 63.5-PTFE
ISO 2037 / BS4825
Seal Ring
PTFE
no spec
6.2
79.7
60.3
9611991407
9611991407
SEAL RING 76.1-PTFE
ISO 2037 / BS4825
Seal Ring
PTFE
no spec
6.2
93.2
72.9
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表