您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-2 Actuator DN100 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-2
Pneumatic
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_2/actuator/butterfly_lkb2_act_d10_asmtab.prj},{NB=9612628606},{IDNR=9612628606},{PRODUCT=LKB-2 DIN Welding ends NW100 Q 316L LKLA-T 085 NC},{IDNR1=9612075014},{IDNR2=9612374906},{IDNR3=9612285301},{INFO=data sheet},{CAS1VIS=LKB-2},{CAS2VIS=DIN},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=NW100},{CAS6VIS=Q},{CAS7VIS=316L},{CAS8VIS=LKLA-T},{CAS9VIS=85},{CAS10VIS=indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Actuator
ⁿ/ₐ
IDNR3
Bracket
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628287
9612628287
LKB-2 DIN Male/Weld NW100...
9612075121
9612271306
9612285301
LKB-2
DIN
Male
Weld
NW100
EPDM
304
LKLA
133
indication
9612628288
9612628288
LKB-2 DIN Male/Weld NW100...
9612075121
9611416306
9611416480
LKB-2
DIN
Male
Weld
NW100
EPDM
304
LKLA
85
indication
9612628302
9612628302
LKB-2 DIN Male/Weld NW100...
9612075107
9612271306
9612285301
LKB-2
DIN
Male
Weld
NW100
Q
304
LKLA
133
indication
9612628303
9612628303
LKB-2 DIN Male/Weld NW100...
9612075107
9611416306
9611416480
LKB-2
DIN
Male
Weld
NW100
Q
304
LKLA
85
indication
9612628309
9612628309
LKB-2 DIN Male/Weld NW100...
9612075114
9612271306
9612285301
LKB-2
DIN
Male
Weld
NW100
Q
316L
LKLA
133
indication
9612628310
9612628310
LKB-2 DIN Male/Weld NW100...
9612075114
9611416306
9611416480
LKB-2
DIN
Male
Weld
NW100
Q
316L
LKLA
85
indication
9612628351
9612628351
LKB-2 DIN Welding ends NW...
9612075021
9612271306
9612285301
LKB-2
DIN
Welding
Welding
NW100
EPDM
304
LKLA
133
indication
9612628352
9612628352
LKB-2 DIN Welding ends NW...
9612075021
9611416306
9611416480
LKB-2
DIN
Welding
Welding
NW100
EPDM
304
LKLA
85
indication
9612628365
9612628365
LKB-2 DIN Welding ends NW...
9612075028
9612271306
9612285301
LKB-2
DIN
Welding
Welding
NW100
EPDM
316L
LKLA
133
indication
9612628366
9612628366
LKB-2 DIN Welding ends NW...
9612075028
9611416306
9611416480
LKB-2
DIN
Welding
Welding
NW100
EPDM
316L
LKLA
85
indication
9612628379
9612628379
LKB-2 DIN Welding ends NW...
9612075007
9612271306
9612285301
LKB-2
DIN
Welding
Welding
NW100
Q
304
LKLA
133
indication
9612628380
9612628380
LKB-2 DIN Welding ends NW...
9612075007
9611416306
9611416480
LKB-2
DIN
Welding
Welding
NW100
Q
304
LKLA
85
indication
9612628393
9612628393
LKB-2 DIN Welding ends NW...
9612075014
9612271306
9612285301
LKB-2
DIN
Welding
Welding
NW100
Q
316L
LKLA
133
indication
9612628394
9612628394
LKB-2 DIN Welding ends NW...
9612075014
9611416306
9611416480
LKB-2
DIN
Welding
Welding
NW100
Q
316L
LKLA
85
indication
9612628434
9612628434
LKB-2 DIN Male/Male NW100...
9612075221
9612271306
9612285301
LKB-2
DIN
Male
Male
NW100
EPDM
304
LKLA
133
indication
9612628435
9612628435
LKB-2 DIN Male/Male NW100...
9612075221
9611416306
9611416480
LKB-2
DIN
Male
Male
NW100
EPDM
304
LKLA
85
indication
9612628436
9612628436
LKB-2 DIN Male/Male NW100...
9612075228
9612271306
9612285301
LKB-2
DIN
Male
Male
NW100
EPDM
316L
LKLA
133
indication
9612628437
9612628437
LKB-2 DIN Male/Male NW100...
9612075228
9611416306
9611416480
LKB-2
DIN
Male
Male
NW100
EPDM
316L
LKLA
85
indication
9612628499
9612628499
LKB-2 DIN Male/Weld NW100...
9612075121
9612374906
9612285301
LKB-2
DIN
Male
Weld
NW100
EPDM
304
LKLA-T
133
indication
9612628501
9612628501
LKB-2 DIN Male/Weld NW100...
9612075121
9612194007
9611416480
LKB-2
DIN
Male
Weld
NW100
EPDM
304
LKLA-T
85
indication
9612628508
9612628508
LKB-2 DIN Male/Weld NW100...
9612075128
9612194007
9611416480
LKB-2
DIN
Male
Weld
NW100
EPDM
316L
LKLA-T
133
indication
9612628514
9612628514
LKB-2 DIN Male/Weld NW100...
9612075107
9612374906
9612285301
LKB-2
DIN
Male
Weld
NW100
Q
304
LKLA-T
85
indication
9612628515
9612628515
LKB-2 DIN Male/Weld NW100...
9612075107
9612194007
9611416480
LKB-2
DIN
Male
Weld
NW100
Q
304
LKLA-T
133
indication
9612628521
9612628521
LKB-2 DIN Male/Weld NW100...
9612075114
9612374906
9612285301
LKB-2
DIN
Male
Weld
NW100
Q
316L
LKLA-T
85
indication
9612628522
9612628522
LKB-2 DIN Male/Weld NW100...
9612075114
9612194007
9611416480
LKB-2
DIN
Male
Weld
NW100
Q
316L
LKLA-T
133
indication
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表