您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB Actuator 3-Inch - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB
Pneumatic
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb/actuator/butterfly_lkb_act_h30_asmtab.prj},{NB=9612628548},{IDNR=9612628548},{PRODUCT=LKB SMS Male/Weld 76,1 Q 316L LKLA-T 085 NC},{IDNR1=9611442441},{IDNR2=9612194003},{IDNR3=9611416480},{INFO=data sheet},{CAS1VIS=LKB},{CAS2VIS=SMS},{CAS3VIS=Male},{CAS4VIS=Weld},{CAS5VIS=76,1},{CAS6VIS=Q},{CAS7VIS=316L},{CAS8VIS=LKLA-T},{CAS9VIS=085},{CAS10VIS=indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Actuator
ⁿ/ₐ
IDNR3
Bracket
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628315
9612628315
LKB SMS Male/Weld 76,1 EP...
9611444861
9611416302
9611416480
LKB
SMS
Male
Weld
76,1
EPDM
304
LKLA
085
indication
9612628322
9612628322
LKB SMS Male/Weld 76,1 EP...
9611445101
9611416302
9611416480
LKB
SMS
Male
Weld
76,1
EPDM
316L
LKLA
085
indication
9612628329
9612628329
LKB SMS Male/Weld 76,1 Q ...
9611440231
9611416302
9611416480
LKB
SMS
Male
Weld
76,1
Q
304
LKLA
085
indication
9612628336
9612628336
LKB SMS Male/Weld 76,1 Q ...
9611442441
9611416302
9611416480
LKB
SMS
Male
Weld
76,1
Q
316L
LKLA
085
indication
9612628343
9612628343
LKB ISO Welding ends 76,1...
9611444540
9611416302
9611416480
LKB
ISO
Welding
Welding
76,1
EPDM
304
LKLA
085
indication
9612628357
9612628357
LKB ISO Welding ends 76,1...
9611444541
9611416302
9611416480
LKB
ISO
Welding
Welding
76,1
EPDM
316L
LKLA
085
indication
9612628385
9612628385
LKB ISO Welding ends 76,1...
9611442241
9611416302
9611416480
LKB
ISO
Welding
Welding
76,1
Q
316L
LKLA
085
indication
9612628404
9612628404
LKB ISO Clamp ends 76,1 E...
9611444945
9611416302
9611416480
LKB
ISO
Clamp
Clamp
76,1
EPDM
304
LKLA
085
indication
9612628405
9612628405
LKB ISO Clamp ends 76,1 E...
9611445195
9611416302
9611416480
LKB
ISO
Clamp
Clamp
76,1
EPDM
316L
LKLA
085
indication
9612628418
9612628418
LKB ISO Clamp ends 76,1 Q...
9611440135
9611416302
9611416480
LKB
ISO
Clamp
Clamp
76,1
Q
304
LKLA
085
indication
9612628419
9612628419
LKB ISO Clamp ends 76,1 Q...
9611442515
9611416302
9611416480
LKB
ISO
Clamp
Clamp
76,1
Q
316L
LKLA
085
indication
9612628527
9612628527
LKB SMS Male/Weld 76,1 EP...
9611444861
9612194003
9611416480
LKB
SMS
Male
Weld
76,1
EPDM
304
LKLA-T
085
indication
9612628534
9612628534
LKB SMS Male/Weld 76,1 EP...
9611445101
9612194003
9611416480
LKB
SMS
Male
Weld
76,1
EPDM
316L
LKLA-T
085
indication
9612628541
9612628541
LKB SMS Male/Weld 76,1 Q ...
9611440231
9612194003
9611416480
LKB
SMS
Male
Weld
76,1
Q
304
LKLA-T
085
indication
9612628548
9612628548
LKB SMS Male/Weld 76,1 Q ...
9611442441
9612194003
9611416480
LKB
SMS
Male
Weld
76,1
Q
316L
LKLA-T
085
indication
9612628555
9612628555
LKB ISO Welding ends 76,1...
9611444540
9612194003
9611416480
LKB
ISO
Welding
Welding
76,1
EPDM
304
LKLA-T
085
indication
9612628569
9612628569
LKB ISO Welding ends 76,1...
9611444541
9612194003
9611416480
LKB
ISO
Welding
Welding
76,1
EPDM
316L
LKLA-T
085
indication
9612628583
9612628583
LKB ISO Welding ends 76,1...
9611440280
9612194003
9611416480
LKB
ISO
Welding
Welding
76,1
Q
304
LKLA-T
085
indication
9612628597
9612628597
LKB ISO Welding ends 76,1...
9611442241
9612194003
9611416480
LKB
ISO
Welding
Welding
76,1
Q
316L
LKLA-T
085
indication
9612628616
9612628616
LKB ISO Clamp ends 76,1 E...
9611444945
9612194003
9611416480
LKB
ISO
Clamp
Clamp
76,1
EPDM
304
LKLA-T
085
indication
9612628617
9612628617
LKB ISO Clamp ends 76,1 E...
9611445195
9612194003
9611416480
LKB
ISO
Clamp
Clamp
76,1
EPDM
316L
LKLA-T
085
indication
9612628630
9612628630
LKB ISO Clamp ends 76,1 Q...
9611440135
9612194003
9611416480
LKB
ISO
Clamp
Clamp
76,1
Q
304
LKLA-T
085
indication
9612628631
9612628631
LKB ISO Clamp ends 76,1 Q...
9611442515
9612194003
9611416480
LKB
ISO
Clamp
Clamp
76,1
Q
316L
LKLA-T
085
indication
9612628711
9612628711
LKB ISO Welding ends 76,1...
9611444541
9611416305
9611416480
LKB
ISO
Welding
Welding
76,1
EPDM
316L
LKLA
085
indication
9613403877
9613403877
LKB ISO Welding ends 76 H...
9612650210
9612194006
9611416480
LKB
ISO
Welding
Welding
76,1
HNBR
316L
LKLA-T
085
indication
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LKB Actuator 4-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB Actuator 2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB Actuator 2 1/2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB Actuator 1 1/2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB Actuator 1-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB Actuator DN150 - Butterfly Valve
Alfa Laval
25.01.2021
Unique SSV Change Over 3-Inch - Seat Valves
Alfa Laval
27.09.2023
LKB Manual 2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB Manual 3-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Unique SSV Change Over 2 1/2-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique SSV Shut-off 3-Inch - Seat Valves
Alfa Laval
27.09.2023
96134198xx - ThinkTop Basic Digital
Alfa Laval
15.05.2020
LKB Manual 1-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB Unique Control 1-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表