피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DV-ST 2-way ASME BPE - Unique Diaphragm Valves
Alfa Laval
Valves
Diaphragm Valves
Unique DV-ST UltraPure
ASME BPE
Powered by
CAD모델 선택
{alfalaval/valves/diaphragm/unique_dv_st/asme_bpe/dv_st_asme_bpe_2_way.prj},{NB=9615033871},{IDNR=9615033871},{PRODUCT=VALVE DV-ST UP 2-W DN40,1 1/2 Inch FGD PNEU NC SS/SS W-CL RA0.5 SF1 PTFE/EPDM ASME BPE QDOC},{BODYTYPE=2-way},{TUBESTANDARD=ASME BPE},{BODYMATERIAL=Forged},{PORTSIZE=DN-40},{OUTLETPORT=None},{MAINPORTSIZE=None},{CONNECTION=Welding ends/Clamp},{DIAPHRAGMCON=Bayonet},{DIAPMATERIAL=PTFE/EPDM},{ACTUATION=Pneumatic actuator},{ACTFUNCTION=Normally closed},{ACTHP=Yes},{ACTMATERIAL=SS/SS},{SEATSIZE=DN-40},{SURFACEFINISH=Ra 0,5 (SF1)},{CUSTOMDOC=Q-doc certificate},{DRYWEIGHT=12.719},{REPLACEDBY=STILL ACTIVE},{PPATH=../../../dv_st_diaphragm_new_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Item number
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
BODYTYPE
Body type
ⁿ/ₐ
TUBESTANDARD
Tube standard
ⁿ/ₐ
BODYMATERIAL
Material type
ⁿ/ₐ
PORTSIZE
Port size
ⁿ/ₐ
CONNECTION
Connection type
ⁿ/ₐ
DIAPHRAGMCON
Diaphragm holder type
ⁿ/ₐ
DIAPMATERIAL
Diaphragm material
ⁿ/ₐ
ACTUATION
Actuation
ⁿ/ₐ
ACTFUNCTION
Actuator function
ⁿ/ₐ
ACTHP
High power actuation (Yes/No)
ⁿ/ₐ
ACTMATERIAL
Actuator material
ⁿ/ₐ
SEATSIZE
Seat size
ⁿ/ₐ
SURFACEFINISH
Surface finish
ⁿ/ₐ
CUSTOMDOC
Custom documentation
ⁿ/ₐ
DRYWEIGHT
Weight
[kg]
REPLACEDBY
Replaced by
ⁿ/ₐ
9615037332
9615037332
VALVE DV-ST UP 2-W DN20,3...
2-way
ASME BPE
Cast
DN-20
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0.4 (SF4)
Q-doc certificate
1.321
STILL ACTIVE
9615037216
9615037216
VALVE DV-ST UP 2-W DN25,1...
2-way
ASME BPE
Cast
DN-25
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
2.864
STILL ACTIVE
9615033743
9615033743
VALVE DV-ST UP 2-W DN15,1...
2-way
ASME BPE
Forged
DN-15
Clamp
Bayonet
TFM/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
1.051
STILL ACTIVE
9615035164
9615035164
VALVE DV-ST UP 2-W DN8,1/...
2-way
ASME BPE
Forged
DN-8
Clamp -short
Button
EPDM
Manual handle
Normally closed
No
C/SS
DN-8
Ra 0,5 (SF1)
Q-doc certificate
0.267
STILL ACTIVE
9615033552
9615033552
VALVE DV-ST UP 2-W DN50,2...
2-way
ASME BPE
Forged
DN-50
Welding ends
Thread
EPDM
Pneumatic actuator
Normally open
Yes
SS/SS
DN-50
Ra 0,5 (SF1)
Q-doc certificate
9.000
STILL ACTIVE
9615037911
9615037911
VALVE DV-ST UP 2-W DN50,2...
2-way
ASME BPE
Cast
DN-50
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally open
No
SS/SS
DN-40
Ra 0,4 (SF4)
Q-doc certificate
3.965
STILL ACTIVE
9615036638
9615036638
VALVE DV-ST UP 2-W DN40,1...
2-way
ASME BPE
Forged
DN-40
Welding ends
Thread
EPDM
Manual handle
Normally open
No
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
3.477
STILL ACTIVE
9615037020
9615037020
VALVE DV-ST UP 2-W DN25,1...
2-way
ASME BPE
Cast
DN-25
Welding ends
Button
EPDM
Pneumatic actuator
Normally open
No
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
1.754
STILL ACTIVE
9615033044
9615033044
VALVE DV-ST UP 2-W DN50,2...
2-way
ASME BPE
Forged
DN-50
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-50
Ra 0,4 (SF4)
Q-doc certificate
14.558
STILL ACTIVE
9615037977
9615037977
VALVE DV-ST UP 2-W DN15,1...
2-way
ASME BPE
Forged
DN-15
Welding ends/Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate and Sur...
1.236
STILL ACTIVE
9615034663
9615034663
VALVE DV-ST UP 2-W DN15,1...
2-way
ASME BPE
Forged
DN-15
Clamp
Bayonet
PTFE/EPDM
Manual handle
Normally closed
No
C/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
0.900
STILL ACTIVE
9615037114
9615037114
VALVE DV-ST UP 2-W DN50,2...
2-way
ASME BPE
Cast
DN-50
Clamp
Thread
EPDM
Manual handle
Normally closed
No
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
3.157
STILL ACTIVE
9615038397
9615038397
VALVE DV-ST UP 2-W DN25,1...
2-way
ASME BPE
Forged
DN-25
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Air-to-Air
No
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
2.464
STILL ACTIVE
9615032456
9615032456
VALVE DV-ST UP 2-W DN25,1...
2-way
ASME BPE
Forged
DN-25
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,4 (SF4)
Q-doc certificate and Sur...
3.446
STILL ACTIVE
9615038213
9615038213
VALVE DV-ST UP 2-W DN80,3...
2-way
ASME BPE
Cast
DN-80
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally open
No
SS/SS
DN-65
Ra 0,5 (SF1)
Q-doc certificate
9.531
STILL ACTIVE
9615032299
9615032299
VALVE DV-ST UP 2-W DN40,1...
2-way
ASME BPE
Forged
DN-40
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate and Sur...
12.719
STILL ACTIVE
9615034060
9615034060
VALVE DV-ST UP 2-W DN20,3...
2-way
ASME BPE
Forged
DN-20
Clamp -short
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
3.101
STILL ACTIVE
9615037267
9615037267
VALVE DV-ST UP 2-W DN20,3...
2-way
ASME BPE
Cast
DN-20
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
1.025
STILL ACTIVE
9615038572
9615038572
VALVE DV-ST UP 2-W DN80,3...
2-way
ASME BPE
Forged
DN-80
Clamp -short
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-80
Ra 0,5 (SF1)
Q-doc certificate
21.113
STILL ACTIVE
9615037306
9615037306
VALVE DV-ST UP 2-W DN40,1...
2-way
ASME BPE
Cast
DN-40
Clamp
Thread
EPDM
Pneumatic actuator
Normally open
No
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate and Sur...
2.436
STILL ACTIVE
9615037142
9615037142
VALVE DV-ST UP 2-W DN80,3...
2-way
ASME BPE
Cast
DN-80
Clamp
Bayonet
TFM/EPDM
Manual handle
Normally closed
No
SS/SS
DN-65
Ra 0,4 (SF4)
Q-doc certificate
6.888
STILL ACTIVE
9615038237
9615038237
VALVE DV-ST UP 2-W DN8,1/...
2-way
ASME BPE
Cast
DN-8
Clamp
Button
EPDM
Manual handle
Normally closed
No
SS/SS
DN-8
Ra 0,4 (SF4)
Q-doc certificate
0.317
STILL ACTIVE
9615038126
9615038126
VALVE DV-ST UP 2-W DN50,2...
2-way
ASME BPE
Cast
DN-50
Welding ends
Thread
EPDM
Manual handle
Normally closed
No
SS/SS
DN-40
Ra 0,4 (SF4)
Q-doc certificate
3.065
STILL ACTIVE
9615037397
9615037397
VALVE DV-ST UP 2-W DN100,...
2-way
ASME BPE
Block
DN-100
Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-80
Ra 0,4 (SF4)
Q-doc certificate
19.748
STILL ACTIVE
9615035758
9615035758
VALVE DV-ST UP 2-W DN10,3...
2-way
ASME BPE
Forged
DN-10
Welding ends/Clamp
Button
TFM/EPDM
Manual handle
Normally closed
No
SS/SS
DN-8
Ra 0,5 (SF1)
Q-doc certificate
0.491
STILL ACTIVE
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성