目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7600BFS - Mounting kit
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Power Clamps, Compact Clamp
Powered by
CAD模型選擇
{amf/mesp/706_kraftsp/amf7600bfs_assmtab.prj},{NB=AMF556158},{BESTNR=556158},{GR=30},{FSK=12.9},{A=24},{M=M 16},{L=49.0},{SW=8},{GEW=348},{CTN=73181595},{EAN=4020772004583},{VERS508=1624},{PPATH=amf7600bfs_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
FSK
Strength class
ⁿ/ₐ
A
for T-Slot
[mm]
M
Thread
[mm]
L
[mm]
SW
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
562186
562186
22
12.9
12
M 10
29.0
6
61
73181595
4020772023034
yes
no
14.06.2023
yes
556576
556576
22
12.9
14
M 12
31.5
6
61
73181595
4020772007065
yes
no
14.06.2023
yes
556152
556152
30 / 32
12.9
14
M 12
34.0
8
70
73181595
4020772004514
yes
no
14.06.2023
yes
556153
556153
30 / 32
12.9
16
M 12
38.0
8
98
73181595
4020772004538
yes
no
14.06.2023
yes
556154
556154
30 / 32
12.9
18
M 12
38.0
8
125
73181595
4020772004545
yes
no
14.06.2023
yes
556155
556155
30
12.9
18
M 16
41.0
8
143
73181595
4020772004552
yes
no
14.06.2023
yes
556156
556156
30
12.9
20
M 16
45.0
8
208
73181595
4020772004569
yes
no
14.06.2023
yes
556157
556157
30
12.9
22
M 16
49.0
8
270
73181595
4020772004576
yes
no
14.06.2023
yes
556158
556158
30
12.9
24
M 16
49.0
8
348
73181595
4020772004583
yes
no
14.06.2023
yes
556159
556159
40 / 43
12.9
18
M 16
43.0
10
145
73181595
4020772004590
yes
no
14.06.2023
yes
556160
556160
40 / 43
12.9
20
M 16
47.0
10
195
73181595
4020772004613
yes
no
14.06.2023
yes
556161
556161
40 / 43
12.9
22
M 16
51.0
10
264
73181595
4020772004620
yes
no
14.06.2023
yes
556162
556162
40 / 43
12.9
24
M 16
51.0
10
350
73181595
4020772004637
yes
no
14.06.2023
yes
563658
563658
44
12.9
20
M18
49.0
12
235
73181595
4020772250263
yes
no
14.06.2023
yes
554298
554298
49
12.9
22
M 20
52.0
12
300
73181595
4020772002770
yes
no
14.06.2023
yes
554299
554299
49
12.9
24
M 20
55.0
12
390
73181595
4020772002787
yes
no
14.06.2023
yes
554300
554300
49
12.9
28
M 20
62.0
12
505
73181595
4020772002794
yes
no
14.06.2023
yes
564665
564665
60
12.9
28
M 24
64.0
12
550
73181595
4020772535117
yes
no
14.06.2023
yes
564681
564681
60
12.9
36
M 24
77.0
12
985
73181595
4020772535179
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表