L Ø 22
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series L
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/l/l_22.prj},{NB=L22-055(0)},{CODE=L22-055},{DH=22},{DD=14.7},{LO=55},{RG=27.46},{SX=0.0},{S1=8.8},{F1=237.3},{S2=13.2},{F2=356},{S3=15.4},{F3=415.9},{SN=17.6},{FN=474.6},{MAT=Cr-Si},{D=3.4},{DE=21.91},{D1=3.400},{RG1=27.460},{FN1=474.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
D
Cross wire section
[mm]
L22-025
L22-025
22
14.7
25
59.82
0.000
25.000
4
237.3
6
356
7.0
415.9
8
474.6
3.4
L22-030
L22-030
22
14.7
30
49.03
0.000
30.000
4.8
237.3
7.2
356
8.4
415.9
9.6
474.6
3.4
L22-035
L22-035
22
14.7
35
42.17
0.000
35.000
5.6
237.3
8.4
356
9.8
415.9
11.2
474.6
3.4
L22-040
L22-040
22
14.7
40
37.27
0.000
40.000
6.4
237.3
9.6
356
11.2
415.9
12.8
474.6
3.4
L22-045
L22-045
22
14.7
45
33.34
0.000
45.000
7.2
237.3
10.8
356
12.6
415.9
14.4
474.6
3.4
L22-050
L22-050
22
14.7
50
29.42
0.000
50.000
8
237.3
12
356
14.0
415.9
16
474.6
3.4
L22-055
L22-055
22
14.7
55
27.46
0.000
55.000
8.8
237.3
13.2
356
15.4
415.9
17.6
474.6
3.4
L22-060
L22-060
22
14.7
60
24.52
0.000
60.000
9.6
237.3
14.4
356
16.8
415.9
19.2
474.6
3.4
L22-065
L22-065
22
14.7
65
22.56
0.000
65.000
10.4
237.3
15.6
356
18.2
415.9
20.8
474.6
3.4
L22-070
L22-070
22
14.7
70
21.57
0.000
70.000
11.2
237.3
16.8
356
19.6
415.9
22.4
474.6
3.4
L22-075
L22-075
22
14.7
75
19.61
0.000
75.000
12
237.3
18
356
21.0
415.9
24
474.6
3.4
L22-080
L22-080
22
14.7
80
18.63
0.000
80.000
12.8
237.3
19.2
356
22.4
415.9
25.6
474.6
3.4
L22-090
L22-090
22
14.7
90
16.67
0.000
90.000
14.4
237.3
21.6
356
25.2
415.9
28.8
474.6
3.4
L22-100
L22-100
22
14.7
100
14.71
0.000
100.000
16
237.3
24
356
28.0
415.9
32
474.6
3.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表