目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Furniture Castors - Institutional
Tente
Institutional
Powered by
CAD模型選擇
{tente/200/220.prj},{NB=5925XGI075L51-10 DOM20},{MANUTYPEDESC=5925XGI075L51-10 DOM20},{WD=75},{PHOLE=MIN},{NOCUPEROU=1},{PRICEQUANTITY=1},{CHOLE=10},{QUANTITYMIN=1},{QUANTITYINT=1},{OFFSET=MIN},{SWI=174.0},{OVH=77.0},{LCAP=50},{LCAPSTATIC=100},{WEIGHT=0.15300},{CWI=53.0},{DD=20.0},{SWR=87.0},{PREVIEW=482309.png},{EAN=4031582342376},{SUPPLIERALTNO=4031582342376},{DESCSHORT=5925XGI075L51-10 DOM20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
SOP
Size of Plate
[mm]
PHC
Plate hole centres
[mm]
PHOLE
Plate hole
[mm]
CHOLE
Centre hole
[mm]
THSTEM
Threaded stem
[mm]
STEM
Metal stem with circlip
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
CWI
Castor width
[mm]
DD
Dome-diameter
[mm]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 5925UOI065L51-10 DO...
5925UOI065L51-10 DOM23 AL...
4031582311198
Swivel castor with wheel ...
65
7
10
154.0
68.0
50
100
- 10 / + 40
EN 12528
0.10100
46.0
23.0
77.0
D 75
Tente 5925UOI065L51 DOM27...
5925UOI065L51 DOM27 ALU
4031582335866
Swivel castor with wheel ...
65
7
10
154.0
68.0
50
100
- 10 / + 40
EN 12528
0.10800
46.0
27.0
77.0
D 75
Tente 5925UOI065L51-10 DO...
5925UOI065L51-10 DOM27
4031582335828
Swivel castor with wheel ...
65
7
10
154.0
68.0
50
100
- 10 / + 40
EN 12528
46.0
27.0
77.0
D 75
Tente 5525PJI050L51-8 chr...
5525PJI050L51-8 chrome
4031582335729
Swivel castor with wheel ...
50
10
8
124.0
56.0
40
80
- 10 / + 40
EN 12528
0.07100
54.0
62.0
A 87
Tente 5920UOI075L51-10 DO...
5920UOI075L51-10 DOM22
4031582310986
Swivel castor, housing ma...
75
10
10
120.0
76.0
80
160
- 10 / + 40
EN 12528
0.20000
64.0
22.0
60.0
D 75
Tente 5920UOI075L51-10 DO...
5920UOI075L51-10 DOM20
4031582310962
Swivel castor, housing ma...
75
8
10
124.0
77.0
50
100
- 10 / + 40
EN 12528
0.12200
53.0
20.0
62.0
D 75
Tente 5920UJI065L51-10 DO...
5920UJI065L51-10 DOM23
4031582310733
Swivel castor, housing ma...
65
7
10
106.0
68.0
50
100
- 10 / + 40
EN 12528
0.08900
42.0
23.0
53.0
A 87
Tente 5920UJI065L51-10 DO...
5920UJI065L51-10 DOM27
4031582335835
Swivel castor, housing ma...
65
7
10
106.0
68.0
50
100
- 10 / + 40
EN 12528
0.10072
42.0
27.0
53.0
A 87
Tente 5925UOI075L51-10 DO...
5925UOI075L51-10 DOM22
4031582311266
Swivel castor with wheel ...
75
10
10
160.0
76.0
80
160
- 10 / + 40
EN 12528
0.25000
64.0
22.0
80.0
D 75
Tente AA20POI050L51-8
AA20POI050L51-8
4031582317510
Swivel castor, housing ma...
50
7
8
98.0
54.0
40
80
- 10 / + 40
EN 12528
0.06000
55.0
49.0
D 65
Tente 5525UAI075L51-11
5525UAI075L51-11
4031582310665
Swivel castor with wheel ...
75
10
11
212.0
88.0
100
200
- 10 / + 40
EN 12528
0.31000
65.0
45.0
106.0
A 87
Tente A520POI042L51-8
A520POI042L51-8
4031582317251
Swivel castor, housing ma...
42
6
8
78.0
49.0
20
40
- 10 / + 40
EN 12528
0.05000
37.0
39.0
D 65
Tente A520POI050L51-8
A520POI050L51-8
4031582317305
Swivel castor, housing ma...
50
7
8
96.0
56.0
40
80
- 10 / + 40
EN 12528
0.05200
54.0
48.0
D 65
Tente 5925UOI075L51-10 DO...
5925UOI075L51-10 DOM20
4031582311242
Swivel castor with wheel ...
75
8
10
174.0
77.0
50
100
- 10 / + 40
EN 12528
0.12800
53.0
20.0
87.0
D 75
Tente 5920UAI075L51-10 DO...
5920UAI075L51-10 DOM22
4031582310825
Swivel castor, housing ma...
75
10
10
120.0
76.0
80
160
- 10 / + 40
EN 12528
0.17200
64.0
22.0
60.0
A 87
Tente 5925UJI065L51-10 DO...
5925UJI065L51-10 DOM23
4031582311082
Swivel castor with wheel ...
65
7
10
154.0
68.0
50
100
- 10 / + 40
EN 12528
0.10700
42.0
23.0
77.0
A 87
Tente AA25POI050L51-8
AA25POI050L51-8
4031582317558
Swivel castor with wheel ...
50
7
8
126.0
54.0
40
80
- 10 / + 40
EN 12528
0.06200
55.0
63.0
D 65
Tente 5925UJI065L51-10 DO...
5925UJI065L51-10 DOM27
4031582335842
Swivel castor with wheel ...
65
7
10
154.0
68.0
50
100
- 10 / + 40
EN 12528
0.11000
42.0
27.0
77.0
A 87
Tente 5520UOI075L51-11 RA...
5520UOI075L51-11 RAL9006
4031582310658
Swivel castor, housing ma...
75
10
11
146.0
88.0
100
200
- 10 / + 40
EN 12528
0.28000
65.0
45.0
73.0
D 75
Tente 5020PJH100L51-10 RA...
5020PJH100L51-10 RAL7035
4031582308419
Swivel castor, housing ma...
100
24
10
40
180.0
120.0
70
140
- 10 / + 40
EN 12528
0.20000
90.0
A 87
Tente AA25PJI050L51-8
AA25PJI050L51-8
4031582317541
Swivel castor with wheel ...
50
10
8
126.0
54.0
40
80
- 10 / + 40
EN 12528
0.07200
55.0
63.0
A 87
Tente 5925UAI075L51-10 DO...
5925UAI075L51-10 DOM22
4031582311167
Swivel castor with wheel ...
75
10
10
160.0
76.0
80
160
- 10 / + 40
EN 12528
0.20200
64.0
22.0
80.0
A 87
Tente 5920UJI075L51-10 DO...
5920UJI075L51-10 DOM20
4031582310801
Swivel castor, housing ma...
75
8
10
124.0
77.0
50
100
- 10 / + 40
EN 12528
0.14100
53.0
20.0
62.0
A 87
Tente 5920UJI065L51-10 DO...
5920UJI065L51-10 DOM23 AL...
4031582310740
Swivel castor, housing ma...
65
7
10
106.0
68.0
50
100
- 10 / + 40
EN 12528
0.08700
42.0
23.0
53.0
A 87
Tente 5920UJI065L51 DOM27...
5920UJI065L51 DOM27 ALU
4031582335873
Swivel castor, housing ma...
65
7
10
106.0
68.0
50
100
- 10 / + 40
EN 12528
0.09500
42.0
27.0
53.0
A 87
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表