您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
321.01 - Regolatore di flusso 90° conico per cilindro (anello bordeaux)
Aircomp
fittings
Speed controllers
Line 321 tapered speed controllers
Powered by
CAD模型選擇
{aircomp/raccordi/regolatori_di_flusso/linea_321_regolatori_di_flusso_conici/linea_321_regolatori_di_flusso_conici.prj},{NB=321010818},{CODE=321010818},{D=8},{R=G1/8},{P=14,4},{A=7},{L1__MAX_=36,6},{E=23,7},{H=14},{Q_TA_=10},{NBCUSTOM=321010818},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp20230508_raccordi\\raccordi\\regolatori_di_flusso\\linea_321_regolatori_di_flusso_conici\\321.01.csv},{NNCUSTOM=321.01},{NTCUSTOM=Regolatore di flusso 90° conico per cilindro (anello bordeaux)},{LINACUSTOM=321010818},{STEPFILE=321010818},{PNGFILE=321.01},{DWGFILE=321.01_template_schede},{PRJNAME=linea_321_regolatori_di_flusso_conici},{MYDOCPATH=raccordi/regolatori_di_flusso/linea_321_regolatori_di_flusso_conici},{MYDOCNAME=raccordi/regolatori_di_flusso/Regolatore di flusso 90° conico per cilindro (anello bordeaux)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Codice
ⁿ/ₐ
D
ØD
[mm]
R
[Pollici]
P
ØP
[mm]
A
[mm]
L1__MAX_
L1 (max)
[mm]
E
[mm]
H
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
321010414
321010414
4
G1/4
10
10
43,7
23,2
14
10
321010418
321010418
4
G1/8
10
7
36,3
20,2
10
10
321010614
321010614
6
G1/4
12,4
10
43,7
24,2
14
10
321010618
321010618
6
G1/8
12,4
7
36,6
22,1
14
10
321010814
321010814
8
G1/4
14,4
10
43,7
26,9
14
10
321010818
321010818
8
G1/8
14,4
7
36,6
23,7
14
10
321010838
321010838
8
G3/8
14,4
12,5
48,3
27,3
19
5
321011012
321011012
10
G1/2
17,6
15,5
47,8
32,4
24
5
321011014
321011014
10
G1/4
17,6
10
43,7
29,1
14
5
321011038
321011038
10
G3/8
17,6
12,5
48,3
29,5
19
5
321011212
321011212
12
G1/2
21
15,5
47,8
34,7
24
5
321011238
321011238
12
G3/8
21
12,5
48,3
34,7
19
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KH - Light linear bearing
HPC
17.02.2022
NPL series - tube connector
AirTAC
19.07.2022
322.01 - Regolatore di flusso 90° cilindrico per cilindro (anello bordeaux)
Aircomp
03.04.2023
SC 1_2 N3
KCC Precision
12.07.2021
A138 - Swivel Flow Regulator for Valves, Parallel
AIRWORK
27.06.2022
D-A90 - Reed Switch / Direct Mounting
SMC
28.09.2023
gpl - tube connector
AirTAC
21.07.2022
4V - Manifold
AirTAC
21.07.2022
352.08 - Rubinetto m/f metallo
Aircomp
08.02.2024
301.57 - T intermedio automatico ridotto
Aircomp
08.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表