您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKH - Centrifugal Pumps
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps ROW Version
Powered by
CAD模型選擇
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_row/lkh_row_asmtab_new.prj},{NB=9618173445},{CODE=P(2):PCL05EDCBS5CL2NLB126SYYNNACBNNNN},{IDNR=9618173445},{AVAILABILITY=},{DESC=PUMP LKH-5/126 1.1kW 50HZ 230D/400-415Y SMS DMS C/SIC EPDM BLASTED SCREW LEGS/SHROUD},{ALSIS=5377},{W=31.400},{CAS29=80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Config code
ⁿ/ₐ
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALSIS
AlfaLaval Code
ⁿ/ₐ
W
Weight
[kg]
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS4VIS
Elastomer
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS6VIS
Seal Material
ⁿ/ₐ
CAS7VIS
Surface (Internal)
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS11VIS
Voltage
ⁿ/ₐ
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS15VIS
Max Inlet pressure
ⁿ/ₐ
CAS16VIS
Impeller Size
ⁿ/ₐ
CAS17VIS
Impeller option
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS25VIS
Certificates
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
CAS27VIS
1/2 diaphragm valve - air actuated
ⁿ/ₐ
CAS28VIS
Product Wetted Parts (Have been used for Flow meter)
ⁿ/ₐ
CAS29
Frame size
ⁿ/ₐ
9614357836
P(2):PCL25ESCBS5HL2NLC205...
9614357836
PUMP LKH-25/205 5.5kW 50H...
5377
100.900
Centrifugal Pump
LKH
25
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø205
Impeller Screw & Wide cle...
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
132
9614375635
P(2):PCL25FSSBV5JL2NLC205...
9614375635
PUMP LKH-25/205 11kW 50HZ...
5377
144.300
Centrifugal Pump
LKH
25
FDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Union Asept. A for DIN
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø205
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN80
DN65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
160
9614399025
P(2):PCL10EDSBS6EL2NLC134...
9614399025
PUMP LKH-10/134 2.5kW 60H...
5377
46.500
Centrifugal Pump
LKH
10
EPDM
DMS (Double Mechanical Sh...
Silicone carbidge/Silicon...
Standard - blasted
Union SMS
60 Hz
3
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø134
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
90
9614425844
P(2):PCL40ESSBG5KC2NLC224...
9614425844
PUMP LKH-40/224 15kW 50Hz...
5377
157.300
Centrifugal Pump
LKH
40
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
TriClamp for ASME
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø224
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
160
9614357806
P(2):PCL10ESCBS5EL2NLC163...
9614357806
PUMP LKH-10/163 2.2kW 50H...
5377
45.100
Centrifugal Pump
LKH
10
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
3
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø163
Impeller Screw & Wide cle...
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
90
9614366300
P(2):PCL10EDCBS5EL2NLC141...
9614366300
PUMP LKH-10/141 2.2kW 50H...
5377
46.500
Centrifugal Pump
LKH
10
EPDM
DMS (Double Mechanical Sh...
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
3
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø141
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
90
9614387712
P(2):PCL20ESCBS5HL2NLC145...
9614387712
PUMP LKH-20/145 5.5kW 50H...
5377
95.200
Centrifugal Pump
LKH
20
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø145
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
132
9614414470
P(2):PCL35ESSIG5JC2NLC209...
9614414470
PUMP LKH-35/209 10kW 50Hz...
5377
140.000
Centrifugal Pump
LKH
35
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
TriClamp for ASME
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø209
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
160
9614428332
P(2):PCL10FSSBY5DL2NLC140...
9614428332
PUMP LKH-10/140 1.5kW 50H...
5377
47.500
Centrifugal Pump
LKH
10
FDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Flange Asept. A for DIN
50 Hz
2
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø140
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN65
DN50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
90
9614427358
P(2):PCL05NFCBB5EL2NLB131...
9614427358
PUMP LKH-5/131 2.2kW 50Hz...
5377
39.100
Centrifugal Pump
LKH
05
NBR
FSS (Flushed Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union RJT (BS)
50 Hz
3
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
6 Bar
Ø131
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
90
9614427395
P(2):PCL40ESSBS5LL2NLC230...
9614427395
PUMP LKH-40/230 18.5kW 50...
5377
182.800
Centrifugal Pump
LKH
40
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Union SMS
50 Hz
25
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø230
Impeller Screw
With Shroud
X
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
160
9614432790
P(2):PCL10FSSIP5EL2NLC152...
9614432790
PUMP LKH-10/152 2.2kW 50H...
5377
44.700
Centrifugal Pump
LKH
10
FDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
Union Asept. A for ISO
50 Hz
3
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø152
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
90
9614434346
P(2):PCL40ESCBC5KL2NLC205...
9614434346
PUMP LKH-40/205 15kW 50Hz...
5377
147.800
Centrifugal Pump
LKH
40
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Clamp for ISO-2037
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø205
Impeller Screw
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
160
9614436618
P(2):PCL35ESCBS6HL2NLC185...
9614436618
PUMP LKH-35/185 6.3kW 60H...
5377
98.000
Centrifugal Pump
LKH
35
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
60 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø185
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
132
9614437249
P(2):PCL15EFCBX5GL2NLC138...
9614437249
PUMP LKH-15/138 4kW 50Hz ...
5377
70.600
Centrifugal Pump
LKH
15
EPDM
FSS (Flushed Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Flange (FGN 1 PN10)
50 Hz
5
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø138
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN100
DN80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
112
9614437730
P(2):PCL10EDSBS5IL2NLC156...
9614437730
PUMP LKH-10/156 7.5kW 50H...
5377
101.100
Centrifugal Pump
LKH
10
EPDM
DMS (Double Mechanical Sh...
Silicone carbidge/Silicon...
Standard - blasted
Union SMS
50 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø156
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
132
9614437836
P(2):PCL05EFCBY5CL2NLB115...
9614437836
PUMP LKH-5/115 1.1kW 50Hz...
5377
34.200
Centrifugal Pump
LKH
05
EPDM
FSS (Flushed Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Flange Asept. A for DIN
50 Hz
2
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
6 Bar
Ø115
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN50
DN40
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
80
9614438116
P(2):PCL10FDSBS5EL2NLC159...
9614438116
PUMP LKH-10/159 2.2kW 50H...
5377
46.500
Centrifugal Pump
LKH
10
FDM
DMS (Double Mechanical Sh...
Silicone carbidge/Silicon...
Standard - blasted
Union SMS
50 Hz
3
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø159
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
90
9614440248
P(2):PCL35ESSBC6HL2NLC185...
9614440248
PUMP LKH-35/185 6.3kW 60H...
5377
96.700
Centrifugal Pump
LKH
35
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp for ISO-2037
60 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø185
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
132
9614440558
P(2):PCL20ESCBD5G0000C165...
9614440558
PUMP LKH-20/165 IEC-112 ...
5377
24.600
Centrifugal Pump
LKH
20
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union DIN for DIN
50 Hz
5
208-230/460
No motor
No motor
No motor
10 Bar
Ø165
No option
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN65
DN50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
112
9614357922
P(2):PCL40ESCBS5KL2NLC235...
9614357922
PUMP LKH-40/235 15kW 50HZ...
5377
163.700
Centrifugal Pump
LKH
40
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø235
Impeller Screw & Wide cle...
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
160
9614387697
P(2):PCL05ESCBP5CL2NLB090...
9614387697
PUMP LKH-5/90 1.1kW 50HZ ...
5377
29.600
Centrifugal Pump
LKH
05
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union Asept. A for ISO
50 Hz
2
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
6 Bar
Ø090
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
80
9614426880
P(2):PCL10EDSBS5FL2NLC163...
9614426880
PUMP LKH-10/163 3kW 50Hz ...
5377
62.700
Centrifugal Pump
LKH
10
EPDM
DMS (Double Mechanical Sh...
Silicone carbidge/Silicon...
Standard - blasted
Union SMS
50 Hz
4
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø163
Impeller Screw
With Shroud
X
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
100
9614427590
P(2):PCL25ESCBS5DL4NLC180...
9614427590
PUMP LKH-25/180 1.6kW 50H...
5377
55.200
Centrifugal Pump
LKH
25
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
2
208-230/460
4 Poles - 1500/1800 RPM
Standard
AL Specified
10 Bar
Ø180
Impeller Screw
With Shroud
X
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
90
9614428558
P(2):PCL10ESSBC6HB2NLC138...
9614428558
PUMP LKH-10/138 5.5kW 60H...
5377
91.400
Centrifugal Pump
LKH
10
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp for ISO-2037
60 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
10 Bar
Ø138
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
132
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Solid C - Centrifugal Pumps
Alfa Laval
27.09.2023
LKH Prime - Centrifugal Pumps
Alfa Laval
27.09.2023
MR - Centrifugal Pumps
Alfa Laval
27.09.2023
SRU Bareshaft - Rotary Lobe Pumps
Alfa Laval
30.01.2022
LKH-US - Centrifugal Pump
Alfa Laval
27.09.2023
I-CP 2000 Series - Centrifugal Pump
Alfa Laval
27.09.2023
LKHM - Centrifugal Pumps
Alfa Laval
27.09.2023
Pharma-line S - Pharma-line S Double Tube Sheet Shell & Tube Heat Exchanger
Alfa Laval
20.10.2022
LKVF Coarse Strainers - Auxiliary Membrane Equipment
Alfa Laval
25.01.2021
96126155xx - ThinkTop AS-Interface
Alfa Laval
15.05.2020
LKHUP - UltraPure Centrifugal Pumps
Alfa Laval
27.09.2023
LKB Actuator 2 1/2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB Manual 1-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKHI - Centrifugal Pumps
Alfa Laval
27.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表