您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
Hiprojacket® Industrial - Hiprojacket® Industrial
Anamet Europe
Hyprojacket
Hiprojacket
Powered by
CAD模型選擇
{anamet_europe/2_hipro_products/2a_hiprojacket/fam_12_ind.prj},{NB=346.016.3(Standard)},{NW1=16},{NW2=5/8”},{TYP=HJ-I-10},{VP=Standard},{COL=Grau},{ID=16},{AD=22},{WEIGHT=0.22},{VERS=26},{IS=Gestrickter Glassfaser},{MAN=Silikonmantel},{TMIN=-55},{TMAX=+260},{TKURZ=+1090},{OIB=4},{UVB=4},{BAC=360030},{SNR=85461000},{INFO=PDF Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
NW1
Size
[mm]
NW2
Size
[Inch]
TYP
Type
ⁿ/ₐ
COL
Color
ⁿ/ₐ
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
336.806.3
336.806.3
6
1/4''
HJ-I-04
Red
30
6
11
0.11
3.30
336.810.3
336.810.3
10
3/8''
HJ-I-06
Red
30
10
15
0.14
4.20
336.813.3
336.813.3
13
1/2"
HJ-I-08
Red
30
13
18
0.17
5.10
336.816.3
336.816.3
16
5/8"
HJ-I-10
Red
30
16
22
0.22
6.60
336.819.3
336.819.3
19
3/4"
HJ-I-12
Red
30
19
25
0.25
7.50
336.822.3
336.822.3
22
7/8"
HJ-I-14
Red
30
22
28
0.26
7.80
336.825.3
336.825.3
25
1"
HJ-I-16
Red
30
25
31
0.30
9.00
336.829.3
336.829.3
29
1.1/8"
HJ-I-18
Red
30
29
35
0.34
10.20
336.832.3
336.832.3
32
1.1/4"
HJ-I-20
Red
30
32
38
0.36
10.80
336.835.3
336.835.3
35
1.3/8"
HJ-I-22
Red
30
35
41
0.48
14.40
336.838.3
336.838.3
38
1.1/2"
HJ-I-24
Red
30
38
44
0.53
15.90
336.841.3
336.841.3
41
1.5/8"
HJ-I-26
Red
30
41
47
0.53
15.90
336.844.3
336.844.3
44
1.3/4"
HJ-I-28
Red
30
44
50
0.55
16.50
336.851.3
336.851.3
51
2"
HJ-I-32
Red
30
51
57
0.62
18.60
336.857.3
336.857.3
57
2.1/4"
HJ-I-36
Red
30
57
63
0.71
21.30
336.864.3
336.864.3
64
2.1/2"
HJ-I-40
Red
30
64
70
0.73
21.90
336.870.3
336.870.3
70
2.3/4"
HJ-I-44
Red
30
70
76
0.82
24.60
336.876.3
336.876.3
76
3"
HJ-I-48
Red
30
76
82
0.93
27.90
336.883.3
336.883.3
83
3.1/4"
HJ-I-52
Red
30
83
89
1.14
34.20
336.889.3
336.889.3
89
3.1/2"
HJ-I-56
Red
30
89
95
1.15
34.50
336.895.3
336.895.3
95
3.3/4"
HJ-I-60
Red
30
95
100
1.17
35.10
336.897.3
336.897.3
102
4"
HJ-I-64
Red
30
102
108
1.22
36.60
336.898.3
336.898.3
114
4.1/2"
HJ-I-72
Red
30
114
120
1.65
49.50
336.899.3
336.899.3
127
5"
HJ-I-80
Red
30
127
133
1.71
51.30
346.013.3
346.013.3
13
1/2”
HJ-I-08
Gray
30
13
18
0.17
5.10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EPIC® H-BE 10 Screw termination - Inserts
LAPP
15.05.2024
EPIC® H-B 10 TS-RO - Housing
LAPP
15.05.2024
EPIC® H-B 10 SDRL-LB - Housing
LAPP
15.05.2024
MSKV - Cable glands with strain relief, MSKV, PG
WISKA
18.12.2023
Hiprojacket® Aero - Hiprojacket® Aero
Anamet Europe
04.04.2019
CoriolisMaster FCB350 - Coriolis Mass Flowmeter
ABB Automation
14.04.2022
PG EMC cable-hosefitting, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
PG straight fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
ISO straight fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
ISO straight fitting, female, nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
Clevis eye G2
A4Hydrauliek / Mures Hydraulici
31.08.2022
WEID.E1WF - ATEX Ex d cable glands for single-wire armoured cables, WEID.E,...
WISKA
18.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表