您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
M18 Cable
Carlo Gavazzi
Sensors
Ultrasonic Sensors
M18 Sensors Metal Housing
Powered by
CAD模型選擇
{carlogavazzi/sensors/ultrasonic_sensors/m18_sensors_metal_housing/m18_cable.prj},{NB=UA18EAD15NGTI},{SHA256=fTbjwurNhFp/g5Qva7vrh4u5IqsIINdNA9rpaeOyvmA=},{INAME=ua18ead15ngti},{NAME=ua18ead15ngti},{NNCUSTOM=UA18MC},{NTCUSTOM=M18 Ultrasonic metal},{NBCUSTOM=UA18EAD15NGTI},{LINACUSTOM=UA18EAD15NGTI},{STEPFILE=3D_UA18CAD_Cable.stp},{PNGFILE=UA18ESD03_M_cable.png},{CODE=UA18EAD15NGTI},{SENS=200÷1500},{BLD=200},{ANOUT=4÷20 mA},{SWOUT=NPN},{PW=15÷30},{MXCUR=100},{NLCUR=50},{CON=Cable},{HOU=M18, cylindric, stainless steel},{DIM1=18},{DIM2=86.3},{IP=IP67},{TMP=-20°÷+60°C/-4°÷+140°F},{DS=ua18ead04ngm1ti.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
SENS
Sensing range
[mm]
BLD
Blind zone
[mm]
ANOUT
Analogue output
ⁿ/ₐ
SWOUT
Switching output
ⁿ/ₐ
PW
Rated voltage
[Vdc]
MXCUR
Max output current
[mA]
NLCUR
No load current
[mA]
CON
Connection type
ⁿ/ₐ
HOU
Housing type
ⁿ/ₐ
DIM1
Diameter
[mm]
DIM2
Lenght
[mm]
IP
IP rating
ⁿ/ₐ
TMP
Operating temperature
[C°/°F]
UA18EAD04NGTI
UA18EAD04NGTI
50÷400
50
4÷20 mA
NPN
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD04NKTI
UA18EAD04NKTI
50÷400
50
0÷10 V
NPN
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD04NPTI
UA18EAD04NPTI
50÷400
50
-
2x NPN
15÷30
100
45
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD04PGTI
UA18EAD04PGTI
50÷400
50
4÷20 mA
PNP
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD04PKTI
UA18EAD04PKTI
50÷400
50
0÷10 V
PNP
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD04PPTI
UA18EAD04PPTI
50÷400
50
-
2x PNP
15÷30
100
45
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD09NGTI
UA18EAD09NGTI
100÷900
100
4÷20 mA
NPN
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD09NKTI
UA18EAD09NKTI
100÷900
100
0÷10 V
NPN
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD09NPTI
UA18EAD09NPTI
100÷900
100
-
2x NPN
15÷30
100
45
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD09PGTI
UA18EAD09PGTI
100÷900
100
4÷20 mA
PNP
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD09PKTI
UA18EAD09PKTI
100÷900
100
0÷10 V
PNP
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD09PPTI
UA18EAD09PPTI
100÷900
100
-
2x PNP
15÷30
100
45
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD15NGTI
UA18EAD15NGTI
200÷1500
200
4÷20 mA
NPN
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD15NKTI
UA18EAD15NKTI
200÷1500
200
0÷10 V
NPN
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD15NPTI
UA18EAD15NPTI
200÷1500
200
-
2x NPN
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD15PGTI
UA18EAD15PGTI
200÷1500
200
4÷20 mA
PNP
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD15PKTI
UA18EAD15PKTI
200÷1500
200
0÷10 V
PNP
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18EAD15PPTI
UA18EAD15PPTI
200÷1500
200
-
2x PNP
15÷30
100
50
Cable
M18, cylindric, stainless...
18
86.3
IP67
-20°÷+60°C/-4°÷+140°F
UA18ESD03AGTI
UA18ESD03AGTI
40÷300
40
4÷20 mA
-
10÷30
100
35
Cable
M18, cylindric, stainless...
18
52.9
IP67
-20°÷+60°C/-4°÷+140°F
UA18ESD03AKTI
UA18ESD03AKTI
40÷300
40
0÷10 V
-
10÷30
100
35
Cable
M18, cylindric, stainless...
18
52.9
IP67
-20°÷+60°C/-4°÷+140°F
UA18ESD03NPTI
UA18ESD03NPTI
40÷300
40
-
NPN
10÷30
100
35
Cable
M18, cylindric, stainless...
18
52.9
IP67
-20°÷+60°C/-4°÷+140°F
UA18ESD03PPTI
UA18ESD03PPTI
40÷300
40
-
PNP
10÷30
100
35
Cable
M18, cylindric, stainless...
18
52.9
IP67
-20°÷+60°C/-4°÷+140°F
UA18ESD08AGTI
UA18ESD08AGTI
80÷800
80
4÷20 mA
-
10÷30
100
35
Cable
M18, cylindric, stainless...
18
52.9
IP67
-20°÷+60°C/-4°÷+140°F
UA18ESD08AKTI
UA18ESD08AKTI
80÷800
80
0÷10 V
-
10÷30
100
35
Cable
M18, cylindric, stainless...
18
52.9
IP67
-20°÷+60°C/-4°÷+140°F
UA18ESD08NPTI
UA18ESD08NPTI
80÷800
80
-
NPN
10÷30
100
35
Cable
M18, cylindric, stainless...
18
52.9
IP67
-20°÷+60°C/-4°÷+140°F
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表