您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 6799 - Retaining washers for shafts
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_6799.prj},{NB=Sicherungsscheibe DIN 6799 6 36201.060.001(High)},{CNSORDERNO=36201.060.001},{VARIANT=0},{PACKAGING=500},{FABNETWEIGHT=0.320},{D1=6.000},{D2=12.300},{S=0.700},{NENNID=60MM},{BRAND=Fabory},{STANDARD=DIN 6799},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=E-Clip},{BASICMATERIAL=Steel},{GRADE=460-580 HV},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS3673-2},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077254114},{INTRASTATCODE=73182100},{ECLASS=},{UNSPSC=31163202},{ETIM=EC002383},{FAB_NENN=6},{FAB_GEO=For nom. size=6;Groove m=0.74;Groove n (min.)=1.2;Range d1=7-9;Ring a=5.26;Ring d3(max.)=12.3;Ring s=0.7},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D1
Nominal dimension
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
Retaining washer DIN 6799...
36200.008.001
0,8MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
0.00002
BS3673-2
Y
8717077075382
7318240090
31163202
EC002383
500
0.800
2.250
0.200
Retaining washer DIN 6799...
36200.012.001
1,2MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
0.00001
BS3673-2
Y
8715492757029
7318240090
31163202
EC002383
500
1.200
3.250
0.300
Retaining washer DIN 6799...
51440.012.001
1,2MM
Fabory
DIN 6799
E-clip
Stainless steel
0.00001
BS3673-2
Y
8715492290540
7318240090
31163202
EC002383
500
1.200
3.250
0.300
Retaining washer DIN 6799...
36200.015.001
1,5MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
0.00002
BS3673-2
Y
8715492757036
7318240090
31163202
EC002383
500
1.500
4.250
0.400
Retaining washer DIN 6799...
51440.015.001
1,5MM
Fabory
DIN 6799
E-clip
Stainless steel
0.00002
BS3673-2
Y
8715492290557
7318240090
31163202
EC002383
500
1.500
4.250
0.400
Retaining washer DIN 6799...
36200.019.001
1,9MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
0.00004
BS3673-2
Y
8715492757043
7318240090
31163202
EC002383
500
1.900
4.800
0.500
Retaining washer DIN 6799...
51440.019.001
1,9MM
Fabory
DIN 6799
E-clip
Stainless steel
0.00004
BS3673-2
Y
8715492290564
7318240090
31163202
EC002383
500
1.900
4.800
0.500
Retaining washer DIN 6799...
36200.023.001
2,3MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
0.00007
BS3673-2
Y
8715492757050
7318240090
31163202
EC002383
500
2.300
6.300
0.600
Retaining washer DIN 6799...
36201.023.001
23MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
Zinc plated
0.00007
BS3673-2
Y
8717077254077
73182100
31163202
EC002383
500
2.300
6.300
0.600
Retaining washer DIN 6799...
51440.023.001
2,3MM
Fabory
DIN 6799
E-clip
Stainless steel
0.00007
BS3673-2
Y
8715492290571
7318240090
31163202
EC002383
250
2.300
6.300
0.600
Retaining washer DIN 6799...
36200.032.001
3,2MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
0.00009
BS3673-2
Y
8715492757067
7318240090
31163202
EC002383
500
3.200
7.300
0.600
Retaining washer DIN 6799...
36201.030.001
30MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
Zinc plated
0.00009
BS3673-2
Y
8717077254084
73182100
31163202
EC002383
500
3.200
7.300
0.600
Retaining washer DIN 6799...
51440.032.001
3,2MM
Fabory
DIN 6799
E-clip
Stainless steel
0.00009
BS3673-2
Y
8715492290588
7318240090
31163202
EC002383
250
3.200
7.300
0.600
Retaining washer DIN 6799...
36200.040.001
4MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
0.00016
BS3673-2
Y
8715492757074
7318240090
31163202
EC002383
500
4.000
9.300
0.700
Retaining washer DIN 6799...
36201.040.001
40MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
Zinc plated
0.00016
BS3673-2
Y
8717077254091
73182100
31163202
EC002383
500
4.000
9.300
0.700
Retaining washer DIN 6799...
51440.040.001
4MM
Fabory
DIN 6799
E-clip
Stainless steel
0.00016
BS3673-2
Y
8715492290595
7318240090
31163202
EC002383
250
4.000
9.300
0.700
Retaining washer DIN 6799...
36200.050.001
5MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
0.00024
BS3673-2
Y
8715492757081
7318240090
31163202
EC002383
500
5.000
11.300
0.700
Retaining washer DIN 6799...
36201.050.001
50MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
Zinc plated
0.00025
BS3673-2
Y
8717077254107
73182100
31163202
EC002383
500
5.000
11.300
0.700
Retaining washer DIN 6799...
51440.050.001
5MM
Fabory
DIN 6799
E-clip
Stainless steel
0.00020
BS3673-2
Y
8715492290601
7318240090
31163202
EC002383
250
5.000
11.300
0.700
Retaining washer DIN 6799...
36200.060.001
6MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
0.00026
BS3673-2
Y
8715492757098
7318240090
31163202
EC002383
500
6.000
12.300
0.700
Retaining washer DIN 6799...
36201.060.001
60MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
Zinc plated
0.00032
BS3673-2
Y
8717077254114
73182100
31163202
EC002383
500
6.000
12.300
0.700
Retaining washer DIN 6799...
51440.060.001
6MM
Fabory
DIN 6799
E-clip
Stainless steel
0.00023
BS3673-2
Y
8715492290618
7318240090
31163202
EC002383
250
6.000
12.300
0.700
Retaining washer DIN 6799...
36200.070.001
7MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
0.00047
BS3673-2
Y
8715492757104
7318240090
31163202
EC002383
250
7.000
14.300
0.900
Retaining washer DIN 6799...
36201.070.001
70MM
Fabory
DIN 6799
E-clip
Steel
460-580 HV
Zinc plated
0.00044
BS3673-2
Y
8717077254121
73182100
31163202
EC002383
250
7.000
14.300
0.900
Retaining washer DIN 6799...
51440.070.001
7MM
Fabory
DIN 6799
E-clip
Stainless steel
0.00045
BS3673-2
Y
8715492290625
7318240090
31163202
EC002383
250
7.000
14.300
0.900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表