lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STLGE-BK-BR - Pillow Block Bearing Units BK, for Fixed Side, black oxide finished
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Fixed- and Support Bearing Units
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/fest_und_loslagereinheiten/sle_festls_bk10-bk40_br.prj},{NB=64200117-BK 17},{ARTNR=64200117},{TYP=BK 17},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Gehäuse: Stahl brüniert, Schrägkugellager: Wälzlagerstahl, mit Dichtungen, Feststellmutter und Distanzbuchsen: Stahl brüniert},{D=17},{L=35},{L1=9},{L2=44.0},{L3=7},{B=86},{H=63},{BB=43},{HH=39},{B1=48},{H1=55.0},{E=28},{P=68},{C1=19},{C2=8},{D3=6.6},{D4=8.7},{D5=14.0},{T=8.6},{SW=24},{GEW=1.27},{F=5.5},{D6=40},{LB=12},{D7=32},{D8=25},{EF=34.5},{DIRS=1.5},{DIFLS=7.0},{GE=6},{GET=12},{TN=gehaeuse_bk_br_bk17},{PPATH=sle_flgs_bk10-bk40_sbl.prj},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
H
[mm]
BB
b ±0,02
[mm]
HH
h 0 / -0,02
[mm]
B1
[mm]
H1
[mm]
E
[mm]
P
[mm]
C1
[mm]
C2
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
T
t
[mm]
SW
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64200110
64200110
BK 10
Steel, black oxide finish
Housing: Steel, black oxi...
10
25
5
29.5
5
60
39
30
22
34
32.5
15
46
13
6
5.5
6.3
10.5
6.5
16
0.39
84832000
64200112
64200112
BK 12
Steel, black oxide finish
Housing: Steel, black oxi...
12
25
5
29.5
5
60
42
30
25
34
32.5
18
46
13
6
5.5
6.3
10.5
1.5
19
0.41
84832000
64200115
64200115
BK 15
Steel, black oxide finish
Housing: Steel, black oxi...
15
27
6
32.0
6
70
47
35
28
38
38.0
18
54
15
6
5.5
6.3
10.5
6.5
22
0.57
84832000
64200117
64200117
BK 17
Steel, black oxide finish
Housing: Steel, black oxi...
17
35
9
44.0
7
86
63
43
39
48
55.0
28
68
19
8
6.6
8.7
14.0
8.6
24
1.27
84832000
64200120
64200120
BK 20
Steel, black oxide finish
Housing: Steel, black oxi...
20
35
8
43.0
8
88
59
44
34
50
50.0
22
70
19
8
6.6
8.7
14.0
8.5
30
1.19
84832000
64200125
64200125
BK 25
Steel, black oxide finish
Housing: Steel, black oxi...
25
42
12
54.0
9
106
79
53
48
62
70.0
33
85
22
10
9.0
10.7
17.5
10.8
35
2.30
84832000
64200130
64200130
BK 30
Steel, black oxide finish
Housing: Steel, black oxi...
30
45
14
61.0
9
128
88
64
51
74
78.0
33
102
23
11
11.0
13.7
20.0
13.0
40
3.32
84832000
64200135
64200135
BK 35
Steel, black oxide finish
Housing: Steel, black oxi...
35
50
14
67.0
12
140
95
70
52
86
79.0
35
114
26
12
11.0
13.7
20.0
13.0
50
4.33
84832000
64200140
64200140
BK 40
Steel, black oxide finish
Housing: Steel, black oxi...
40
61
18
76.0
15
160
109
80
60
98
90.0
37
130
33
14
14.0
17.7
26.0
17.5
50
6.50
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성