Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23354 - Keyless locking coupling Form D compact design
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Clamping sets (shaft-hub)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/spannsaetze_welle-nabe/23354.prj},{NB=23354-1835},{D=18.00},{D1=35},{B=25.0},{L1=20.0},{L2=21},{M=80},{F=8},{PW=115},{PN=60},{MS=4.9},{SG200=42.39},{SG250=41.28},{SG280=41.28},{SG320=41.28},{SG400=40.84},{X=25},{GEW=0.0870},{EAN=4059495287287},{NDM=4.000},{W=45.000},{TYP=2.000},{ANZ=4.000},{SW=3.000},{XA=0.600},{XB=20.000},{XC=7.000},{XD=8.600},{XE=4.000},{XF=0.500},{XG=2.000},{XH=34.000},{XI=19.000},{XJ=97.000},{XK=83.000},{XL=0.500},{XM=26.500},{XN=45.000},{XO=45.000},{XP=180.000},{TYP1=1.000},{BEST=23354-1835},{SA=4 x M4},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=84879000},{FILTER=NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
B
total length
[mm]
L2
Length
[mm]
M
Torque M Nm transmissible at tightening torque MS
[Nm]
F
Axial force F transmissible at tightening torque MS
[kN]
PW
Surface pressure on shaft P
[N/mm²]
PN
Surface pressure on hub P
[N/mm²]
SA
number of clamping screws
ⁿ/ₐ
MS
Clamping screws tighening torque MS
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23354-0516
23354-0516
5.00
16
13.5
11
6
2
150
55
3 x M2,5
1.2
0.0132
Yes
84879000
4059495304700
31.12.2099
98% Warenverfügbarkeit. N...
23354-0616
23354-0616
6.00
16
13.5
11
6
2
150
55
3 x M2,5
1.2
0.0118
Yes
84879000
4059495287201
31.12.2099
98% Warenverfügbarkeit. N...
23354-063516
23354-063516
6.35
16
13.5
11
6
2
140
55
3 x M2,5
1.2
0.0116
Yes
84879000
4059495304717
31.12.2099
98% Warenverfügbarkeit. N...
23354-0717
23354-0717
7.00
17
13.5
11
8
2
125
55
3 x M2,5
1.2
0.0137
Yes
84879000
4059495304724
31.12.2099
98% Warenverfügbarkeit. N...
23354-0818
23354-0818
8.00
18
13.5
11
10
2
110
50
3 x M2,5
1.2
0.0150
Yes
84879000
4059495287218
31.12.2099
98% Warenverfügbarkeit. N...
23354-0920
23354-0920
9.00
20
15.5
13
15
3
120
55
4 x M2,5
1.2
0.0215
Yes
84879000
4059495287225
31.12.2099
98% Warenverfügbarkeit. N...
23354-095320
23354-095320
9.53
20
15.5
13
15
3
110
55
4 x M2,5
1.2
0.0204
Yes
84879000
4059495304731
31.12.2099
98% Warenverfügbarkeit. N...
23354-1020
23354-1020
10.00
20
15.5
13
15
3
110
55
4 x M2,5
1.2
0.0236
Yes
84879000
4059495287232
31.12.2099
98% Warenverfügbarkeit. N...
23354-1122
23354-1122
11.00
22
15.5
13
18
3
100
50
4 x M2,5
1.2
0.0229
Yes
84879000
4059495304748
31.12.2099
98% Warenverfügbarkeit. N...
23354-1222
23354-1222
12.00
22
15.5
13
20
3
90
50
4 x M2,5
1.2
0.0220
Yes
84879000
4059495287249
31.12.2099
98% Warenverfügbarkeit. N...
23354-1426
23354-1426
14.00
26
20.0
17
35
5
105
55
4 x M3
2.1
0.0390
Yes
84879000
4059495287256
31.12.2099
98% Warenverfügbarkeit. N...
23354-1528
23354-1528
15.00
28
20.0
17
40
5
100
50
4 x M3
2.1
0.0440
Yes
84879000
4059495287263
31.12.2099
98% Warenverfügbarkeit. N...
23354-1632
23354-1632
16.00
32
21.0
17
70
8
130
65
4 x M4
4.9
0.0700
Yes
84879000
4059495287270
31.12.2099
98% Warenverfügbarkeit. N...
23354-1735
23354-1735
17.00
35
25.0
21
75
8
120
60
4 x M4
4.9
0.0956
Yes
84879000
4059495304755
31.12.2099
98% Warenverfügbarkeit. N...
23354-1835
23354-1835
18.00
35
25.0
21
80
8
115
60
4 x M4
4.9
0.0870
Yes
84879000
4059495287287
31.12.2099
98% Warenverfügbarkeit. N...
23354-1935
23354-1935
19.00
35
25.0
21
85
8
110
60
4 x M4
4.9
0.0879
Yes
84879000
4059495304762
31.12.2099
98% Warenverfügbarkeit. N...
23354-2038
23354-2038
20.00
38
26.0
21
150
15
140
75
4 x M5
9.7
0.1080
Yes
84879000
4059495287294
31.12.2099
98% Warenverfügbarkeit. N...
23354-2240
23354-2240
22.00
40
26.0
21
160
14
130
70
4 x M5
9.7
0.1177
Yes
84879000
4059495287300
31.12.2099
98% Warenverfügbarkeit. N...
23354-2447
23354-2447
24.00
47
32.0
26
250
20
140
75
4 x M6
17.0
0.2000
Yes
84879000
4059495287317
31.12.2099
98% Warenverfügbarkeit. N...
23354-2547
23354-2547
25.00
47
32.0
26
260
20
135
75
4 x M6
17.0
0.1930
Yes
84879000
4059495287324
31.12.2099
98% Warenverfügbarkeit. N...
23354-25447
23354-25447
25.40
47
32.0
26
265
20
130
75
4 x M6
17.0
0.1915
Yes
84879000
4059495304779
31.12.2099
98% Warenverfügbarkeit. N...
23354-2850
23354-2850
28.00
50
32.0
26
440
30
185
100
6 x M6
17.0
0.2120
Yes
84879000
4059495287331
31.12.2099
98% Warenverfügbarkeit. N...
23354-3055
23354-3055
30.00
55
32.0
26
470
30
175
95
6 x M6
17.0
0.2548
Yes
84879000
4059495287348
31.12.2099
98% Warenverfügbarkeit. N...
23354-3255
23354-3255
32.00
55
32.0
26
500
30
165
95
6 x M6
17.0
0.2500
Yes
84879000
4059495287355
31.12.2099
98% Warenverfügbarkeit. N...
23354-3560
23354-3560
35.00
60
37.0
29
730
40
165
95
8 x M6
17.0
0.3635
Yes
84879000
4059495287362
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성