您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
WK02+ - Condensation Sensor Temperature/Humidity
Thermokon
Frost Protection / Condensation / Leakage
Condensation Monitors
Powered by
CAD模型選擇
{thermokon/frost_protection_condensation_leakage/condensation_monitors/wk02_plus_asmtab.prj},{NB=763479 WK02+ ext. 24 V L4000 (300)},{ARTNR=763479},{EL=73},{IDPIM3=5230},{BEZ=WK02+ ext. 24 V L4000},{GGEO=},{GEOV=},{REF3D=TF25+ USE L},{BILD=wk02_plus.png},{INFOWWW=link zur Website},{MESSG= Temperatur, Feuchte, Leitfähigkeit},{AT= Kondensationswächter},{BF=0},{BE=0},{KONFIG= Thermokon App},{S=0},{AGSPA= 2x 0..10 V oder 0..5 V, einstellbar über Thermokon App, live-zero-Konfiguration über App, min. Last 10 kΩ},{AGST=0},{AGSK= Wechselkontakt, 1 A ohmsche Last, max. 250 V, potentialfrei},{EG=0},{NTECH=---},{FTECH=0},{DUT=---},{TEB=0 - +50},{GKT= ±0,5 K (typ. bei 21 °C)},{TEB1=0},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BEZ
Naming
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MESSG
Measured values
ⁿ/ₐ
AT
Application/type
ⁿ/ₐ
KONFIG
Configuration
ⁿ/ₐ
AGSPA
Output voltage
ⁿ/ₐ
AGSK
Output switching contact
ⁿ/ₐ
NTECH
Network technology
ⁿ/ₐ
DUT
Data transmission
ⁿ/ₐ
TEB
Operating range temperature
ⁿ/ₐ
GKT
Accuracy temperature
ⁿ/ₐ
TEB1
Operating ranges temperature
ⁿ/ₐ
AST
Output signal temperature
ⁿ/ₐ
EBF
Operating range humidity
ⁿ/ₐ
MBF
Measuring range humidity
ⁿ/ₐ
GKF
Accuracy humidity
ⁿ/ₐ
SPANN
Power supply
ⁿ/ₐ
LA
Power consumption
ⁿ/ₐ
EL
Installation length
[mm]
AZ
Display
ⁿ/ₐ
GEH
Enclosure
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
SA
Protection IP
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
AL
Connection cable
ⁿ/ₐ
LAL
length connection wire
ⁿ/ₐ
VP
Packaging
ⁿ/ₐ
LIEFERUMFANG
Delivery content
ⁿ/ₐ
737180 WK02+ ext. 24 V L2...
WK02+ ext. 24 V L2000
737180
temperature, humidity, ...
Condensation sensor
Thermokon app
2x 0..10 V or 0..5 V, adj...
changeover contact, 1 A r...
---
---
0 - +50
±0,5 K (typ. at 21 °C)
0
scaling analogue output, ...
max. 85% rH short term co...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
15..24 V = (±10%) SELV, ...
typ. 0,8 W (24 V =), 1,...
73
LED green – power supply ...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², white
2
162 x 152 x 65
incl. mounting base enclo...
737197 WK02+ ext. 230 V L...
WK02+ ext. 230 V L2000
737197
temperature, humidity, ...
Condensation sensor
Thermokon app
2x 0..10 V or 0..5 V, adj...
changeover contact, 1 A r...
---
---
0 - +50
±0,5 K (typ. at 21 °C)
0
scaling analogue output, ...
max. 85% rH short term co...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
230 V ~ (±10%)
typ. 3,5 W (230 V ~)
73
LED green – power supply ...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², white
2
162 x 152 x 65
incl. mounting base enclo...
763479 WK02+ ext. 24 V L4...
WK02+ ext. 24 V L4000
763479
temperature, humidity, ...
Condensation sensor
Thermokon app
2x 0..10 V or 0..5 V, adj...
changeover contact, 1 A r...
---
---
0 - +50
±0,5 K (typ. at 21 °C)
0
scaling analogue output, ...
max. 85% rH short term co...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
15..24 V = (±10%) SELV, ...
typ. 0,8 W (24 V =), 1,...
73
LED green – power supply ...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², white
4
162 x 152 x 65
incl. mounting base enclo...
762250 WK02+ ext. 24 V LC...
WK02+ ext. 24 V LCD L2000
762250
temperature, humidity, ...
Condensation sensor
Thermokon app
2x 0..10 V or 0..5 V, adj...
changeover contact, 1 A r...
---
---
0 - +50
±0,5 K (typ. at 21 °C)
0
scaling analogue output, ...
max. 85% rH short term co...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
15..24 V = (±10%) SELV, ...
typ. 0,8 W (24 V =), 1,...
73
LCD 29x35 mm, RGB backlig...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², white
2
162 x 152 x 65
incl. mounting base enclo...
744355 WK02+ ext. 24 V L2...
WK02+ ext. 24 V L2000 RS4...
744355
temperature, humidity, ...
Condensation sensor
Thermokon app, BUS
2x 0..10 V or 0..5 V, adj...
changeover contact, 1 A r...
RS485 Modbus
RTU, half-duplex, baud ra...
0 - +50
±0,5 K (typ. at 21 °C)
0
scaling analogue output, ...
max. 85% rH short term co...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
15..24 V = (±10%) SELV, ...
typ. 0,8 W (24 V =), 1,...
73
LED green – power supply ...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry M25...
PVC, 0,25 mm², white
2
162 x 152 x 65
incl. mounting base enclo...
773126 WK02+ ext. 230 V L...
WK02+ ext. 230 V LCD L400...
773126
temperature, humidity, ...
Condensation sensor
Thermokon app
2x 0..10 V or 0..5 V, adj...
changeover contact, 1 A r...
---
---
0 - +50
±0,5 K (typ. at 21 °C)
0
scaling analogue output, ...
max. 85% rH short term co...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
230 V ~ (±10%)
typ. 3,5 W (230 V ~)
73
LCD 29x35 mm, RGB backlig...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², white
4
162 x 152 x 65
incl. mounting base enclo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表