MHC01 42 - Hinge pin, straight rod, retaining ring type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mhc01_42.prj},{NB=MHC24-D8-L10},{CODE=MHC24},{TYPE=A-C},{MAT=S45C},{HRD=40-45HRC},{SUR=electroless nickel plating},{THESP=2 Retaining ring},{THEMAT=stainless steel},{D=8},{DTHE=-0.005/-0.014},{L=10},{LPOOL=[10.0:110.0/0.1]},{MM=0.90},{MMTHE=+0.1/0},{DD=7.0},{DDTHE=+0.09/0},{THESH=E},{THESPE=7},{ZZEDPOOL1='N/A','N/A','ED','ED'},{EDPOOL=[2.4:5/0.1]},{ZZED=N/A},{ED=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
Hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
THESP
Accessories and types
ⁿ/ₐ
THEMAT
Accessories and materials
ⁿ/ₐ
D
[mm]
MM
m
[mm]
MMTHE
m tolerance
ⁿ/ₐ
E
[mm]
DD
d
[mm]
DDTHE
d tolerance
ⁿ/ₐ
THESH
Accessory ring and shape
ⁿ/ₐ
THESPE
Accessory ring and specifications
ⁿ/ₐ
MHC01-D3-L10
MHC01
Retaining ring fixing typ...
S45C
-
Black
Two retaining rings
Spring steel
3
0.50
+0.05/3
2
2.0
+0.06/3
E
2
MHC01-D4-L10
MHC01
Retaining ring fixing typ...
S45C
-
Black
Two retaining rings
Spring steel
4
0.70
+0.1/3
2
3.0
+0.06/3
E
3
MHC01-D5-L10
MHC01
Retaining ring fixing typ...
S45C
-
Black
Two retaining rings
Spring steel
5
0.70
+0.1/3
2
4.0
+0.075/3
E
4
MHC01-D6-L15
MHC01
Retaining ring fixing typ...
S45C
-
Black
Two retaining rings
Spring steel
6
0.70
+0.1/3
2
5.0
+0.075/3
E
5
MHC01-D8-L15
MHC01
Retaining ring fixing typ...
S45C
-
Black
Two retaining rings
Spring steel
8
0.90
+0.1/3
3
7.0
+0.09/3
E
7
MHC01-D10-L15
MHC01
Retaining ring fixing typ...
S45C
-
Black
Two retaining rings
Spring steel
10
1.15
+0.14/3
3
9.6
0/-0.09
C
10
MHC01-D12-L18
MHC01
Retaining ring fixing typ...
S45C
-
Black
Two retaining rings
Spring steel
12
1.15
+0.14/3
4
11.5
0/-0.11
C
12
MHC02-D3-L10
MHC02
Retaining ring fixing typ...
S45C
40-45HRC
Black
Two retaining rings
Spring steel
3
0.50
+0.05/3
2
2.0
+0.06/3
E
2
MHC02-D4-L10
MHC02
Retaining ring fixing typ...
S45C
40-45HRC
Black
Two retaining rings
Spring steel
4
0.70
+0.1/3
2
3.0
+0.06/3
E
3
MHC02-D5-L10
MHC02
Retaining ring fixing typ...
S45C
40-45HRC
Black
Two retaining rings
Spring steel
5
0.70
+0.1/3
2
4.0
+0.075/3
E
4
MHC02-D6-L15
MHC02
Retaining ring fixing typ...
S45C
40-45HRC
Black
Two retaining rings
Spring steel
6
0.70
+0.1/3
2
5.0
+0.075/3
E
5
MHC02-D8-L15
MHC02
Retaining ring fixing typ...
S45C
40-45HRC
Black
Two retaining rings
Spring steel
8
0.90
+0.1/3
3
7.0
+0.09/3
E
7
MHC02-D10-L15
MHC02
Retaining ring fixing typ...
S45C
40-45HRC
Black
Two retaining rings
Spring steel
10
1.15
+0.14/3
3
9.6
0/-0.09
C
10
MHC02-D12-L18
MHC02
Retaining ring fixing typ...
S45C
40-45HRC
Black
Two retaining rings
Spring steel
12
1.15
+0.14/3
4
11.5
0/-0.11
C
12
MHC06-D3-L10
MHC06
Retaining ring fixing typ...
SUS304
-
-
Two retaining rings
stainless steel
3
0.50
+0.05/3
2
2.0
+0.06/3
E
2
MHC06-D4-L10
MHC06
Retaining ring fixing typ...
SUS304
-
-
Two retaining rings
stainless steel
4
0.70
+0.1/3
2
3.0
+0.06/3
E
3
MHC06-D5-L10
MHC06
Retaining ring fixing typ...
SUS304
-
-
Two retaining rings
stainless steel
5
0.70
+0.1/3
2
4.0
+0.075/3
E
4
MHC06-D6-L15
MHC06
Retaining ring fixing typ...
SUS304
-
-
Two retaining rings
stainless steel
6
0.70
+0.1/3
2
5.0
+0.075/3
E
5
MHC06-D8-L15
MHC06
Retaining ring fixing typ...
SUS304
-
-
Two retaining rings
stainless steel
8
0.90
+0.1/3
3
7.0
+0.09/3
E
7
MHC06-D10-L15
MHC06
Retaining ring fixing typ...
SUS304
-
-
Two retaining rings
stainless steel
10
1.15
+0.14/3
3
9.6
0/-0.09
C
10
MHC06-D12-L18
MHC06
Retaining ring fixing typ...
SUS304
-
-
Two retaining rings
stainless steel
12
1.15
+0.14/3
4
11.5
0/-0.11
C
12
MHC21-D2-L5
MHC21
Retaining ring fixing typ...
S45C
-
Black
Two retaining rings
Spring steel
2
0.50
+0.05/3
2
1.5
+0.06/3
E
1.5
MHC21-D3-L5
MHC21
Retaining ring fixing typ...
S45C
-
Black
Two retaining rings
Spring steel
3
0.50
+0.05/3
2
2.0
+0.06/3
E
2
MHC21-D4-L5
MHC21
Retaining ring fixing typ...
S45C
-
Black
Two retaining rings
Spring steel
4
0.70
+0.1/3
2
3.0
+0.06/3
E
3
MHC21-D5-L10
MHC21
Retaining ring fixing typ...
S45C
-
Black
Two retaining rings
Spring steel
5
0.70
+0.1/3
2
4.0
+0.075/3
E
4
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성