您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MB1 (Assembly) - Square Tube Type Air Cylinder / Double Acting / Single Rod
SMC
bp2_standard_air_cylinder
MB1 Square Tube Type Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/mb1/mb1_assy.prj},{NB=A_MB1B50-25(0)},{BORE=50},{A1=32.0},{A=35},{KK=18},{B=65},{C=46.5},{D=20},{E=40},{F=14},{G=15.5},{MB=5},{JN=8},{K=7},{MMN=18},{MMP=1.50},{N=31.0},{PN=13.157},{S1=94},{V=5.0},{W=10.5},{ZZ1=156.0},{ZZL=190.0},{ZZF=156.0},{ZZG=164.0},{ZZC=197.0},{ZZD=197.0},{ER=51},{FR=25},{LR50=12.5},{LR100=25.0},{LR150=37.5},{LR200=50.0},{LR300=75.0},{LR400=100.0},{LR500=125.0},{LR600=150.0},{LR700=0.0},{LR800=0.0},{H50=89.0},{H100=102.0},{H150=114.0},{H200=127.0},{H300=152.0},{H400=177.0},{H500=202.0},{H600=227.0},{H700=0.0},{H800=0.0},{HS=58.0},{X=27},{Y=11},{LD=9},{LH=40},{LT=3.2},{LX=46},{LY=72.5},{LZ=70},{LS1=148.0},{MAGNET=},{MOUNTING=B},{STROKE=25},{POS=0},{OPTION=},{AUTOSWITCH=},{LEAD=},{NUMBER=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore size
[mm]
A1
[mm]
A
[mm]
KK
[mm]
B
[mm]
C
[mm]
D
[mm]
E
E e11
[mm]
F
[mm]
G
[mm]
MB
[mm]
J
ⁿ/ₐ
K
[mm]
MM
ⁿ/ₐ
MMP
[mm]
N
[mm]
P
ⁿ/ₐ
S
[mm]
V
[mm]
W
[mm]
ZZ
[mm]
ER
[mm]
FR
[mm]
LR
[mm]
H
[mm]
X
[mm]
Y
[mm]
LD
[mm]
LH
[mm]
LS
[mm]
LT
[mm]
LX
[mm]
LY
[mm]
LZ
[mm]
FB
[mm]
FD
[mm]
FE
[mm]
FT
[mm]
FX
[mm]
FY
[mm]
FZ
[mm]
FD1
[mm]
L
[mm]
RR
[mm]
U
[mm]
CD
CD H10
[mm]
CX
CX -0.1/-0.3
[mm]
Z
[mm]
CZ
[mm]
A_MB1B32-25(0)
32
19.5
22
10
46
32.5
12
30
13
13.0
4
M6
6
M10 x 1.25
1.25
26.5
1/8
84
4.0
6.5
135.0
36
23
12.5
47.0
22
9
7
30
0
3.2
32
53.0
50
50
7
3
10
64
32
79
25.0
23
10.5
13
10
14
0
28
A_MB1B40-25(0)
40
27.0
30
14
52
38.0
16
35
13
14.0
4
M6
6
M14 x 1.5
1.50
26.5
1/4
84
4.0
9.0
139.0
41
23
12.5
51.0
24
11
9
33
0
3.2
38
59.0
55
55
9
3
10
72
36
90
31.0
23
11.0
13
10
14
0
28
A_MB1B50-25(0)
50
32.0
35
18
65
46.5
20
40
14
15.5
5
M8
7
M18 x 1.5
1.50
31.0
1/4
94
5.0
10.5
156.0
51
25
12.5
58.0
27
11
9
40
0
3.2
46
72.5
70
70
9
2
12
90
45
110
38.5
30
15.0
17
14
20
0
40
A_MB1B63-25(0)
63
32.0
35
18
75
56.5
20
45
14
16.5
5
M8
7
M18 x 1.5
1.50
31.0
3/8
94
9.0
12.0
156.0
51
25
12.5
58.0
27
14
12
45
0
3.6
56
82.5
80
80
9
2
12
100
50
120
39.5
30
15.0
17
14
20
0
40
A_MB1B80-25(0)
80
37.0
40
22
95
72.0
25
45
20
19.0
5
M10
10
M22 x 1.5
1.50
37.5
3/8
114
11.5
14.0
190.0
56
29
12.5
72.0
30
14
12
55
0
4.5
72
102.5
100
100
12
4
16
126
63
153
45.5
42
23.0
26
22
30
0
60
A_MB1B100-25(0)
100
37.0
40
26
114
89.0
30
55
20
19.0
5
M10
10
M26 x 1.5
1.50
37.5
1/2
114
17.0
15.0
190.0
61
29
12.5
72.0
32
16
14
65
0
4.5
89
122.0
120
120
14
4
16
150
75
178
54.0
42
23.0
26
22
30
0
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表