您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
203003 - BULKHEAD UNION MALE BSP -BSP
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/203003.prj},{NB=A203003-23},{CODE=A203003-23},{FILENAME=A203003-23_02},{F=G5/8-14 A GAS},{F1=G5/8-14 A GAS},{A=63},{B=16},{D=35},{CH=32},{CH1=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A203003-10
A203003-10
G1/8-28 A GAS
G1/8-28 A GAS
41
8
28
17
17
A203003-13
A203003-13
G1/4-19 A GAS
G1/4-19 A GAS
46
11
28
19
19
A203003-17
A203003-17
G3/8-19 A GAS
G3/8-19 A GAS
52
12
32
24
24
A203003-2126
A203003-2126
G1/2-14 A GAS
G3/4-14 A GAS
64
14
39,5
36
36
A203003-26
A203003-26
G3/4-14 A GAS
G3/4-14 A GAS
66
16
38
36
36
A203003-21
A203003-21
G1/2-14 A GAS
G1/2-14 A GAS
59
14
35
30
30
A203003-33
A203003-33
G1"-11 A GAS
G1"-11 A GAS
75
19
41
41
41
A203003-21CH27
A203003-21CH27
G1/2-14 A GAS
G1/2-14 A GAS
60
14
34
27
27
A203003-23
A203003-23
G5/8-14 A GAS
G5/8-14 A GAS
63
16
35
32
32
A203003-48
A203003-48
G1"1/2-11 A GAS
G1"1/2-11 A GAS
93
22
48
60
60
E203003-26
E203003-26
G3/4-14 A GAS
G3/4-14 A GAS
66
16
38
36
36
SA203003-1317
SA203003-1317
G1/4-19 A GAS
G3/8-19 A GAS
51
11
32
24
24
A203003-42
A203003-42
G1"1/4-11 A GAS
G1"1/4-11 A GAS
83
20
44
50
50
SA203003-1721
SA203003-1721
G3/8-19 A GAS
G1/2-14 A GAS
57
12
35
30
30
SA203003-2621
SA203003-2621
G3/4-14 A GAS
G1/2-14 A GAS
61
16
35
30
30
A203003-21L70
A203003-21L70
G1/2-14 A GAS
G1/2-14 A GAS
70
14
46
30
30
A203003-26-NOD
A203003-26-NOD
G3/4-14 A GAS
G3/4-14 A GAS
66
16
37
36
A203003-17-NOD
A203003-17-NOD
G3/8-19 A GAS
G3/8-19 A GAS
52
12
32
24
24
SA203003-13LONG
SA203003-13LONG
G1/4-19 A GAS
G1/4-19 A GAS
60
11
42
19
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表