您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
AD A 50 G-R - Male adaptor G-R
EXMAR
Adaptors
Powered by
CAD模型選擇
{exmar/adapter/ad_a_50_g_r.prj},{NB=AD A 50-3/8-1/2 TAD.5130.168},{TYPE=AD A 50-3/8-1/2},{MATNR=TAD.5130.168},{PN=400},{G=G3/8},{GX=16.662},{R2=R1/2},{R2X=20.955},{SW=22},{L=25.5},{IK1=9.5},{IK2=14.0},{EK=15.2},{KG=3.640},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
G
Thread G
ⁿ/ₐ
R2
Thread R
ⁿ/ₐ
SW
[mm]
L
[mm]
IK1
[mm]
IK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
AD A 50-1/8-1/8 TAD.5120....
AD A 50-1/8-1/8
TAD.5120.042
400
G1/8
R1/8
14
21.0
8.0
9.5
6.0
1.230
AD A 50-1/8-1/4 TAD.5130....
AD A 50-1/8-1/4
TAD.5130.044
400
G1/8
R1/4
14
18.5
8.0
12.0
8.7
1.140
AD A 50-1/8-3/8 TAD.5130....
AD A 50-1/8-3/8
TAD.5130.046
400
G1/8
R3/8
17
20.5
8.0
12.0
8.7
2.460
AD A 50-1/8-1/2 TAD.5130....
AD A 50-1/8-1/2
TAD.5130.048
400
G1/8
R1/2
22
25.5
8.0
14.0
8.7
5.510
AD A 50-1/4-1/8 TAD.5120....
AD A 50-1/4-1/8
TAD.5120.102
400
G1/4
R1/8
17
23.0
9.0
9.5
6.0
1.780
AD A 50-1/4-1/4 TAD.5120....
AD A 50-1/4-1/4
TAD.5120.104
400
G1/4
R1/4
17
26.0
9.0
12.5
8.0
2.300
AD A 50-1/4-3/8 TAD.5130....
AD A 50-1/4-3/8
TAD.5130.106
400
G1/4
R3/8
17
20.5
9.0
12.0
11.6
1.800
AD A 50-1/4-1/2 TAD.5130....
AD A 50-1/4-1/2
TAD.5130.108
400
G1/4
R1/2
22
25.5
9.0
14.0
11.6
4.700
AD A 50-1/4-3/4 TAD.5130....
AD A 50-1/4-3/4
TAD.5130.110
400
G1/4
R3/4
27
29.0
9.0
16.0
11.6
9.580
AD A 50-3/8-1/4 TAD.5120....
AD A 50-3/8-1/4
TAD.5120.164
400
G3/8
R1/4
22
28.0
9.5
12.5
8.0
3.590
AD A 50-3/8-3/8 TAD.5120....
AD A 50-3/8-3/8
TAD.5120.166
400
G3/8
R3/8
22
27.0
9.5
12.5
10.5
3.700
AD A 50-3/8-1/2 TAD.5130....
AD A 50-3/8-1/2
TAD.5130.168
400
G3/8
R1/2
22
25.5
9.5
14.0
15.2
3.640
AD A 50-3/8-3/4 TAD.5130....
AD A 50-3/8-3/4
TAD.5130.170
160
G3/8
R3/4
27
29.0
9.5
16.0
15.2
7.650
AD A 50-3/8-1 TAD.5130.17...
AD A 50-3/8-1
TAD.5130.172
100
G3/8
R1
36
31.0
9.5
18.0
15.2
16.640
AD A 50-1/2-1/4 TAD.5120....
AD A 50-1/2-1/4
TAD.5120.224
400
G1/2
R1/4
27
31.0
11.5
12.5
8.0
5.820
AD A 50-1/2-3/8 TAD.5120....
AD A 50-1/2-3/8
TAD.5120.226
400
G1/2
R3/8
27
30.0
11.5
12.5
10.5
5.880
AD A 50-1/2-1/2 TAD.5120....
AD A 50-1/2-1/2
TAD.5120.228
400
G1/2
R1/2
27
35.0
11.5
17.5
13.0
7.190
AD A 50-1/2-3/4 TAD.5130....
AD A 50-1/2-3/4
TAD.5130.232
160
G1/2
R3/4
27
29.0
11.5
16.0
19.0
6.080
AD A 50-1/2-1 TAD.5130.23...
AD A 50-1/2-1
TAD.5130.236
100
G1/2
R1
36
31.0
11.5
20.0
19.0
14.500
AD A 50-3/4-1/2 TAD.5120....
AD A 50-3/4-1/2
TAD.5120.288
200
G3/4
R1/2
32
39.0
14.0
17.5
13.0
9.670
AD A 50-3/4-3/4 TAD.5120....
AD A 50-3/4-3/4
TAD.5120.292
160
G3/4
R3/4
32
40.0
14.0
19.0
21.0
9.170
AD A 50-3/4-1 TAD.5130.29...
AD A 50-3/4-1
TAD.5130.296
100
G3/4
R1
36
31.0
14.0
18.0
24.5
10.490
AD A 50-1-1/2 TAD.5120.40...
AD A 50-1-1/2
TAD.5120.408
200
G1
R1/2
41
45.0
17.0
17.5
13.0
18.790
AD A 50-1-3/4 TAD.5120.41...
AD A 50-1-3/4
TAD.5120.412
160
G1
R3/4
41
45.0
17.0
19.0
21.0
17.130
AD A 50-1-1 TAD.5120.414
AD A 50-1-1
TAD.5120.414
100
G1
R1
41
45.0
17.0
21.0
26.0
17.530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表