您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 219724 - CSK headed rivet - Stainless steel A2 - DIN 661
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 19 - Self clinching elements
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_19/a2/219724.prj},{NB=bene_inox_219724-4X25},{REF=219724-4X25},{D=M4},{DXL=M4X25},{K=2.4},{DK=7.0},{DX=4},{L=25},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
DXL
[mm]
K
[mm]
DK
[mm]
L
[mm]
Béné Inox 219724-2X6
219724-2X6
M2
M2X6
1.2
3.5
6
Béné Inox 219724-2X8
219724-2X8
M2
M2X8
1.2
3.5
8
Béné Inox 219724-2X10
219724-2X10
M2
M2X10
1.2
3.5
10
Béné Inox 219724-2X12
219724-2X12
M2
M2X12
1.2
3.5
12
Béné Inox 219724-2X16
219724-2X16
M2
M2X16
1.2
3.5
16
Béné Inox 219724-3X6
219724-3X6
M3
M3X6
1.8
5.2
6
Béné Inox 219724-3X8
219724-3X8
M3
M3X8
1.8
5.2
8
Béné Inox 219724-3X10
219724-3X10
M3
M3X10
1.8
5.2
10
Béné Inox 219724-3X12
219724-3X12
M3
M3X12
1.8
5.2
12
Béné Inox 219724-3X16
219724-3X16
M3
M3X16
1.8
5.2
16
Béné Inox 219724-3X20
219724-3X20
M3
M3X20
1.8
5.2
20
Béné Inox 219724-3X25
219724-3X25
M3
M3X25
1.8
5.2
25
Béné Inox 219724-4X6
219724-4X6
M4
M4X6
2.4
7.0
6
Béné Inox 219724-4X8
219724-4X8
M4
M4X8
2.4
7.0
8
Béné Inox 219724-4X10
219724-4X10
M4
M4X10
2.4
7.0
10
Béné Inox 219724-4X12
219724-4X12
M4
M4X12
2.4
7.0
12
Béné Inox 219724-4X16
219724-4X16
M4
M4X16
2.4
7.0
16
Béné Inox 219724-4X20
219724-4X20
M4
M4X20
2.4
7.0
20
Béné Inox 219724-4X25
219724-4X25
M4
M4X25
2.4
7.0
25
Béné Inox 219724-4X30
219724-4X30
M4
M4X30
2.4
7.0
30
Béné Inox 219724-4X35
219724-4X35
M4
M4X35
2.4
7.0
35
Béné Inox 219724-5X8
219724-5X8
M5
M5X8
3.0
8.8
8
Béné Inox 219724-5X10
219724-5X10
M5
M5X10
3.0
8.8
10
Béné Inox 219724-5X12
219724-5X12
M5
M5X12
3.0
8.8
12
Béné Inox 219724-5X16
219724-5X16
M5
M5X16
3.0
8.8
16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表