您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 72119 - Two screws round pipe holder with rod - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Colliers de fixation
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/06_colliers_de_fixation/72119.prj},{NB=bene_inox_272119-53},{REF=272119-53},{TYPE=DIN},{MAT=Inox 304},{DN=50},{D1=52 - 53},{D2=12},{L1=84},{L2=105},{L3=30},{POIDS=0.21},{L22=20.000},{CC=3.000},{Y=70.000},{L11=28.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
Nominal diameter
[mm]
D1
Ø tube
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 272119-13
272119-13
DIN
10
12 -13
6
64
66
30
0.11
Béné Inox 272119-19
272119-19
DIN
15
18 - 19
8
67
69
30
0.12
Béné Inox 272119-23
272119-23
DIN
20
22 - 23
8
69
72
30
0.13
Béné Inox 272119-29
272119-29
DIN
25
28 - 29
8
72
80
30
0.14
Béné Inox 272119-35
272119-35
DIN
32
34 - 35
10
75
86
30
0.16
Béné Inox 272119-41
272119-41
DIN
40
40 - 41
10
78
94
30
0.17
Béné Inox 272119-53
272119-53
DIN
50
52 - 53
12
84
105
30
0.21
Béné Inox 272119-70
272119-70
DIN
65
70
12
93
124
30
0.26
Béné Inox 272119-85
272119-85
DIN
80
85
15
98
135
30
0.30
Béné Inox 272119-104
272119-104
DIN
100
104
15
110
155
30
0.34
Béné Inox 272119-129
272119-129
DIN
125
129
15
140
190
30
0.40
Béné Inox 272119-154
272119-154
DIN
150
154
15
180
220
30
0.46
Béné Inox 272119-204
272119-204
DIN
200
204
15
241
270
30
0.55
Béné Inox 272119-254
272119-254
DIN
250
254
15
300
300
30
0.68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表