您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 410101 - Hexagon head screw - Stainless A4 - DIN 933- ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a4/410101.prj},{NB=bene_inox_410101-12X200},{REF=410101-12X200},{DXL=12x200},{MAT=Acier inoxydable A4},{D=12.0},{D3=9.853},{P=1.750},{L=200},{S=19.0},{A=5.250},{C=0.600},{DA=13.700},{DW=16.630},{E=20.030},{K=7.5},{R=0.600},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
K
Head height
[mm]
Béné Inox 410101-2,5X4
410101-2,5X4
2.5x4
Acier inoxydable A4
2.5
4
5.0
1.7
Béné Inox 410101-2,5X5
410101-2,5X5
2.5x5
Acier inoxydable A4
2.5
5
5.0
1.7
Béné Inox 410101-2,5X6
410101-2,5X6
2.5x6
Acier inoxydable A4
2.5
6
5.0
1.7
Béné Inox 410101-2,5X8
410101-2,5X8
2.5x8
Acier inoxydable A4
2.5
8
5.0
1.7
Béné Inox 410101-2,5X10
410101-2,5X10
2.5x10
Acier inoxydable A4
2.5
10
5.0
1.7
Béné Inox 410101-2,5X12
410101-2,5X12
2.5x12
Acier inoxydable A4
2.5
12
5.0
1.7
Béné Inox 410101-2,5X16
410101-2,5X16
2.5x16
Acier inoxydable A4
2.5
16
5.0
1.7
Béné Inox 410101-2,5X20
410101-2,5X20
2.5x20
Acier inoxydable A4
2.5
20
5.0
1.7
Béné Inox 410101-3X6
410101-3X6
3x6
Acier inoxydable A4
3.0
6
5.5
2.0
Béné Inox 410101-3X8
410101-3X8
3x8
Acier inoxydable A4
3.0
8
5.5
2.0
Béné Inox 410101-3X10
410101-3X10
3x10
Acier inoxydable A4
3.0
10
5.5
2.0
Béné Inox 410101-3X12
410101-3X12
3x12
Acier inoxydable A4
3.0
12
5.5
2.0
Béné Inox 410101-3X16
410101-3X16
3x16
Acier inoxydable A4
3.0
16
5.5
2.0
Béné Inox 410101-3X20
410101-3X20
3x20
Acier inoxydable A4
3.0
20
5.5
2.0
Béné Inox 410101-3X25
410101-3X25
3x25
Acier inoxydable A4
3.0
25
5.5
2.0
Béné Inox 410101-3X30
410101-3X30
3x30
Acier inoxydable A4
3.0
30
5.5
2.0
Béné Inox 410101-3X35
410101-3X35
3x35
Acier inoxydable A4
3.0
35
5.5
2.0
Béné Inox 410101-3X40
410101-3X40
3x40
Acier inoxydable A4
3.0
40
5.5
2.0
Béné Inox 410101-3X50
410101-3X50
3X50
Acier inoxydable A4
3.0
40
5.5
2.0
Béné Inox 410101-4X6
410101-4X6
4x6
Acier inoxydable A4
4.0
6
7.0
2.8
Béné Inox 410101-4X8
410101-4X8
4x8
Acier inoxydable A4
4.0
8
7.0
2.8
Béné Inox 410101-4X10
410101-4X10
4x10
Acier inoxydable A4
4.0
10
7.0
2.8
Béné Inox 410101-4X12
410101-4X12
4x12
Acier inoxydable A4
4.0
12
7.0
2.8
Béné Inox 410101-4X16
410101-4X16
4x16
Acier inoxydable A4
4.0
16
7.0
2.8
Béné Inox 410101-4X20
410101-4X20
4x20
Acier inoxydable A4
4.0
20
7.0
2.8
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表