您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8013 - 45°clamp bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8013.prj},{NB=bene_inox_680134-400},{REF=680134-400},{MATIERE=Inox 316 L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2=119.00},{L=79.4},{R=152.40},{POIDS=0,997},{ANGLE=45.00},{GORGE=type B},{DG=110.000},{LC=2.850},{E=2.11},{L20=16.274},{L10=51.17},{L1=114.3},{L2=79.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
pouce
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
R
[mm]
POIDS
[kg]
Béné Inox 680134-050
680134-050
Inox 316 L
SF4
1/2"
12.70
25.00
25.4
28.60
0,044
Béné Inox 680134-075
680134-075
Inox 316 L
SF4
3/4"
19.05
25.00
25.4
28.60
0,045
Béné Inox 680134-100
680134-100
Inox 316 L
SF4
1"
25.40
50.50
28.6
38.10
0,163
Béné Inox 680134-150
680134-150
Inox 316 L
SF4
1" 1/2
38.10
50.50
36.5
57.20
0,153
Béné Inox 680134-200
680134-200
Inox 316 L
SF4
2"
50.80
64.00
44.5
76.20
0,241
Béné Inox 680134-250
680134-250
Inox 316 L
SF4
2" 1/2
63.50
77.50
52.4
95.30
0,347
Béné Inox 680134-300
680134-300
Inox 316 L
SF4
3"
76.20
91.00
60.3
114.30
0,473
Béné Inox 680134-400
680134-400
Inox 316 L
SF4
4"
101.60
119.00
79.4
152.40
0,997
Béné Inox 680131-050
680131-050
Inox 316 L
SF1
1/2"
12.70
25.00
25.4
28.60
0,044
Béné Inox 680131-075
680131-075
Inox 316 L
SF1
3/4"
19.05
25.00
25.4
28.60
0,045
Béné Inox 680131-100
680131-100
Inox 316 L
SF1
1"
25.40
50.50
28.6
38.10
0,163
Béné Inox 680131-150
680131-150
Inox 316 L
SF1
1" 1/2
38.10
50.50
36.5
57.20
0,153
Béné Inox 680131-200
680131-200
Inox 316 L
SF1
2"
50.80
64.00
44.5
76.20
0,241
Béné Inox 680131-250
680131-250
Inox 316 L
SF1
2" 1/2
63.50
77.50
52.4
95.30
0,347
Béné Inox 680131-300
680131-300
Inox 316 L
SF1
3"
76.20
91.00
60.3
114.30
0,473
Béné Inox 680131-400
680131-400
Inox 316 L
SF1
4"
101.60
119.00
79.4
152.40
0,997
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表