您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20039 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded (ISO 14581), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 3803, BN 2107, BN 20039 Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_3803_2107_20039/bn_20039.prj},{NB=BN 20039 3183920 hexalobular socket countersunk flat head screw M4x12},{CNSORDERNO=3183920},{BNARTNR=3183920},{BNNORM1=ISO 14581},{BNNORM2=},{CNSMAT=INOX A4},{BNMAT=INOX A4},{BNSURFACE=},{D=4.0},{D3=3.141},{P=0.700},{L=12},{DK=8.400},{K=2.700},{INNENSECHSRUN=X20},{NR=20},{A=3.95},{T=1.530}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
B
Thread length
[mm]
DK
Head diameter max.
[mm]
K
Head height
[mm]
INNENSECHSRUN
ⁿ/ₐ
NR
Hexalobular socket
ⁿ/ₐ
A
Torx outer diameter
[mm]
T
Torx-depth max.
[mm]
BN 20039 3183881 hexalobu...
3183881
ISO 14581
Stainless steel A4
2.0
1.509
0.400
4
1.600
3.800
1.200
X6
6
1.75
0.640
BN 20039 3183882 hexalobu...
3183882
ISO 14581
Stainless steel A4
2.0
1.509
0.400
5
2.600
3.800
1.200
X6
6
1.75
0.640
BN 20039 3183884 hexalobu...
3183884
ISO 14581
Stainless steel A4
2.0
1.509
0.400
6
3.600
3.800
1.200
X6
6
1.75
0.640
BN 20039 3183885 hexalobu...
3183885
ISO 14581
Stainless steel A4
2.0
1.509
0.400
8
5.600
3.800
1.200
X6
6
1.75
0.640
BN 20039 3183887 hexalobu...
3183887
ISO 14581
Stainless steel A4
2.0
1.509
0.400
10
7.600
3.800
1.200
X6
6
1.75
0.640
BN 20039 3271630 hexalobu...
3271630
ISO 14581
Stainless steel A4
2.0
1.509
0.400
12
9.600
3.800
1.200
X6
6
1.75
0.640
BN 20039 3271631 hexalobu...
3271631
ISO 14581
Stainless steel A4
2.0
1.509
0.400
16
13.600
3.800
1.200
X6
6
1.75
0.640
BN 20039 3183888 hexalobu...
3183888
ISO 14581
Stainless steel A4
2.5
1.948
0.450
4
1.150
4.700
1.500
X8
8
2.40
0.790
BN 20039 3183890 hexalobu...
3183890
ISO 14581
Stainless steel A4
2.5
1.948
0.450
5
2.150
4.700
1.500
X8
8
2.40
0.790
BN 20039 3183892 hexalobu...
3183892
ISO 14581
Stainless steel A4
2.5
1.948
0.450
6
3.150
4.700
1.500
X8
8
2.40
0.790
BN 20039 3183893 hexalobu...
3183893
ISO 14581
Stainless steel A4
2.5
1.948
0.450
8
5.150
4.700
1.500
X8
8
2.40
0.790
BN 20039 3183900 hexalobu...
3183900
ISO 14581
Stainless steel A4
2.5
1.948
0.450
10
7.150
4.700
1.500
X8
8
2.40
0.790
BN 20039 3183901 hexalobu...
3183901
ISO 14581
Stainless steel A4
2.5
1.948
0.450
12
9.150
4.700
1.500
X8
8
2.40
0.790
BN 20039 3183903 hexalobu...
3183903
ISO 14581
Stainless steel A4
2.5
1.948
0.450
16
13.150
4.700
1.500
X8
8
2.40
0.790
BN 20039 3271633 hexalobu...
3271633
ISO 14581
Stainless steel A4
2.5
1.948
0.450
20
17.150
4.700
1.500
X8
8
2.40
0.790
BN 20039 3271634 hexalobu...
3271634
ISO 14581
Stainless steel A4
3.0
2.387
0.500
5
1.850
5.500
1.650
X10
10
2.80
0.830
BN 20039 3183904 hexalobu...
3183904
ISO 14581
Stainless steel A4
3.0
2.387
0.500
6
2.850
5.500
1.650
X10
10
2.80
0.830
BN 20039 3183905 hexalobu...
3183905
ISO 14581
Stainless steel A4
3.0
2.387
0.500
8
4.850
5.500
1.650
X10
10
2.80
0.830
BN 20039 3183906 hexalobu...
3183906
ISO 14581
Stainless steel A4
3.0
2.387
0.500
10
6.850
5.500
1.650
X10
10
2.80
0.830
BN 20039 3183907 hexalobu...
3183907
ISO 14581
Stainless steel A4
3.0
2.387
0.500
12
8.850
5.500
1.650
X10
10
2.80
0.830
BN 20039 3183908 hexalobu...
3183908
ISO 14581
Stainless steel A4
3.0
2.387
0.500
16
12.850
5.500
1.650
X10
10
2.80
0.830
BN 20039 3183909 hexalobu...
3183909
ISO 14581
Stainless steel A4
3.0
2.387
0.500
20
16.850
5.500
1.650
X10
10
2.80
0.830
BN 20039 3183910 hexalobu...
3183910
ISO 14581
Stainless steel A4
3.0
2.387
0.500
25
21.850
5.500
1.650
X10
10
2.80
0.830
BN 20039 3183912 hexalobu...
3183912
ISO 14581
Stainless steel A4
3.0
2.387
0.500
30
26.850
5.500
1.650
X10
10
2.80
0.830
BN 20039 3183916 hexalobu...
3183916
ISO 14581
Stainless steel A4
4.0
3.141
0.700
6
1.200
8.400
2.700
X20
20
3.95
1.530
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表